atys ul

ATyS UL 1008

Remotely operated transfer switching equipment from 100 to 1200 A

ATyS non-automatic transfer switches are designed for use in total system optional standby applications for the safe transfer between a normal and an alternate power source.
The changeover is done in open transition and with minimum supply interruption during transfer ensuring full compliance with UL 1008 and IEC 60947-6-1. The ATyS is a full load break disconnect where the main components are based on proven technology also fulfilling requirements in UL 98 and IEC 60947-3 standards.

Advantages

Robust and Reliable design

ATyS is a remotely operated transfer switch tested in full compliance with UL 1008. The design integrates a failsafe mechanical interlock to ensure that the main source is never inadvertently connected to the alternate. The stable position design ensures that the switch is unaffected by vibration or network voltage perturbation. The ATyS also includes a removable handle for emergency manual operation. This is extremely safe and easy to use.

Maintenance free

The self-cleaning contacts of the ATyS allow the power section to be maintenance free. For safe downstream maintenance the ATyS includes a facility for isolation and padlocking in the zero position. In the unlikely event of a motorisation failure, the ATyS is designed in a way that the motorisation can be replaced easily and very quickly. Furthermore, the ATyS remains manually operational with or without the motorisation in place.

Compatible with virtually any ATS controls

The ATyS is directly compatible with virtually any transfer switching control solution that provides volt free contacts. This allows the ATyS to be combined with most ATS controls available on the market and then used in automatic transfer switch applications.