Insulated flexible copper bars
Busbars
SOCOMEC insulated flexible copper bars are mainly utilised for providing the power connections between busbars and the disconnection devices within an electrical panel.
The insulated layered copper allows the flexible copper bar to be easily formed to provide a customised solution.
Advantages
Easy to install
• Compact version.
• High level of flexibility enabling easy manipulation of the busbar.
• Reduced installation time with the elimination of terminal lugs and their crimping.
Increased safety by the elimination of crimped connections
• Better behaviour under short-circuit conditions.
• Decreased number of heating points.
• More reliable connections.
-
Technical Data
• Width of 9 to 100 mm.
• Copper layer thickness from 0.8 to 1 mm.
• Length of 2 m.
Conductor
• Layers of electrolytic copper Cu/ETP, final annealing state.
Insulator
• High temperature co-extruded vinyl compound on the copper strips (insulation thickness: 1.5 to 2 mm).
• Self-extinguishing: NFC 32200 and UL 94 V0.
• Continuous temperature withstand: 105 °C.
• Shore hardness A: 89 +/- 2.
• Module 100 % elongation: 16 Mpa.
• Resistance to elongation: < 15 % mini.
• Breaking stress: 20 Mpa.
• Transversal volume resistivity: 6.1015 Ω.
• Oxygen index: 29.5 %.
• Scratch and tear resistant.
Insulated flexible busbar
• Operating-temperature range: from -40 °C to +105 °C.
• Maximum operating voltage: 1000 VAC / 1500 VDC.
• Alternating voltage withstand (10 minute test):
- between core and insulation: 16.5 kV,
- between two insulating elements in contact: 33 kV,
- Conductivity: 100 IACS,
- HV < 50,
- Resistance to traction Rm > 200 N/cm²,
- Stretch before break 35 %,
- Resistivity: 1.724 micro Ω/cm at 20 °C.