Busbar supports
Busbar
SOCOMEC insulating busbar supports enable the fixing of copper or aluminium busbars and are tested to safely hold them during a short circuit.
-
Technical Data
Insulators
• Polyester without halogen.
• UL94 VO self-extinguishing.
• Colour red RAL 3002.
• Operating temperature from -40 to +130°C.
• Deformation under load temperature (ASTM D643): > 200°C.
• Dielectric constant (ASTM D150): 4/5.
• Arc resistance (ASTM D495): > 180 s.
• Water absorption (ASTM D570): < 0.3%.
Busbar supports
• High dielectric strength.
• High mechanical resistance.
• Amagnetism of assembly parts.
• High resistance to damp heat (supplied "with a conformal coating").
Stair type supports
• Thermoplastic material.
• VO self-extinguishing.
• Insulating voltage: 1000 V.