Li-Ion Capacitor UPS
Power outages lasting a few seconds to several minutes may cause damage, loss in production and cost increases to applications and processes sensitive to short duration downtime.
To ensure the optimum availability and a long-life cycle for batteries, the power supply has to be protected by a powerful UPS back-up storage solution with:
• very short recharging time,
• low maintenance,
• constant monitoring.
Li-Ion Capacitor UPS is the innovative UPS back-up storage solution specifically designed to protect:
• applications requiring a back-up time from seconds up to a few minutes,
• processes sensitive to frequent micro interruptions,
• applications working in critical environments where hazardous substances are not allowed,
• applications with severe ambient conditions.
Advantages
Maximum availability
• Ultra-fast recharge.
• Ensured scalability for capacity or redundancy.
• Fire-safe construction.
Extreme reliability
• Optimum performance in all critical operating conditions.
• Ageing-free in any frequent process micro interruption.
• Wide operating temperature range.
• Embedded cell-to-cell monitoring.
Cost-effective solution
• Ultra-high power density in a reduced footprint.
• 15+ years’ service life.
• Easy and extremely low maintenance.