DIRIS Digiware D and C
Control and power supply interfaces
• Centralising and displaying measurement data
• A single power supply for the entire system
• A single RS485 or Ethernet output for the entire system
• Centralising and displaying measurement data
• A single power supply for the entire system
• A single RS485 or Ethernet output for the entire system
• 1 single voltage measurement point for the entire system
• Plug & Play
• Compact
• Multi-circuit
• Plug and Play
• Compact
• High-precision measurement chain
• Plug & Play
• Accuracy as per standard IEC 61557-12
• Installation
• Plug & Play
• Accuracy as per standard IEC 61557-12
• Installation
• Plug & Play
• Accuracy as per standard IEC 61557-12
• Installation