MODULYS TC
Power protection for telecommunication applications
Single/single phase UPS from 3 to 9 kVA
The solution for
• E.business
• Computer networks
• Telecommunications
Advantages
The solution for supplying power systems
• Thanks to its particular architecture, designed especially for the telecoms sector, the Mod-TC combines batteries with extended back-up time with high capacity.
• Mod-TC is the ideal solution for isolated, unmanned installations, such as radio stations or links, mobile radio stations for cellular phone networks and GSM - GPRS - UMTS repeaters.
Batteries and a charger adapted to prolonged back-up times
• Batteries have a lifespan of 10 years (AGMVRLA technology).
• Battery protection (fuses) connected by boards.
• Front battery access (easy maintenance).
• To guarantee constant and reliable operation, the 30 A battery charger provides rapid and stable recharging of 48 V – 100 Ah batteries after each period of back-up.
Five models available with different architectures
• The Mod-TC 2XX stand-alone unit provides the ideal solution for applications which do not require an extended back-up time (more than 8 hours for the Mod-TC 230) and will not need to be upgraded.
• Mod-TC 3XX. The redundant modular system.
• Mod-TC 360 and Mod-TC 390. These are flexible, modular, redundant systems to which additional power modules may be installed to increase power or to obtain an operating redundancy N +1.
-
Standard and option features
Standard electrical features
• Separate bypass input on Mod-TC 245, Mod-TC 260, Mod-TC 360 and Mod-TC 390.
• Signal contacts relay card.Electrical options
• Temperature sensor on Mod-TC 360 and Mod-TC 390.
Standard communication features
• 2 slots for communication options.
• MODBUS RTU.Communication options
• Dry-contact interface.
• NET VISION: professional WEB/SNMP interface for UPS monitoring and shutdown management of several operating systems. -
Technical Data