MODULYS SYSTEM
Scalable and flexible modular solution
Single/single phase UPS from 1.5 to 24 kVA
The solution for
• e.business
• Server farms
• Telecommunications
• Medical
• Computer networks
Advantages
A completely modular system
MODULYS System is the most flexible and modular system in the entire range.
For use under constraints
Designed for the most demanding IT applications, such as data centres, ISP and ASP and call centres, MODULYS System guarantees unparalleled continuity of service. Offering a large number of available slots, it can be easily upgraded in terms of power and back-up time, and provides the essential redundancy required by these strategic applications.
Full digital control technology
MODULYS System is controlled by digital circuits. Their use allows for greater precision and ensures that the operating parameters of the whole system are stable over time.
The answer to all your needs
Upgradable over time
MODULYS adapts easily to changes and to the growth of your system. Power modules of 1.5, 3, 4.5 and 6 kVA, in tower, rack and system versions are easily combined to ensure the ideal configuration.
Total protection
MODULYS is a modular UPS. The number of Mod-Power and Mod-Battery units can easily be increased to provide redundant operation, from N + 1 to N + X. In this way, total availability of the system is achieved, even if one or more modules are inoperative.
Continuous protection
MODULYS has “hot swap” power and back-up modules which can be replaced or inserted while the system is in operation. In this way, true continuity of power supplied to the load is achieved, without any interruption of service.
Organisation of your future needs
MODULYS modular design allows the number of modules to be increased and therefore, the power and back-up time of your UPS to grow. In this way you can easily cope with future situations which you are not able to predict today.
Working space
MODULYS is the most compact UPS in its category. Whether in stand- alone version or one of the many system configurations, the installation takes up very little of your working area.
“No Single Point of Failure” solutions
Each power module has its own integrated controller and an automatic bypass. In the system version, this design provides an additional guarantee since the load will be powered even if one of the modules is not working.

1. Remote control panel
2. Mimic panel
3. Mod-Power
4. Mod-Battery
5. Battery pack
-
Standard and option features
Standard electrical features
• Separate bypass input.
• 4 dry contacts relay card.Electrical options
• Temperature sensor.
Standard communication features
• 2 slots for communication options.
• MODBUS/JBUS RTU (RS232)Communication options
• Dry-contact interface.
• NET VISION: professional WEB/SNMP interface for UPS monitoring and shutdown management of several operating systems. -
Technical Data