MODULYS RM
UPS protection for 19” rack integration
Single/single phase UPS from 1.5 to 9 kVA
The solution for
• e.business
• Server farms
• Telecommunications
• Medical
• Computer networks
Advantages
A 19” rack solution
• The Mod-RM series enables the UPS and all the protected equipment (HUB, server, back-up units, etc.) to be integrated into a single 19” rack. These modules are prewired so that connection is easier, simplifying installation.
An adaptable system
• Mod-RM has been specifically designed for usage up to 9 kVA, which requires a combination of reliability and adaptability.
• The free slots in each model enable the Mod-Power to be added to provide redundancy for the system or to increase the power.
Modular back-up time
• In the same way, the spaces available enable the Mod-Battery to be added to increase back-up time.
System upgrades
• Units bought separately (Mod-TW or Mod-RK) can be installed at a later date in a Mod-System, fulfilling your needs for modularity and redundancy.
-
Standard and option features
Standard electrical features
• Separate bypass input.
• 4 dry contacts relay card.Electrical options
• Temperature sensor.
Standard communication features
• 2 slots for communication options.
• MODBUS/JBUS RTU (RS232)Communication options
• Dry-contact interface.
• NET VISION: professional WEB/SNMP interface for UPS monitoring and shutdown management of several operating systems -
Technical Data