MODULYS GP - Green Power 2.0 range
Unique, fully modular and redundant solution
Three/three phase UPS from 25 to 600 kVA/kW
Result of more than 20 years of experience in supplying modular solutions, MODULYS GP is the innovative new generation of modular UPS designed to provide ultimate availability, scalability and extended lifetime to critical applications in IT infrastructures.
The solution for
• Computer rooms |
Advantages
• Ensures absolute business continuity
• Aligns capacity to business demand
• Optimises costs over the full life cycle
Fully modular system
• Plug-in power module.
• Plug-in battery module.
• Plug-in auxiliary mains bypass module.
• Top or bottom connection.
• Top-air exhaust module.
Totally redundant design
• N+1, N+x redundancy level.
• Designed for no single point of failure.
• No centralized parallel control.
• Totally independent power modules.
• Redundant parallel bus connection (ring configuration).
‘Forever Young’ concept
• Exclusive life cycle extension programme.
• Eliminates end-of-life criticality.
• Based on an electronics-free cabinet + a set of plug-in parts.
• Module compatibility guaranteed for 20+ years.
Enhanced serviceability performance
• Power module automatic firmware alignment.
• Fast & safe maintenance based on hot-swap parts (power modules, auxiliary mains bypass, electronic boards).
• Battery can be hot-swapped without shutting down the connected equipment.
• Ready for concurrent maintenance.