Measuring devices

Current measuring sensors are used to measure the current of an electrical installation before transmitting the information to meters and network measurements analysers. The sensors can cover a wide measuring range from 5 to 5,000 amperes with an accuracy class between 0.2, 0.5 and 1. In addition, various accessories are available for easy and secure installation.

In order to adapt to every situation and to best meet your needs, current measuring sensors offer a wide range of mounting options: in-line, staggered rows, via cable, DIN rail, etc. This equipment can be used to meet the needs of new or existing installations in the industrial and commercial sectors, or in data centres, for example.