Fault-locating core balance transformers
Connects to ISOM Digiware F-60 modules
- Complete range
- Numerous mounting options (ΔIP and ΔIP-R)
- Patented centring solution (ΔIP and ΔIP-R)
- Quick to install and safe to use (ΔIP-R)
![]() | Welcome to Socomec Global website We see that you are located in the US. |
• Plug & Play
• Accuracy as per standard IEC 61557-12
• Installation
• Smart sensors
• PreciSense technology: Global precision class in accordance with the IEC 61557-12 standard
• Easy installation and configuration
• Plug & Play
• Accuracy according to IEC 61557-12
• Safe locking mechanism
• Installation
• Simplified installation