Industrial UPS Masterys IP+

MASTERYS IP+

Robust, highly reliable protection for industrial environments
Three-phase UPS from 80 to 120 kVA

Specially engineered to power and protect typical industrial equipments such as motors, motor speed drivers, lamps, non linear loads, welding equipments, power supplies, MASTERYS IP+ is also perfectly able to supply control equipments like programmable controllers, sensors and measurement apparatus and integrates perfectly into the most demanding industrial environments.

The solution for

• Industrial processes
• Power plant
• Critical infrastructure

Advantages

Designed for the most demanding applications

• Double conversion transformer-based UPS.
• Robust enclosure (2 mm thick heavy steel frame).
• Standard IP31 protection degree.
• Operation at temperature up to 50 °C.
• Fully compatible with generator sets.

Fully front access

• Frontal access for input/output cabling.
• Frontal access for maintenance operation.

Easy integration

• User-friendly multilingual interface with graphic display.
• Flexible communication interface: dry contacts, MODBUS