logosocomec.png

General


Identification


Product identification


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50000 0xC350 Info 66 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50000 0xC350 4 "SOCO" - STRING_16
50004 0xC354 1 Product order ID (Countis:100, Protection:200, Atys:300, Diris:400) - U16
50005 0xC355 1 Product ID (EX: 1000 ATS3) - U16
50006 0xC356 1 JBUS Table Version (EX: 101 Version 1.01) - U16
50007 0xC357 1 Product software version (EX: 100 Version 1.00) - U16
50008 0xC358 1 Serial_AA_SS - U16_HEX
50009 0xC359 1 Serial_SST_L - U16_HEX
50010 0xC35A 1 Serial_order - U16
50011 0xC35B 2 Serial_Reserve - U32
50013 0xC35D 4 See "Code table" tab for more details - U64_HEX
50017 0xC361 1 Customization data loaded (True/False) - U8
50018 0xC362 1 Product version (Major) - U16
50019 0xC363 1 Product version (Minor) - U16
50020 0xC364 1 Product version (Revision) - U16
50021 0xC365 1 Product version (Build) - U16
50022 0xC366 3 Product build date - DATETIME_3
50025 0xC369 1 Software technical base version (Major) - U16
50026 0xC36A 1 Software technical base version (Minor) - U16
50027 0xC36B 1 Software technical base version (Revision) - U16
50028 0xC36C 1 Customization version (Major) - U16
50029 0xC36D 1 Customization version (Minor) - U16
50030 0xC36E 4 Product VLO (EX : "880100") - STRING_NORM
50034 0xC372 4 Customization VLO (EX : "880700") - STRING_NORM
50038 0xC376 4 Software technical base VLO (EX : "880600") - STRING_NORM
50042 0xC37A 8 Vendor name (EX : "SOCOMEC") - STRING_NORM
50050 0xC382 8 Product name (EX : "DIRIS A40R") - STRING_NORM
50058 0xC38A 8 Extended name - STRING_NORM


Common Settings


Network Setting


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
57344 0xE000 Settings 12 NONE READ | WRITE | WRITE_MANY READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
57344 0xE000 1 Network Type :
2 : 3BL
3 : 3NBL
4 : 4BL
5 : 4NBL
- U8
57345 0xE001 1 Current Transformer secondary :
1 : 1 A
5 : 5 A
- U8
57346 0xE002 1 Current Transformer primary A U16
57347 0xE003 1 Reserved - -
57348 0xE004 1 Reserved - -
57349 0xE005 1 Reserved - -
57350 0xE006 1 Voltage transformer present :
0 : No
1 : Yes
- U8
57351 0xE007 1 Voltage Transformer secondary :
60 : 60 V
100 : 100 V
110 : 110 V
115 : 115 V
120 : 120 V
173 : 173 V
190 : 190 V
- U8
57352 0xE008 2 Voltage Transformer primary V U32
57354 0xE00A 1 Reserved - -
57355 0xE00B 1 Reserved - -


Actions


Action system


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
57856 0xE200 Commands 1 NONE WRITE WRITE

Dec address Hex address Words count Description Unit Data type
57856 0xE200 1 Action :
0xA1 : Product Configuration storage
0xB2 : Produit reset
- U8_HEX

Table Setup


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
36352 0x8E00 Settings 15 NONE READ | WRITE | WRITE_MANY READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
36352 0x8E00 1 Network :
2 : 3BL
3 : 3NBL
4 : 4BL
5 : 4NBL
- U8
36353 0x8E01 1 Current Transformer secondary :
1 : 1 A
5 : 5 A
A U8
36354 0x8E02 1 Current Transformer primary A U16
36355 0x8E03 1 Reserved - -
36356 0x8E04 1 Synchronisation of I AVG/MAX:2 :
2 : 2s
10 : 10s
300 : 5min
480 : 8min
600 : 10min
900 : 15min
1200 : 20min
1800 : 30min
3600 : 60min
- U16
36357 0x8E05 1 Synchronisation of P/Q/S AVG/MAX2 :
2 : 2s
10 : 10s
300 : 5min
480 : 8min
600 : 10min
900 : 15min
1200 : 20min
1800 : 30min
3600 : 60min
- U16
36358 0x8E06 1 OUT : pulse output allocation :
0 : kWh+
1 : kvarh+
2 : Alarm
3 : Command
- U8
36359 0x8E07 1 OUT : pulse output value :
0 : 0,1 kWh/kvarh
1 : 1 kWh/kvarh
2 : 10 kWh/kvarh
3 : 100 kWh/kvarh
4 : 1000 kWh/kvarh
5 : 10000 kWh/kvarh
- U8
36360 0x8E08 1 OUT : pulse output duration :
1 : 100 ms
2 : 200 ms
3 : 300 ms
4 : 400 ms
5 : 500 ms
6 : 600 ms
7 : 700 ms
8 : 800 ms
9 : 900 ms
- U8
36361 0x8E09 1 Alarm Type :
1 : I
2 : In
3 : U
5 : ?P+
6 : ?Q+
7 : ?S+
8 : ?PFC
9 : ?PFL
15 : THDU
16 : THDV
17 : THDI
21 : Input Command
- U8
36362 0x8E0A 1 Alarm Specified time (0-999) - U16
36363 0x8E0B 1 Alarm upper Threshold - U16
36364 0x8E0C 1 Alarm Lower Threshold - U16
36365 0x8E0D 1 Alarm Hysteresis(0-99) - U8
36366 0x8E0E 1 Relay State :
0 : Open
1 : Closed
- U8



Application


Setup


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
512 0x0200 Settings 108 NONE READ | WRITE | WRITE_MANY READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
512 0x0200 1 Network :
2 : 3BL
3 : 3NBL
4 : 4BL
5 : 4NBL
- U8
513 0x0201 1 Secondary of the current transformer : 1: 1 A 5: 5 A A U8
514 0x0202 1 Primary of the current transformer A U8
515 0x0203 4 Reserved - U16[]
519 0x0207 1 Imax Integration time:2 : 2 secondes5 : 5 minutes8 : 8 minutes10 : 10 minutes15 : 15 minutes20 : 20 minutes30: 30 minutes60 : 60 minutes - U8
520 0x0208 1 Pmax Integration time:2 : 2 secondes5 : 5 minutes8 : 8 minutes10 : 10 minutes15 : 15 minutes20 : 20 minutes30: 30 minutes60 : 60 minutes - U8
521 0x0209 1 OUT Type :0 : kWh+1 : kvarh +2 :Alarm3 : Command - U8
522 0x020A 1 OUT : Impuls weight :0 : 0,1 kWh/kvarh1 : 1 kWh/kvarh2 : 10 kWh/kvarh3 : 100 kWh/kvarh4 : 1000 kWh/kvarh5 : 10000 kWh/kvarh - U8
523 0x020B 1 OUT Impuls duration :1 : 100ms - 2 : 200ms3 : 300ms - 4 : 400ms5 : 500ms - 6 : 600ms7 : 700ms - 8 : 800ms9 : 900ms - U8
524 0x020C 27 R?serve Constructeur - U16[]
551 0x0227 1 Alarm Type :1 : I2 : In3 : U4 : V5 : ?P+6 : ?Q+7 : ?S+8 : ?PFC9 : ?PFL10 : THDU11 : THDV12 : THDI13 : HOUR14 : F15 : Internal temperature - U8
552 0x0228 1 Alarm upper Threshold - U8
553 0x0229 1 Reserved - U8
554 0x022A 1 Alarm Lower Threshold - U8
555 0x022B 1 Reserved - U8
556 0x022C 1 Alarm Hysteresis(0-99) - U8
557 0x022D 1 Alarm Specified time (0-999) - U8
558 0x022E 1 Relay State :
0 : Open
1 : Closed
- U8
559 0x022F 58 Reserved - U16[]
617 0x0269 1 Hour meter allocation1 : Auxiliary power supply2 : Currents3 : phase to phase voltage - U8
618 0x026A 1 Hour meter trigger threshold A U8
619 0x026B 1 Reserved - U8

Measurement


Common


Metrology Affected by current and voltage transformers


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50512 0xC550 Info 62 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50512 0xC550 2 Reserved - -
50514 0xC552 2 Phase to Phase Voltage: U12 V / 100 U32
50516 0xC554 2 Phase to Phase Voltage: U23 V / 100 U32
50518 0xC556 2 Phase to Phase Voltage: U31 V / 100 U32
50520 0xC558 2 Simple voltage : V1 V / 100 U32
50522 0xC55A 2 Simple voltage : V2 V / 100 U32
50524 0xC55C 2 Simple voltage : V3 V / 100 U32
50526 0xC55E 2 Frequency : F Hz / 100 U32
50528 0xC560 2 Current : I1 A / 1000 U32
50530 0xC562 2 Current : I2 A / 1000 U32
50532 0xC564 2 Current : I3 A / 1000 U32
50534 0xC566 2 Neutral Current : In A / 1000 U32
50536 0xC568 2 ? Active Power +/- : P W / 0.1 S32
50538 0xC56A 2 ? Reactive Power +/- : Q var / 0.1 S32
50540 0xC56C 2 ? Apparent Power : S VA / 0.1 U32
50542 0xC56E 2 ? Power Factor : -: leading et + : lagging : PF - / 1000 S32
50544 0xC570 2 Active Power phase 1 +/- : P1 W / 0.1 S32
50546 0xC572 2 Active Power phase 2 +/- : P2 W / 0.1 S32
50548 0xC574 2 Active Power phase 3 +/- : P3 W / 0.1 S32
50550 0xC576 2 Reactive Power phase 1 +/- : Q1 var / 0.1 S32
50552 0xC578 2 Reactive Power phase 2 +/- : Q2 var / 0.1 S32
50554 0xC57A 2 Reactive Power phase 3 +/- : Q3 var / 0.1 S32
50556 0xC57C 2 Apparent Power phase 1 : S1 VA / 0.1 U32
50558 0xC57E 2 Apparent Power phase 2 : S2 VA / 0.1 U32
50560 0xC580 2 Apparent Power phase 3 : S3 VA / 0.1 U32
50562 0xC582 2 Power Factor phase 1 -: leading and + : lagging : PF1 - / 1000 S32
50564 0xC584 2 Power Factor phase 2 -: leading and + : lagging : PF2 - / 1000 S32
50566 0xC586 2 Power Factor phase 3 -: leading and + : lagging : PF3 - / 1000 S32
50568 0xC588 2 Reserved - -
50570 0xC58A 2 Reserved - -
50572 0xC58C 2 Reserved - -

Energies


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50768 0xC650 Info 65 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50768 0xC650 2 Reserved - -
50770 0xC652 2 Total Positive Active Energy (no resetable) : Ea+ Wh / 0.001 U32
50772 0xC654 2 Total Positive Reactive Energy (no resetable) : Er + varh / 0.001 U32
50774 0xC656 2 Total Apparent Energy (no resetable) : Es VAh / 0.001 U32
50776 0xC658 2 Total Negative Active Energy (no resetable) : Ea- Wh / 0.001 U32
50778 0xC65A 2 Total Negative Reactive Energy (no resetable) : Er - varh / 0.001 U32
50780 0xC65C 2 Partial Positive Active Energy: Ea+ Wh / 0.001 U32
50782 0xC65E 2 Partial Positive Reactive Energy: Er + varh / 0.001 U32
50784 0xC660 2 Partial Apparent Energy : Es VAh / 0.001 U32
50786 0xC662 2 Partial Negative Active Energy : Ea- Wh / 0.001 U32
50788 0xC664 2 Partial Negative Reactive Energy : Er - varh / 0.001 U32
50790 0xC666 2 Number of pulse meter ( 10 Maxi ) - U32
50792 0xC668 2 Total pulse meter Input 1 - U32
50794 0xC66A 2 Reserved - -
50796 0xC66C 2 Reserved - -
50798 0xC66E 2 Reserved - -
50800 0xC670 2 Reserved - -
50802 0xC672 2 Reserved - -
50804 0xC674 2 Reserved - -
50806 0xC676 2 Reserved - -
50808 0xC678 2 Reserved - -
50810 0xC67A 2 Reserved - -
50812 0xC67C 2 Reserved - -
50814 0xC67E 2 Reserved - -
50816 0xC680 2 Reserved - -
50818 0xC682 2 Reserved - -
50820 0xC684 2 Reserved - -
50822 0xC686 2 Reserved - -
50824 0xC688 2 Reserved - -
50826 0xC68A 2 Reserved - -
50828 0xC68C 1 Reserved - -
50829 0xC68D 1 Reserved - -
50830 0xC68E 1 Reserved - -
50831 0xC68F 1 Reserved - -
50832 0xC690 1 Reserved - -

Statistique Affected by current and voltage transformers


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
51024 0xC750 Info 70 NONE READ READ

Dec address Hex address Words count Description Unit Data type
51024 0xC750 2 Reserved - -
51026 0xC752 2 Reserved - -
51028 0xC754 2 Reserved - -
51030 0xC756 2 Reserved - -
51032 0xC758 2 Reserved - -
51034 0xC75A 2 Reserved - -
51036 0xC75C 2 Reserved - -
51038 0xC75E 2 Reserved - -
51040 0xC760 2 Reserved - -
51042 0xC762 2 Reserved - -
51044 0xC764 2 Reserved - -
51046 0xC766 2 Reserved - -
51048 0xC768 2 Reserved - -
51050 0xC76A 2 Reserved - -
51052 0xC76C 2 Reserved - -
51054 0xC76E 2 Reserved - -
51056 0xC770 2 Reserved - -
51058 0xC772 2 Reserved - -
51060 0xC774 2 Reserved - -
51062 0xC776 2 Reserved - -
51064 0xC778 2 Reserved - -
51066 0xC77A 2 Reserved - -
51068 0xC77C 2 Reserved - -
51070 0xC77E 2 Max/avg I1 A / 1000 U32
51072 0xC780 2 Max/avg I2 A / 1000 U32
51074 0xC782 2 Max/avg I3 A / 1000 U32
51076 0xC784 2 Max/avg In A / 1000 U32
51078 0xC786 2 Max/avg P+ W / 0.1 U32
51080 0xC788 2 Max/avg P- W / 0.1 U32
51082 0xC78A 2 Max/avg Q+ var / 0.1 U32
51084 0xC78C 2 Max/avg Q- var / 0.1 U32
51086 0xC78E 2 Max/avg S VA / 0.1 U32
51088 0xC790 1 Reserved - -
51089 0xC791 1 Reserved - -
51090 0xC792 1 Reserved - -
51091 0xC793 1 Reserved - -
51092 0xC794 1 Reserved - -
51093 0xC795 1 Reserved - -

Metrology No Affected by current and voltage transformers


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
51280 0xC850 Info 35 NONE READ READ

Dec address Hex address Words count Description Unit Data type
51280 0xC850 1 Reserved - -
51281 0xC851 1 Phase to Phase Voltage: U12 V / 100 U16
51282 0xC852 1 Phase to Phase Voltage: U23 V / 100 U16
51283 0xC853 1 Phase to Phase Voltage: U31 V / 100 U16
51284 0xC854 1 Simple voltage : V1 V / 100 U16
51285 0xC855 1 Simple voltage : V2 V / 100 U16
51286 0xC856 1 Simple voltage : V3 V / 100 U16
51287 0xC857 1 Frequency : F Hz / 100 U16
51288 0xC858 1 Current : I1 A / 1000 U16
51289 0xC859 1 Current : I2 A / 1000 U16
51290 0xC85A 1 Current : I3 A / 1000 U16
51291 0xC85B 1 Neutral Current : In A / 1000 U16
51292 0xC85C 1 ? active Power +/- : P W / 0.1 S16
51293 0xC85D 1 ? reactive Power +/- : Q var / 0.1 S16
51294 0xC85E 1 ? apparent power : S VA / 0.1 U16
51295 0xC85F 1 ? power factor : -: leading and + : lagging : PF - / 1000 S16
51296 0xC860 1 Active Power phase 1 +/- : P1 W / 0.1 S16
51297 0xC861 1 Active Power phase 2 +/- : P2 W / 0.1 S16
51298 0xC862 1 Active Power phase 3 +/- : P3 W / 0.1 S16
51299 0xC863 1 Reactive Power phase 1 +/- : Q1 var / 0.1 S16
51300 0xC864 1 Reactive Power phase 2 +/- : Q2 var / 0.1 S16
51301 0xC865 1 Reactive Power phase 3 +/- : Q3 var / 0.1 S16
51302 0xC866 1 Apparent power phase 1 : S1 VA / 0.1 U16
51303 0xC867 1 Apparent power phase 2 : S2 VA / 0.1 U16
51304 0xC868 1 Apparent power phase 3 : S3 VA / 0.1 U16
51305 0xC869 1 Power Factor phase 1 -: leading and + : lagging : PF1 - / 1000 S16
51306 0xC86A 1 Power Factor phase 2 -: leading and + : lagging : PF2 - / 1000 S16
51307 0xC86B 1 Power Factor phase 3 -: leading and + : lagging : PF3 - / 1000 S16
51308 0xC86C 1 Reserved - -
51309 0xC86D 1 Reserved - -
51310 0xC86E 1 Reserved - -
51311 0xC86F 1 Total Positive Active Energy (no resetable) : Ea+ Wh / 1E-06 U16
51312 0xC870 1 Total Positive Reactive Energy (no resetable) : Er + varh / 1E-06 U16
51313 0xC871 1 Total Negative Active Energy (no resetable) : Ea- Wh / 1E-06 U16
51314 0xC872 1 Total Negative Reactive Energy (no resetable) : Er - varh / 1E-06 U16

THD


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
51536 0xC950 Info 10 NONE READ READ

Dec address Hex address Words count Description Unit Data type
51536 0xC950 1 thd U12 % / 10 U16
51537 0xC951 1 thd U23 % / 10 U16
51538 0xC952 1 thd U31 % / 10 U16
51539 0xC953 1 thd V1 % / 10 U16
51540 0xC954 1 thd V2 % / 10 U16
51541 0xC955 1 thd V3 % / 10 U16
51542 0xC956 1 thd I1 % / 10 U16
51543 0xC957 1 thd I2 % / 10 U16
51544 0xC958 1 thd I3 % / 10 U16
51545 0xC959 1 thd In % / 10 U16


Specific


Energy meters residual values (current kWh and kvarh)


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50833 0xC691 Info 5 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50833 0xC691 1 Ea+ Residual Wh / 0.1 U8
50834 0xC692 1 Er+ Residual varh / 0.1 U8
50835 0xC693 1 Dummy - U8
50836 0xC694 1 Dummy - U8
50837 0xC695 1 Dummy - U8


Actions


Reset ( These values could be combine all )


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
1024 0x0400 Commands 1 NONE WRITE WRITE

Dec address Hex address Words count Description Unit Data type
1024 0x0400 1 Reset : Max 4I : 0x1 Max P+,Q+,S,P-,Q- : 0x2 kWh+,kWh- : 0x80 kvarh+,kvarh- : 0x100 Pulse 1 : 0x200 Pulse 2 : 0x400 kVAh : 0x800 tous les param?tres : 0x1000 - U8



Monitoring


Alarms


Alarme


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
36176 0x8D50 Info 7 NONE READ READ

Dec address Hex address Words count Description Unit Data type
36176 0x8D50 1 Current alarm on lower threshold cause:
0 : No Alarm
1 : I1
2 : I2
3 : I3
4 : IN
5 : U12
6 : U23
7 : U31
8 : ?P+
9 : ?Q+
10 : ?S
12 : ?PFL
15 : thdI1
16 : thdI2
17 : thdI3
18 : thdU12
19 : thdU23
20 : thdU31
26 : thdV1
27 : thdV2
28 : thd V3
31 : ?PFC
33 : Input command
? / 1000 U16
36177 0x8D51 2 Current alarm on lower threshold : min value - U32
36179 0x8D53 1 Current alarm on upper threshold cause:
0 : No Alarm
1 : I1
2 : I2
3 : I3
4 : IN
5 : U12
6 : U23
7 : U31
8 : ?P+
9 : ?Q+
10 : ?S
12 : ?PFL
15 : thdI1
16 : thdI2
17 : thdI3
18 : thdU12
19 : thdU23
20 : thdU31
26 : thdV1
27 : thdV2
28 : thd V3
31 : ?PFC
33 : Input command
? / 1000 U16
36180 0x8D54 2 Current alarm on upper threshold : max value - U32
36182 0x8D56 1 Current alarm duration - U16