logosocomec.png

General


Identification


Product identification


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50000 0xC350 Info 66 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50000 0xC350 4 "SOCO" - STRING_16
50004 0xC354 1 Product order ID (Countis:100, Protection:200, Atys:300, Diris:400) - U16
50005 0xC355 1 Product ID (EX: 1000 ATS3) - U16
50006 0xC356 1 JBUS Table Version (EX: 101 Version 1.01) - U16
50007 0xC357 1 Product software version (EX: 100 Version 1.00) - U16
50008 0xC358 1 Serial_AA_SS - U16_HEX
50009 0xC359 1 Serial_SST_L - U16_HEX
50010 0xC35A 1 Serial_order - U16
50011 0xC35B 2 Serial_Reserve - U32
50013 0xC35D 4 See "Code table" tab for more details - U64_HEX
50017 0xC361 1 Customization data loaded (True/False) - U8
50018 0xC362 1 Product version (Major) - U16
50019 0xC363 1 Product version (Minor) - U16
50020 0xC364 1 Product version (Revision) - U16
50021 0xC365 1 Product version (Build) - U16
50022 0xC366 3 Product build date - DATETIME_3
50025 0xC369 1 Software technical base version (Major) - U16
50026 0xC36A 1 Software technical base version (Minor) - U16
50027 0xC36B 1 Software technical base version (Revision) - U16
50028 0xC36C 1 Customization version (Major) - U16
50029 0xC36D 1 Customization version (Minor) - U16
50030 0xC36E 4 Product VLO (EX : "880100") - STRING_NORM
50034 0xC372 4 Customization VLO (EX : "880700") - STRING_NORM
50038 0xC376 4 Software technical base VLO (EX : "880600") - STRING_NORM
50042 0xC37A 8 Vendor name (EX : "SOCOMEC") - STRING_NORM
50050 0xC382 8 Product name (EX : "DIRIS A40R") - STRING_NORM
50058 0xC38A 8 Extended name - STRING_NORM

Table Option


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
36096 0x8D00 Info 1 NONE READ READ

Dec address Hex address Words count Description Unit Data type
36096 0x8D00 1 Product option code (bit field) :bit 1: Metering Optionbit 2: Communication optionbit 3: 3 inputs / 1 output option - U8

Customization specific data


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
4096 0x1000 Info 138 NONE READ READ

Dec address Hex address Words count Description Unit Data type
4096 0x1000 1 Customisation specific data loaded0x0000 : FALSE0x0001 : TRUE - U8
4097 0x1001 1 Retrofit activated0x0000 : FALSE0x0001 : TRUE - U8
4098 0x1002 8 TC list :TC 1 / TC2 / TC3 / TC4 / TC5 / TC6 / TC7 / TC8 A U32[]
4106 0x100A 16 TC gain correction X1 2 words : 1 TC correction - U32[]
4122 0x101A 16 TC gain correction X2 2 words : 1 TC correction - U32[]
4138 0x102A 16 TC gain correction Y1 2 words : 1 TC correction - U32[]
4154 0x103A 16 TC gain correction Y2 2 words : 1 TC correction - U32[]
4170 0x104A 16 TC phasys correction X1 2 words : 1 TC correction - U32[]
4186 0x105A 16 TC phasys correction X2 2 words : 1 TC correction - U32[]
4202 0x106A 16 TC phasys correction Y1 2 words : 1 TC correction - U32[]
4218 0x107A 16 TC phasys correction Y2 2 words : 1 TC correction - U32[]


Common settings


Network Setting


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
57344 0xE000 Settings 12 NONE READ | WRITE | WRITE_MANY READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
57344 0xE000 1 Network Type :
0 : 1BL
1 : 2BL
2 : 3BL
3 : 3NBL
4 : 4BL
5 : 4NBL
- U8
57345 0xE001 1 Current Transformer secondary :
1 : 1 A
5 : 5 A
- U8
57346 0xE002 1 Current Transformer primary A U16
57347 0xE003 1 Reserved - -
57348 0xE004 1 Reserved - -
57349 0xE005 1 Reserved - -
57350 0xE006 1 Reserved - -
57351 0xE007 1 Reserved - -
57352 0xE008 2 Reserved - -
57354 0xE00A 1 Reserved - -
57355 0xE00B 1 Reserved - -


Actions


Action system


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
57856 0xE200 Commands 1 NONE WRITE WRITE

Dec address Hex address Words count Description Unit Data type
57856 0xE200 1 Action :
0xA1 : Product Configuration storage
0xB2 : Produit reset
0xC3 : Load Factory Config
- U8_HEX



Application


Table Setup


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
36352 0x8E00 Settings 17 NONE READ | WRITE | WRITE_MANY READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
36352 0x8E00 1 Network Type :0 : 1BL 1 : 2BL 2 : 3BL 3 : 3NBL 4 : 4BL 5 : 4NBL - U8
36353 0x8E01 1 Current Transformer secondary : 1: 1 A 5: 5 A A U8
36354 0x8E02 1 Current Transformer primary A U8
36355 0x8E03 1 Reserved - U8
36356 0x8E04 1 Synchronisation of I AVG/MAX:2 : 2 seconds 5 : 5 minutes 8 : 8 minutes 10 : 10 Minutes 15 : 15 minutes 20 : 20 minutes 30 : 30 minutes 60 : 60 minutes - U8
36357 0x8E05 1 Synchronisation of P/Q/S AVG/MAX Synchronisation of I AVG/MAX:2 : 2 seconds 5 : 5 minutes 8 : 8 minutes 10 : 10 Minutes 15 : 15 minutes 20 : 20 minutes 30 : 30 minutes 60 : 60 minutes - U8
36358 0x8E06 1 OUT : pulse output allocation :0 : kWh+1 : kvarh +2 :Alarm3 : Command - U8
36359 0x8E07 1 OUT : pulse output value :0 : 0,1 kWh/kvarh1 : 1 kWh/kvarh2 : 10 kWh/kvarh3 : 100 kWh/kvarh4 : 1000 kWh/kvarh5 : 10000 kWh/kvarh - U8
36360 0x8E08 1 OUT : pulse output duration :1 : 100ms2 : 200ms3 : 300ms4 : 400ms5 : 500ms6 : 600ms7 : 700ms8 : 800ms9 : 900ms - U8
36361 0x8E09 1 Hour meter allocation1 : Auxiliary power supply 2 : Currents3 : phase to phase voltage 4 : Input 1 - U8
36362 0x8E0A 1 Hour meter trigger threshold - U16
36363 0x8E0B 1 Alarm Type :1 : I2 : In3 : U4 : V5 : ?P+6 : ?Q+7 : ?S+8 : ?PFC9 : ?PFL10 : THDU11 : THDV12 : THDI13 : HOUR14 : F 15 : Temperature - U8
36364 0x8E0C 1 Alarm Specified time (1-999) - U8
36365 0x8E0D 1 Alarm upper Threshold - U16
36366 0x8E0E 1 Alarm Lower Threshold - U16
36367 0x8E0F 1 Alarm Hysteresis(0-99) - U8
36368 0x8E10 1 Relay State :0 : Normaly Open1 : Normaly Closed - U8

Measurement


Common


Metrology Affected by current and voltage transformers


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50512 0xC550 Info 62 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50512 0xC550 2 Hour Meter h / 100 U32
50514 0xC552 2 Phase to Phase Voltage: U12 V / 100 U32
50516 0xC554 2 Phase to Phase Voltage: U23 V / 100 U32
50518 0xC556 2 Phase to Phase Voltage: U31 V / 100 U32
50520 0xC558 2 Simple voltage : V1 V / 100 U32
50522 0xC55A 2 Simple voltage : V2 V / 100 U32
50524 0xC55C 2 Simple voltage : V3 V / 100 U32
50526 0xC55E 2 Frequency : F Hz / 100 U32
50528 0xC560 2 Current : I1 A / 1000 U32
50530 0xC562 2 Current : I2 A / 1000 U32
50532 0xC564 2 Current : I3 A / 1000 U32
50534 0xC566 2 Neutral Current : In A / 1000 U32
50536 0xC568 2 ? Active Power +/- : P W / 0.1 S32
50538 0xC56A 2 ? Reactive Power +/- : Q var / 0.1 S32
50540 0xC56C 2 ? Apparent Power : S VA / 0.1 U32
50542 0xC56E 2 ? Power Factor : -: leading et + : lagging : PF - / 1000 S32
50544 0xC570 2 Active Power phase 1 +/- : P1 W / 0.1 S32
50546 0xC572 2 Active Power phase 2 +/- : P2 W / 0.1 S32
50548 0xC574 2 Active Power phase 3 +/- : P3 W / 0.1 S32
50550 0xC576 2 Reactive Power phase 1 +/- : Q1 var / 0.1 S32
50552 0xC578 2 Reactive Power phase 2 +/- : Q2 var / 0.1 S32
50554 0xC57A 2 Reactive Power phase 3 +/- : Q3 var / 0.1 S32
50556 0xC57C 2 Apparent Power phase 1 : S1 VA / 0.1 U32
50558 0xC57E 2 Apparent Power phase 2 : S2 VA / 0.1 U32
50560 0xC580 2 Apparent Power phase 3 : S3 VA / 0.1 U32
50562 0xC582 2 Power Factor phase 1 -: leading and + : lagging : PF1 - / 1000 S32
50564 0xC584 2 Power Factor phase 2 -: leading and + : lagging : PF2 - / 1000 S32
50566 0xC586 2 Power Factor phase 3 -: leading and + : lagging : PF3 - / 1000 S32
50568 0xC588 2 Reserved - -
50570 0xC58A 2 Reserved - -
50572 0xC58C 2 Reserved - -

Energies


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50768 0xC650 Info 65 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50768 0xC650 2 Hour meter h / 100 U32
50770 0xC652 2 Reserved - -
50772 0xC654 2 Reserved - -
50774 0xC656 2 Reserved - -
50776 0xC658 2 Reserved - -
50778 0xC65A 2 Reserved - -
50780 0xC65C 2 Partial Positive Active Energy: Ea+ Wh / 0.001 U32
50782 0xC65E 2 Partial Positive Reactive Energy: Er + varh / 0.001 U32
50784 0xC660 2 Reserved - -
50786 0xC662 2 Reserved - -
50788 0xC664 2 Reserved - -
50790 0xC666 2 Reserved - -
50792 0xC668 2 Reserved - -
50794 0xC66A 2 Reserved - -
50796 0xC66C 2 Reserved - -
50798 0xC66E 2 Reserved - -
50800 0xC670 2 Reserved - -
50802 0xC672 2 Reserved - -
50804 0xC674 2 Reserved - -
50806 0xC676 2 Reserved - -
50808 0xC678 2 Reserved - -
50810 0xC67A 2 Reserved - -
50812 0xC67C 2 Reserved - -
50814 0xC67E 2 Reserved - -
50816 0xC680 2 Reserved - -
50818 0xC682 2 Reserved - -
50820 0xC684 2 Reserved - -
50822 0xC686 2 Reserved - -
50824 0xC688 2 Reserved - -
50826 0xC68A 2 Reserved - -
50828 0xC68C 1 Reserved - -
50829 0xC68D 1 Reserved - -
50830 0xC68E 1 Reserved - -
50831 0xC68F 1 Reserved - -
50832 0xC690 1 Reserved - -

Statistique Affected by current and voltage transformers


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
51024 0xC750 Info 70 NONE READ READ

Dec address Hex address Words count Description Unit Data type
51024 0xC750 2 Reserved - -
51026 0xC752 2 Reserved - -
51028 0xC754 2 Reserved - -
51030 0xC756 2 Reserved - -
51032 0xC758 2 Reserved - -
51034 0xC75A 2 Reserved - -
51036 0xC75C 2 Reserved - -
51038 0xC75E 2 Reserved - -
51040 0xC760 2 Reserved - -
51042 0xC762 2 Reserved - -
51044 0xC764 2 Reserved - -
51046 0xC766 2 Reserved - -
51048 0xC768 2 Reserved - -
51050 0xC76A 2 Reserved - -
51052 0xC76C 2 Reserved - -
51054 0xC76E 2 Reserved - -
51056 0xC770 2 Reserved - -
51058 0xC772 2 Reserved - -
51060 0xC774 2 Reserved - -
51062 0xC776 2 Reserved - -
51064 0xC778 2 Reserved - -
51066 0xC77A 2 Reserved - -
51068 0xC77C 2 Reserved - -
51070 0xC77E 2 Max/avg I1 A / 1000 U32
51072 0xC780 2 Max/avg I2 A / 1000 U32
51074 0xC782 2 Max/avg I3 A / 1000 U32
51076 0xC784 2 Max/avg In A / 1000 U32
51078 0xC786 2 Max/avg P+ W / 0.1 U32
51080 0xC788 2 Reserved - -
51082 0xC78A 2 Max/avg Q+ var / 0.1 U32
51084 0xC78C 2 Reserved - -
51086 0xC78E 2 Max/avg S VA / 0.1 U32
51088 0xC790 1 Reserved - -
51089 0xC791 1 Reserved - -
51090 0xC792 1 Reserved - -
51091 0xC793 1 Reserved - -
51092 0xC794 1 Reserved - -
51093 0xC795 1 Reserved - -

Metrology No Affected by current and voltage transformers


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
51280 0xC850 Info 35 NONE READ READ

Dec address Hex address Words count Description Unit Data type
51280 0xC850 1 Hour Meter h U16
51281 0xC851 1 Phase to Phase Voltage: U12 V / 100 U16
51282 0xC852 1 Phase to Phase Voltage: U23 V / 100 U16
51283 0xC853 1 Phase to Phase Voltage: U31 V / 100 U16
51284 0xC854 1 Simple voltage : V1 V / 100 U16
51285 0xC855 1 Simple voltage : V2 V / 100 U16
51286 0xC856 1 Simple voltage : V3 V / 100 U16
51287 0xC857 1 Frequency : F Hz / 100 U16
51288 0xC858 1 Current : I1 A / 1000 U16
51289 0xC859 1 Current : I2 A / 1000 U16
51290 0xC85A 1 Current : I3 A / 1000 U16
51291 0xC85B 1 Neutral Current : In A / 1000 U16
51292 0xC85C 1 ? active Power +/- : P W / 0.1 S16
51293 0xC85D 1 ? reactive Power +/- : Q var / 0.1 S16
51294 0xC85E 1 ? apparent power : S VA / 0.1 U16
51295 0xC85F 1 ? power factor : -: leading and + : lagging : PF - / 1000 S16
51296 0xC860 1 Active Power phase 1 +/- : P1 W / 0.1 S16
51297 0xC861 1 Active Power phase 2 +/- : P2 W / 0.1 S16
51298 0xC862 1 Active Power phase 3 +/- : P3 W / 0.1 S16
51299 0xC863 1 Reactive Power phase 1 +/- : Q1 var / 0.1 S16
51300 0xC864 1 Reactive Power phase 2 +/- : Q2 var / 0.1 S16
51301 0xC865 1 Reactive Power phase 3 +/- : Q3 var / 0.1 S16
51302 0xC866 1 Apparent power phase 1 : S1 VA / 0.1 U16
51303 0xC867 1 Apparent power phase 2 : S2 VA / 0.1 U16
51304 0xC868 1 Apparent power phase 3 : S3 VA / 0.1 U16
51305 0xC869 1 Power Factor phase 1 -: leading and + : lagging : PF1 - / 1000 S16
51306 0xC86A 1 Power Factor phase 2 -: leading and + : lagging : PF2 - / 1000 S16
51307 0xC86B 1 Power Factor phase 3 -: leading and + : lagging : PF3 - / 1000 S16
51308 0xC86C 1 Reserved - -
51309 0xC86D 1 Reserved - -
51310 0xC86E 1 Reserved - -
51311 0xC86F 1 Total Positive Active Energy (no resetable) : Ea+ Wh / 1E-06 U16
51312 0xC870 1 Reserved - -
51313 0xC871 1 Total Negative Active Energy (no resetable) : Er + Wh / 1E-06 U16
51314 0xC872 1 Reserved - -

THD


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
51536 0xC950 Info 10 NONE READ READ

Dec address Hex address Words count Description Unit Data type
51536 0xC950 1 thd U12 % / 10 U16
51537 0xC951 1 thd U23 % / 10 U16
51538 0xC952 1 thd U31 % / 10 U16
51539 0xC953 1 thd V1 % / 10 U16
51540 0xC954 1 thd V2 % / 10 U16
51541 0xC955 1 thd V3 % / 10 U16
51542 0xC956 1 thd I1 % / 10 U16
51543 0xC957 1 thd I2 % / 10 U16
51544 0xC958 1 thd I3 % / 10 U16
51545 0xC959 1 Reserved - -


Specific


Measurement CT/VT affected


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
768 0x0300 Info 150 NONE READ READ

Dec address Hex address Words count Description Unit Data type
768 0x0300 2 Phase 1 Current A / 1000 U32
770 0x0302 2 Phase 2 Current A / 1000 U32
772 0x0304 2 Phase 3 Current A / 1000 U32
774 0x0306 2 Neutral Current A / 1000 U32
776 0x0308 2 Phase to Phase Voltage: U12 V / 100 U32
778 0x030A 2 Phase to Phase Voltage: U23 V / 100 U32
780 0x030C 2 Phase to Phase Voltage: U31 V / 100 U32
782 0x030E 2 Phase to Neutral voltage phase 1 V / 100 U32
784 0x0310 2 Phase to Neutral voltage phase 2 V / 100 U32
786 0x0312 2 Phase to Neutral voltage phase 3 V / 100 U32
788 0x0314 2 Frequency Hz / 100 U32
790 0x0316 2 ? active power +/- : P W / 0.1 S32
792 0x0318 2 ? reactive power +/- : Q var / 0.1 S32
794 0x031A 2 ? apparent power : S VA / 0.1 U32
796 0x031C 2 ? power factor : -: leadiing et + : lagging : PF - / 1000 S32
798 0x031E 2 Active Power phase1 +/- W / 0.1 S32
800 0x0320 2 Active Power phase2 +/- W / 0.1 S32
802 0x0322 2 Active Power phase3 +/- W / 0.1 S32
804 0x0324 2 Reactive Power phase1 +/- var / 0.1 S32
806 0x0326 2 Reactive Power phase2 +/- var / 0.1 S32
808 0x0328 2 Reactive Power phase3 +/- var / 0.1 S32
810 0x032A 2 Apparent Power phase1 VA / 0.1 U32
812 0x032C 2 Apparent Power phase2 VA / 0.1 U32
814 0x032E 2 Apparent Power phase3 VA / 0.1 U32
816 0x0330 2 Power factor phase 1 -:leading and +: lagging - / 1000 S32
818 0x0332 2 Power factor phase 2 -:leading and +: lagging - / 1000 S32
820 0x0334 2 Power factor phase 3 -:leading and +: lagging - / 1000 S32
822 0x0336 16 R?serv? constructeur - U32[]
838 0x0346 2 max/avg I1 A / 1000 U32
840 0x0348 2 max/avg I2 A / 1000 U32
842 0x034A 2 max/avg I3 A / 1000 U32
844 0x034C 2 max/avg ?active power + W / 0.1 U32
846 0x034E 2 reserved - U32
848 0x0350 2 max/avg ?reactive power + var / 0.1 U32
850 0x0352 2 Reserved - U32
852 0x0354 2 max/avg ? apparent power VA / 0.1 U32
854 0x0356 2 Hour Meter h / 100 U32
856 0x0358 2 Active Energy + Wh / 0.001 U32
858 0x035A 2 Reactive Energy + varh / 0.001 U32
860 0x035C 56 Reserved - U32[]
916 0x0394 2 max/avg In A / 1000 U32

Measurement NO CT/VT affected


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
1792 0x0700 Info 100 NONE READ READ

Dec address Hex address Words count Description Unit Data type
1792 0x0700 1 Phase 1 Current A / 1000 U16
1793 0x0701 1 Phase 2 Current A / 1000 U16
1794 0x0702 1 Phase 3 Current A / 1000 U16
1795 0x0703 1 Neutral Current A / 1000 U16
1796 0x0704 1 Phase to Phase Voltage: U12 V / 100 U16
1797 0x0705 1 Phase to Phase Voltage: U23 V / 100 U16
1798 0x0706 1 Phase to Phase Voltage: U31 V / 100 U16
1799 0x0707 1 Phase to Neutral voltage phase 1 V / 100 U16
1800 0x0708 1 Phase to Neutral voltage phase 2 V / 100 U16
1801 0x0709 1 Phase to Neutral voltage phase 3 V / 100 U16
1802 0x070A 1 Frequency Hz / 100 U16
1803 0x070B 1 ? active power +/- : P W / 0.1 S16
1804 0x070C 1 ? reactive power +/- : Q var / 0.1 S16
1805 0x070D 1 ? apparent power : S VA / 0.1 U16
1806 0x070E 1 ? power factor : -: leadiing et + : lagging : PF - / 1000 S16
1807 0x070F 1 Active Power phase1 +/- W / 0.1 S16
1808 0x0710 1 Active Power phase2 +/- W / 0.1 S16
1809 0x0711 1 Active Power phase3 +/- W / 0.1 S16
1810 0x0712 1 Reactive Power phase1 +/- var / 0.1 S16
1811 0x0713 1 Reactive Power phase2 +/- var / 0.1 S16
1812 0x0714 1 Reactive Power phase3 +/- var / 0.1 S16
1813 0x0715 1 Apparent Power phase1 VA / 0.1 U16
1814 0x0716 1 Apparent Power phase2 VA / 0.1 U16
1815 0x0717 1 Apparent Power phase3 VA / 0.1 U16
1816 0x0718 1 Power factor phase 1 -:leading and +: lagging - / 1000 S16
1817 0x0719 1 Power factor phase 2 -:leading and +: lagging - / 1000 S16
1818 0x071A 1 Power factor phase 3 -:leading and +: lagging - / 1000 S16
1819 0x071B 8 R?serv? constructeur - U16[]
1827 0x0723 1 max/avg I1 A / 1000 U16
1828 0x0724 1 max/avg I2 A / 1000 U16
1829 0x0725 1 max/avg I3 A / 1000 U16
1830 0x0726 1 max/avg ?active power + W / 0.1 U16
1831 0x0727 1 reserved - U16
1832 0x0728 1 max/avg ?reactive power + var / 0.1 U16
1833 0x0729 1 Reserved - U16
1834 0x072A 1 max/avg ? apparent power VA / 0.1 U16
1835 0x072B 1 Active Energy +<10 000 Wh / 0.001 U16
1836 0x072C 1 Active Energy +>10 000 Wh / 0.001 U16
1837 0x072D 1 Reactive Energy+< 10 000 varh / 0.001 U16
1838 0x072E 1 Reactive Energy +>10 000 varh / 0.001 U16
1839 0x072F 52 R?serv? constructeur - U16[]
1891 0x0763 1 Max / AVG In A / 1000 U16

Tariff Energy


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50848 0xC6A0 Info 50 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50848 0xC6A0 1 Total Tariff Count - U8
50849 0xC6A1 1 Current Tariff No - U8
50850 0xC6A2 2 Active Energy Tariff 1 Wh / 0.001 U32
50852 0xC6A4 2 Active Energy Tariff 2 Wh / 0.001 U32
50854 0xC6A6 12 Reserved - -
50866 0xC6B2 2 Reactive Energy Tariff 1 varh / 0.001 U32
50868 0xC6B4 2 Reactive Energy Tariff 2 varh / 0.001 U32
50870 0xC6B6 12 Reserved - -
50882 0xC6C2 16 Reserved - -

THD


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
2304 0x0900 Info 11 NONE READ READ

Dec address Hex address Words count Description Unit Data type
2304 0x0900 1 I1 % / 10 U16
2305 0x0901 1 I2 % / 10 U16
2306 0x0902 1 I3 % / 10 U16
2307 0x0903 1 Reserved - -
2308 0x0904 1 U12 % / 10 U16
2309 0x0905 1 U23 % / 10 U16
2310 0x0906 1 U31 % / 10 U16
2311 0x0907 1 V1 % / 10 U16
2312 0x0908 1 V2 % / 10 U16
2313 0x0909 1 V3 % / 10 U16
2314 0x090A 1 Reserved - -


Actions


Reset ( These values could be combine all )


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
1024 0x0400 Commands 1 NONE WRITE WRITE

Dec address Hex address Words count Description Unit Data type
1024 0x0400 1 Reset :Max 4I : 0x1Max P+,Q+,S : 0x2Hour meter : 0x40kWh+ : 0x80kvarh+ : 0x100All : 0x1000 - U16_HEX



Monitoring


Alarms


Alarme


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
36176 0x8D50 Info 7 NONE READ READ

Dec address Hex address Words count Description Unit Data type
36176 0x8D50 1 Current alarm on lower threshold cause:0 : No Alarm / 1 : I1 / 2 : I2 / 3 : I3 / 4 : IN / 5 : U12 / 6 : U23 / 7 : U31 / 8 : ?P+ / 9 : ?Q+ / 10 : ?S / 11 : F / 12 : ?PFL / 15: thdI1 / 16: thdI2 / 17 : thdI3 / 18 : thdU12 / 19 : thdU23 / 20 : thdU31 / 21 : Hour / 22: V1 / 23 : V2 / 24 : V3 / 26: thdV1 / 27 : thdV2 / 28 : thd V3 / 31 : ?PFC / 32 : ?Temperature - / 1000 U8
36177 0x8D51 2 Current alarm on lower threshold : min value - U32
36179 0x8D53 1 Current alarm on upper threshold cause:0 : No Alarm / 1 : I1 / 2 : I2 / 3 : I3 / 4 : IN / 5 : U12 / 6 : U23 / 7 : U31 / 8 : ?P+ / 9 : ?Q+ / 10 : ?S / 11 : F / 12 : ?PFL / 15: thdI1 / 16: thdI2 / 17 : thdI3 / 18 : thdU12 / 19 : thdU23 / 20 : thdU31 / 21 : Hour / 22: V1 / 23 : V2 / 24 : V3 / 26: thdV1 / 27 : thdV2 / 28 : thd V3 / 31 : ?PFC/ 32 : ?Temperature - / 1000 U8
36180 0x8D54 2 Current alarm on upper threshold : max value - U32
36182 0x8D56 1 Current alarm duration s U8



Extensions


Temperatures


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
51456 0xC900 Info 8 NONE READ READ

Dec address Hex address Words count Description Unit Data type
51456 0xC900 1 Internal module Temperature present - U8
51457 0xC901 1 Module Temperature - S16
51458 0xC902 1 Number of external Temperature sensors - U8
51459 0xC903 1 Reserved - -
51460 0xC904 1 Reserved - -
51461 0xC905 1 Reserved - -
51462 0xC906 1 Reserved - -
51463 0xC907 1 Reserved - -



Industrialization


Table Indus


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
36816 0x8FD0 Settings 45 NONE READ | WRITE | WRITE_MANY READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
36816 0x8FD0 2 Courant Inject? en Calib - U32
36818 0x8FD2 2 Tension simple Inject? en Calib - U32
36820 0x8FD4 1 Action Calib A U8
36821 0x8FD5 1 Set Relais Impul A U8
36822 0x8FD6 1 Clr Relais Impulsion A U8
36823 0x8FD7 2 Code Constructeur - S32
36825 0x8FD9 4 Coef G?n?rale Courant A U16[]
36829 0x8FDD 4 Coef G?n?rale Tension A U16[]
36833 0x8FE1 4 D?phasage Phase 1 A U16[]
36837 0x8FE5 4 D?phasage Phase 2 A U16[]
36841 0x8FE9 4 D?phasage Phase 3 A U16[]
36845 0x8FED 1 Offset IN - U8
36846 0x8FEE 1 Gain IN - U8
36847 0x8FEF 1 Offset I1 - U8
36848 0x8FF0 1 Gain I1 - U8
36849 0x8FF1 1 Offset I2 - U8
36850 0x8FF2 1 Gain I2 - U8
36851 0x8FF3 1 Offset I3 - U8
36852 0x8FF4 1 Gain I3 - U8
36853 0x8FF5 1 Offset VN - U8
36854 0x8FF6 1 Gain VN - U8
36855 0x8FF7 1 Offset V1 - U8
36856 0x8FF8 1 Gain V1 - U8
36857 0x8FF9 1 Offset V2 - U8
36858 0x8FFA 1 Gain V2 - U8
36859 0x8FFB 1 Offset V3 - U8
36860 0x8FFC 1 Gain V3 - U8

Table Indus Temperature ( only available for the Diris A10 )


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
36384 0x8E20 Info 3 NONE READ READ

Dec address Hex address Words count Description Unit Data type
36384 0x8E20 1 Offset calibration ( 0 - 1024 ) - U8
36385 0x8E21 1 Offset Int/Ext ( default : 0 ) ? / 10 U8
36386 0x8E22 1 Valeur Convert ( N : 0-1024) - U8


Legacy


Measurement


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
2816 0x0B00 Info 40 NONE READ READ

Dec address Hex address Words count Description Unit Data type
2816 0x0B00 1 Current : I1 A / 1000 U16
2817 0x0B01 1 Current : I2 A / 1000 U16
2818 0x0B02 1 Current : I3 A / 1000 U16
2819 0x0B03 1 Neutral Current : In A / 1000 U16
2820 0x0B04 1 Phase to Phase Voltage: U12 V / 100 U16
2821 0x0B05 1 Phase to Phase Voltage: U23 V / 100 U16
2822 0x0B06 1 Phase to Phase Voltage: U31 V / 100 U16
2823 0x0B07 1 Simple voltage : V1 V / 100 U16
2824 0x0B08 1 Simple voltage : V2 V / 100 U16
2825 0x0B09 1 Simple voltage : V3 V / 100 U16
2826 0x0B0A 1 Frequency : Fr Hz / 100 U16
2827 0x0B0B 1 Total Active Power +/- : P W / 0.1 S16
2828 0x0B0C 1 Total Reactive Power +/- : Q var / 0.1 S16
2829 0x0B0D 1 Total apparent power : S VA / 0.1 U16
2830 0x0B0E 1 ? Power factor : -: capacitif et + : inductif : PF - / 1000 S16
2831 0x0B0F 1 I 1 AVG MAX A / 1000 U16
2832 0x0B10 1 I 2 AVG MAX A / 1000 U16
2833 0x0B11 1 I 3 AVG MAX A / 1000 U16
2834 0x0B12 1 In AVG MAX A / 1000 U16
2835 0x0B13 1 P+ AVG MAX W / 0.1 U16
2836 0x0B14 1 Active Energy +<10 000 Wh / 0.001 U16
2837 0x0B15 1 Active Energy +>10 000 Wh / 0.001 U16
2838 0x0B16 1 Reactive Energy+< 10 000 varh / 0.001 U16
2839 0x0B17 1 Reactive Energy +>10 000 varh / 0.001 U16
2840 0x0B18 1 Hour Meter +<10000 h / 100 U16
2841 0x0B19 1 Hour Meter +>10000 h / 100 U16
2842 0x0B1A 1 Active Power phase1 +/- W / 0.1 S16
2843 0x0B1B 1 Active Power phase2 +/- W / 0.1 S16
2844 0x0B1C 1 Active Power phase3 +/- W / 0.1 S16
2845 0x0B1D 1 Reactive Power phase1 +/- var / 0.1 S16
2846 0x0B1E 1 Reactive Power phase2 +/- var / 0.1 S16
2847 0x0B1F 1 Reactive Power phase3 +/- var / 0.1 S16
2848 0x0B20 1 Apparent Power phase1 VA / 0.1 U16
2849 0x0B21 1 Apparent Power phase2 VA / 0.1 U16
2850 0x0B22 1 Apparent Power phase3 VA / 0.1 U16
2851 0x0B23 1 Power factor phase 1-: leading and +: lagging - / 1000 S16
2852 0x0B24 1 Power factor phase 2-: leading and +: lagging - / 1000 S16
2853 0x0B25 1 Power factor phase 3-: leading and +: lagging - / 1000 S16
2854 0x0B26 1 Q+ AVG MAX var / 0.1 U16
2855 0x0B27 1 S AVG MAX VA / 0.1 U16

Alarme


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
1280 0x0500 Info 7 NONE READ READ

Dec address Hex address Words count Description Unit Data type
1280 0x0500 1 Current alarm on lower threshold cause:0 : No Alarm / 1 : I1 / 2 : I2 / 3 : I3 / 4 : IN / 5 : U12 / 6 : U23 / 7 : U31 / 8 : ?P+ / 9 : ?Q+ / 10 : ?S / 11 : F / 12 : ?PFL / 15: thdI1 / 16: thdI2 / 17 : thdI3 / 18 : thdU12 / 19 : thdU23 / 20 : thdU31 / 21 : Hour / 22: V1 / 23 : V2 / 24 : V3 / 26: thdV1 / 27 : thdV2 / 28 : thd V3 / 31 : ?PFC/ 32 : ?Temperature - / 1000 U8
1281 0x0501 2 Current alarm on lower threshold : min value - S32
1283 0x0503 1 Current alarm on upper threshold cause:0 : No Alarm / 1 : I1 / 2 : I2 / 3 : I3 / 4 : IN / 5 : U12 / 6 : U23 / 7 : U31 / 8 : ?P+ / 9 : ?Q+ / 10 : ?S / 11 : F / 12 : ?PFL / 15: thdI1 / 16: thdI2 / 17 : thdI3 / 18 : thdU12 / 19 : thdU23 / 20 : thdU31 / 21 : Hour / 22: V1 / 23 : V2 / 24 : V3 / 26: thdV1 / 27 : thdV2 / 28 : thd V3 / 31 : ?PFC/ 32 : ?Temperature - / 1000 U8
1284 0x0504 2 Current alarm on upper threshold : max value - S32
1286 0x0506 1 Current alarm duration s U8

Option


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
256 0x0100 Info 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
256 0x0100 1 Reserved - -
257 0x0101 1 Reserved - -
258 0x0102 1 Reserved - -
259 0x0103 1 Reserved - -

Setup


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
512 0x0200 Settings 108 NONE READ | WRITE | WRITE_MANY READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
512 0x0200 1 Network Type :0 : 1BL 1 : 2BL 2 : 3BL 3 : 3NBL 4 : 4BL 5 : 4NBL - U8
513 0x0201 1 Current Transformer secondary : 1: 1 A 5: 5 A A U8
514 0x0202 1 Current Transformer primary A U8
515 0x0203 4 Reserved - U16[]
519 0x0207 1 Synchronisation of I AVG/MAX: Synchronisation of I AVG/MAX:2 : 2 seconds 5 : 5 minutes 8 : 8 minutes 10 : 10 Minutes 15 : 15 minutes 20 : 20 minutes 30 : 30 minutes 60 : 60 minutes - U8
520 0x0208 1 Synchronisation of P/Q/S AVG/MAXSynchronisation of I AVG/MAX:2 : 2 seconds 5 : 5 minutes 8 : 8 minutes 10 : 10 Minutes 15 : 15 minutes 20 : 20 minutes 30 : 30 minutes 60 : 60 minutes - U8
521 0x0209 1 OUT : pulse output allocation :0 : kWh+1 : kvarh +2 :Alarm3 : Command - U8
522 0x020A 1 OUT : pulse output value :0 : 0,1 kWh/kvarh1 : 1 kWh/kvarh2 : 10 kWh/kvarh3 : 100 kWh/kvarh4 : 1000 kWh/kvarh5 : 10000 kWh/kvarh - U8
523 0x020B 1 OUT : pulse output duration :1 : 100ms2 : 200ms3 : 300ms4 : 400ms5 : 500ms6 : 600ms7 : 700ms8 : 800ms9 : 900ms - U8
524 0x020C 27 R?serve Constructeur - U16[]
551 0x0227 1 Alarm Type :1 : I2 : In3 : U4 : V5 : ?P+6 : ?Q+7 : ?S+8 : ?PFC9 : ?PFL10 : THDU11 : THDV12 : THDI13 : HOUR14 : F 15 : Temperature - U8
552 0x0228 1 Alarm upper Threshold - U16
553 0x0229 1 Reserved - U8
554 0x022A 1 Alarm Lower Threshold - U16
555 0x022B 1 Reserved - U8
556 0x022C 1 Alarm Hysteresis(0-99) - U8
557 0x022D 1 Alarm Specified time (1-999) - U16
558 0x022E 1 Relay State :0 : Normaly Open1 : Normaly Closed - U8
559 0x022F 58 Reserved - U16[]
617 0x0269 1 Hour meter allocation1 : Auxiliary power supply2 : Currents3 : phase to phase voltage4 : Input 1 - U8
618 0x026A 1 Hour meter trigger threshold - U16
619 0x026B 1 Reserved - U8