logosocomec.png

Custom


Custom Unit


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
37072 0x90D0 Settings 2 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
37072 0x90D0 2 Label of custom unit - STRING

Custom meters commands


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
37088 0x90E0 Settings 7 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
37088 0x90E0 1 Input 1 custom meter
0 : Stop
1 : Start
- U8
37089 0x90E1 1 Input 2 custom meter
0 : Stop
1 : Start
- U8
37090 0x90E2 1 Input 3 custom meter
0 : Stop
1 : Start
- U8
37091 0x90E3 1 Input 4 custom meter
0 : Stop
1 : Start
- U8
37092 0x90E4 1 Input 5 custom meter
0 : Stop
1 : Start
- U8
37093 0x90E5 1 Input 6 custom meter
0 : Stop
1 : Start
- U8
37094 0x90E6 1 Input 7 custom meter
0 : Stop
1 : Start
- U8


Diagnostic


Table Diagnostic


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
45056 0xB000 Info 16 NONE READ READ

Dec address Hex address Words count Description Unit Data type
45056 0xB000 2 Date & Time last boot s DATETIME
45058 0xB002 2 Save context count - U32
45060 0xB004 1 Flash type :
0 : AT45DB161
1 : AT45DB081
2 : AT45DB041
A U8
45061 0xB005 1 Analogical inputs option :
0 : Option not present
1 : Option present
A U8
45062 0xB006 2 dummy - U32
45064 0xB008 2 dummy - U32
45066 0xB00A 2 dummy - U32
45068 0xB00C 2 dummy - U32
45070 0xB00E 2 dummy - U32


Events


Event Configuration #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40192 0x9D00 Settings 17 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
40192 0x9D00 5 Name - STRING
40197 0x9D05 1 Mode :
0 : Disabled
1 : Logical state
2 : Analogical value
3 : Combination
- U16
40198 0x9D06 1 Operand1 - U16
40199 0x9D07 1 Operand2 - U16
40200 0x9D08 1 Severity :
0 : None
1 : Information
2 : Warning
3 : Default
- U16
40201 0x9D09 1 Logical mode :
0 : Low state
1 : High state
2 : Falling edge
3 : Rising edge
4 : Both falling & rising edge
- U16
40202 0x9D0A 1 Combination mode :
0 : OR
1 : AND
- U16
40203 0x9D0B 1 Analogical value comparison type :
0 : Low & High comparison
1 : Only high
2 : Only low
3 : Match with high level on rising
4 : Match with low level on falling
- U16
40204 0x9D0C 1 AnaValHyst - U16
40205 0x9D0D 2 AnaValLow - U32
40207 0x9D0F 2 AnaValHigh - U32

Event Configuration #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40209 0x9D11 Settings 17 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
40209 0x9D11 5 Name - STRING
40214 0x9D16 1 Mode :
0 : Disabled
1 : Logical state
2 : Analogical value
3 : Combination
- U16
40215 0x9D17 1 Operand1 - U16
40216 0x9D18 1 Operand2 - U16
40217 0x9D19 1 Severity :
0 : None
1 : Information
2 : Warning
3 : Default
- U16
40218 0x9D1A 1 Logical mode :
0 : Low state
1 : High state
2 : Falling edge
3 : Rising edge
4 : Both falling & rising edge
- U16
40219 0x9D1B 1 Combination mode :
0 : OR
1 : AND
- U16
40220 0x9D1C 1 Analogical value comparison type :
0 : Low & High comparison
1 : Only high
2 : Only low
3 : Match with high level on rising
4 : Match with low level on falling
- U16
40221 0x9D1D 1 AnaValHyst - U16
40222 0x9D1E 2 AnaValLow - U32
40224 0x9D20 2 AnaValHigh - U32

Event Configuration #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40226 0x9D22 Settings 17 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
40226 0x9D22 5 Name - STRING
40231 0x9D27 1 Mode :
0 : Disabled
1 : Logical state
2 : Analogical value
3 : Combination
- U16
40232 0x9D28 1 Operand1 - U16
40233 0x9D29 1 Operand2 - U16
40234 0x9D2A 1 Severity :
0 : None
1 : Information
2 : Warning
3 : Default
- U16
40235 0x9D2B 1 Logical mode :
0 : Low state
1 : High state
2 : Falling edge
3 : Rising edge
4 : Both falling & rising edge
- U16
40236 0x9D2C 1 Combination mode :
0 : OR
1 : AND
- U16
40237 0x9D2D 1 Analogical value comparison type :
0 : Low & High comparison
1 : Only high
2 : Only low
3 : Match with high level on rising
4 : Match with low level on falling
- U16
40238 0x9D2E 1 AnaValHyst - U16
40239 0x9D2F 2 AnaValLow - U32
40241 0x9D31 2 AnaValHigh - U32

Event Configuration #4


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40243 0x9D33 Settings 17 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
40243 0x9D33 5 Name - STRING
40248 0x9D38 1 Mode :
0 : Disabled
1 : Logical state
2 : Analogical value
3 : Combination
- U16
40249 0x9D39 1 Operand1 - U16
40250 0x9D3A 1 Operand2 - U16
40251 0x9D3B 1 Severity :
0 : None
1 : Information
2 : Warning
3 : Default
- U16
40252 0x9D3C 1 Logical mode :
0 : Low state
1 : High state
2 : Falling edge
3 : Rising edge
4 : Both falling & rising edge
- U16
40253 0x9D3D 1 Combination mode :
0 : OR
1 : AND
- U16
40254 0x9D3E 1 Analogical value comparison type :
0 : Low & High comparison
1 : Only high
2 : Only low
3 : Match with high level on rising
4 : Match with low level on falling
- U16
40255 0x9D3F 1 AnaValHyst - U16
40256 0x9D40 2 AnaValLow - U32
40258 0x9D42 2 AnaValHigh - U32

Event Configuration #5


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40260 0x9D44 Settings 17 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
40260 0x9D44 5 Name - STRING
40265 0x9D49 1 Mode :
0 : Disabled
1 : Logical state
2 : Analogical value
3 : Combination
- U16
40266 0x9D4A 1 Operand1 - U16
40267 0x9D4B 1 Operand2 - U16
40268 0x9D4C 1 Severity :
0 : None
1 : Information
2 : Warning
3 : Default
- U16
40269 0x9D4D 1 Logical mode :
0 : Low state
1 : High state
2 : Falling edge
3 : Rising edge
4 : Both falling & rising edge
- U16
40270 0x9D4E 1 Combination mode :
0 : OR
1 : AND
- U16
40271 0x9D4F 1 Analogical value comparison type :
0 : Low & High comparison
1 : Only high
2 : Only low
3 : Match with high level on rising
4 : Match with low level on falling
- U16
40272 0x9D50 1 AnaValHyst - U16
40273 0x9D51 2 AnaValLow - U32
40275 0x9D53 2 AnaValHigh - U32

Event Configuration #6


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40277 0x9D55 Settings 17 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
40277 0x9D55 5 Name - STRING
40282 0x9D5A 1 Mode :
0 : Disabled
1 : Logical state
2 : Analogical value
3 : Combination
- U16
40283 0x9D5B 1 Operand1 - U16
40284 0x9D5C 1 Operand2 - U16
40285 0x9D5D 1 Severity :
0 : None
1 : Information
2 : Warning
3 : Default
- U16
40286 0x9D5E 1 Logical mode :
0 : Low state
1 : High state
2 : Falling edge
3 : Rising edge
4 : Both falling & rising edge
- U16
40287 0x9D5F 1 Combination mode :
0 : OR
1 : AND
- U16
40288 0x9D60 1 Analogical value comparison type :
0 : Low & High comparison
1 : Only high
2 : Only low
3 : Match with high level on rising
4 : Match with low level on falling
- U16
40289 0x9D61 1 AnaValHyst - U16
40290 0x9D62 2 AnaValLow - U32
40292 0x9D64 2 AnaValHigh - U32

Event Configuration #7


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40294 0x9D66 Settings 17 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
40294 0x9D66 5 Name - STRING
40299 0x9D6B 1 Mode :
0 : Disabled
1 : Logical state
2 : Analogical value
3 : Combination
- U16
40300 0x9D6C 1 Operand1 - U16
40301 0x9D6D 1 Operand2 - U16
40302 0x9D6E 1 Severity :
0 : None
1 : Information
2 : Warning
3 : Default
- U16
40303 0x9D6F 1 Logical mode :
0 : Low state
1 : High state
2 : Falling edge
3 : Rising edge
4 : Both falling & rising edge
- U16
40304 0x9D70 1 Combination mode :
0 : OR
1 : AND
- U16
40305 0x9D71 1 Analogical value comparison type :
0 : Low & High comparison
1 : Only high
2 : Only low
3 : Match with high level on rising
4 : Match with low level on falling
- U16
40306 0x9D72 1 AnaValHyst - U16
40307 0x9D73 2 AnaValLow - U32
40309 0x9D75 2 AnaValHigh - U32

Event Configuration #8


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40311 0x9D77 Settings 17 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
40311 0x9D77 5 Name - STRING
40316 0x9D7C 1 Mode :
0 : Disabled
1 : Logical state
2 : Analogical value
3 : Combination
- U16
40317 0x9D7D 1 Operand1 - U16
40318 0x9D7E 1 Operand2 - U16
40319 0x9D7F 1 Severity :
0 : None
1 : Information
2 : Warning
3 : Default
- U16
40320 0x9D80 1 Logical mode :
0 : Low state
1 : High state
2 : Falling edge
3 : Rising edge
4 : Both falling & rising edge
- U16
40321 0x9D81 1 Combination mode :
0 : OR
1 : AND
- U16
40322 0x9D82 1 Analogical value comparison type :
0 : Low & High comparison
1 : Only high
2 : Only low
3 : Match with high level on rising
4 : Match with low level on falling
- U16
40323 0x9D83 1 AnaValHyst - U16
40324 0x9D84 2 AnaValLow - U32
40326 0x9D86 2 AnaValHigh - U32

Event Configuration #9


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40328 0x9D88 Settings 17 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
40328 0x9D88 5 Name - STRING
40333 0x9D8D 1 Mode :
0 : Disabled
1 : Logical state
2 : Analogical value
3 : Combination
- U16
40334 0x9D8E 1 Operand1 - U16
40335 0x9D8F 1 Operand2 - U16
40336 0x9D90 1 Severity :
0 : None
1 : Information
2 : Warning
3 : Default
- U16
40337 0x9D91 1 Logical mode :
0 : Low state
1 : High state
2 : Falling edge
3 : Rising edge
4 : Both falling & rising edge
- U16
40338 0x9D92 1 Combination mode :
0 : OR
1 : AND
- U16
40339 0x9D93 1 Analogical value comparison type :
0 : Low & High comparison
1 : Only high
2 : Only low
3 : Match with high level on rising
4 : Match with low level on falling
- U16
40340 0x9D94 1 AnaValHyst - U16
40341 0x9D95 2 AnaValLow - U32
40343 0x9D97 2 AnaValHigh - U32

Event Configuration #10


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40345 0x9D99 Settings 17 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
40345 0x9D99 5 Name - STRING
40350 0x9D9E 1 Mode :
0 : Disabled
1 : Logical state
2 : Analogical value
3 : Combination
- U16
40351 0x9D9F 1 Operand1 - U16
40352 0x9DA0 1 Operand2 - U16
40353 0x9DA1 1 Severity :
0 : None
1 : Information
2 : Warning
3 : Default
- U16
40354 0x9DA2 1 Logical mode :
0 : Low state
1 : High state
2 : Falling edge
3 : Rising edge
4 : Both falling & rising edge
- U16
40355 0x9DA3 1 Combination mode :
0 : OR
1 : AND
- U16
40356 0x9DA4 1 Analogical value comparison type :
0 : Low & High comparison
1 : Only high
2 : Only low
3 : Match with high level on rising
4 : Match with low level on falling
- U16
40357 0x9DA5 1 AnaValHyst - U16
40358 0x9DA6 2 AnaValLow - U32
40360 0x9DA8 2 AnaValHigh - U32

Table Detailed events


Command

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40960 0xA000 Command 1 NONE WRITE_MANY WRITE_MANY

Dec address Hex address Words count Description Unit Data type
40960 0xA000 1 Action
0x0001 : Reset read pointer
0xFFFE : Get next data
- U16_HEX

Header

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40976 0xA010 Header 2 NONE READ READ

Dec address Hex address Words count Description Unit Data type
40976 0xA010 1 Record count ( Maximum 9 ) - U8
40977 0xA011 1 Record size : 13 see below the data record description W U8

Data

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40978 0xA012 Data 13 NONE READ READ

Dec address Hex address Words count Description Unit Data type
40978 0xA012 1 ID - U16
40979 0xA013 1 Type
0 : State
1 : Edge
2 : System
- U8
40980 0xA014 1 Severity
0 : None
1 : Info
2 : Warning
3 : Default
4 : Error
- U16
40981 0xA015 1 Status
0 : NonActive
1 : Active
2 : Finished
3 : Active and checked
4 : Finished and checked
- U16
40982 0xA016 2 Date s DATETIME
40984 0xA018 2 Duration s U32
40986 0xA01A 1 Cause (depends of ID) - U16
40987 0xA01B 2 Value low - S32
40989 0xA01D 2 Value high - S32


Load Curves


Input 1


Command

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38144 0x9500 Command 1 NONE WRITE_MANY WRITE_MANY

Dec address Hex address Words count Description Unit Data type
38144 0x9500 1 Action
0x0001 : Reset read pointer
0xFFFE : Get next data
- U16_HEX

Header

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38160 0x9510 Header 6 NONE READ READ

Dec address Hex address Words count Description Unit Data type
38160 0x9510 1 Record count ( Maximum 29 ) - U8
38161 0x9511 1 Record size : 4 see below the data record description - U8
38162 0x9512 1 Integration period s U16
38163 0x9513 1 Physical Unit :
0 : W
1 : W
2 : var
3 : var
4 : VA
5 : None
6 : J
7 : Pulse
8 : m3
9 : Nm3
20 : kW
22 : kVAr
24 : kVA
26 : kJ
27 : kilo-Pulse
- U8
38164 0x9514 1 Numerator Rate - U16
38165 0x9515 1 Denominator Rate - U16

Data

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38166 0x9516 Data 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
38166 0x9516 2 Date s DATETIME
38168 0x9518 1 Full/incomplete period
0 : full integration period
1 : incomplete integration period
- U8
38169 0x9519 1 Value without CT*VT rate - U16

Input 2


Command

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38288 0x9590 Command 1 NONE WRITE_MANY WRITE_MANY

Dec address Hex address Words count Description Unit Data type
38288 0x9590 1 Action
0x0001 : Reset read pointer
0xFFFE : Get next data
- U16_HEX

Header

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38304 0x95A0 Header 6 NONE READ READ

Dec address Hex address Words count Description Unit Data type
38304 0x95A0 1 Record count ( Maximum 29 ) - U8
38305 0x95A1 1 Record size : 4 see below the data record description - U8
38306 0x95A2 1 Integration period s U16
38307 0x95A3 1 Physical Unit :
0 : W
1 : W
2 : var
3 : var
4 : VA
5 : None
6 : J
7 : Pulse
8 : m3
9 : Nm3
20 : kW
22 : kVAr
24 : kVA
26 : kJ
27 : kilo-Pulse
- U8
38308 0x95A4 1 Numerator Rate - U16
38309 0x95A5 1 Denominator Rate - U16

Data

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38310 0x95A6 Data 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
38310 0x95A6 2 Date s DATETIME
38312 0x95A8 1 Full/incomplete period
0 : full integration period
1 : incomplete integration period
- U8
38313 0x95A9 1 Value without CT*VT rate - U16

Input 3


Command

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38432 0x9620 Command 1 NONE WRITE_MANY WRITE_MANY

Dec address Hex address Words count Description Unit Data type
38432 0x9620 1 Action
0x0001 : Reset read pointer
0xFFFE : Get next data
- U16_HEX

Header

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38448 0x9630 Header 6 NONE READ READ

Dec address Hex address Words count Description Unit Data type
38448 0x9630 1 Record count ( Maximum 29 ) - U8
38449 0x9631 1 Record size : 4 see below the data record description - U8
38450 0x9632 1 Integration period s U16
38451 0x9633 1 Physical Unit :
0 : W
1 : W
2 : var
3 : var
4 : VA
5 : None
6 : J
7 : Pulse
8 : m3
9 : Nm3
20 : kW
22 : kVAr
24 : kVA
26 : kJ
27 : kilo-Pulse
- U8
38452 0x9634 1 Numerator Rate - U16
38453 0x9635 1 Denominator Rate - U16

Data

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38454 0x9636 Data 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
38454 0x9636 2 Date s DATETIME
38456 0x9638 1 Full/incomplete period
0 : full integration period
1 : incomplete integration period
- U8
38457 0x9639 1 Value without CT*VT rate - U16

Input 4


Command

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38576 0x96B0 Command 1 NONE WRITE_MANY WRITE_MANY

Dec address Hex address Words count Description Unit Data type
38576 0x96B0 1 Action
0x0001 : Reset read pointer
0xFFFE : Get next data
- U16_HEX

Header

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38592 0x96C0 Header 6 NONE READ READ

Dec address Hex address Words count Description Unit Data type
38592 0x96C0 1 Record count ( Maximum 29 ) - U8
38593 0x96C1 1 Record size : 4 see below the data record description - U8
38594 0x96C2 1 Integration period s U16
38595 0x96C3 1 Physical Unit :
0 : W
1 : W
2 : var
3 : var
4 : VA
5 : None
6 : J
7 : Pulse
8 : m3
9 : Nm3
20 : kW
22 : kVAr
24 : kVA
26 : kJ
27 : kilo-Pulse
- U8
38596 0x96C4 1 Numerator Rate - U16
38597 0x96C5 1 Denominator Rate - U16

Data

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38598 0x96C6 Data 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
38598 0x96C6 2 Date s DATETIME
38600 0x96C8 1 Full/incomplete period
0 : full integration period
1 : incomplete integration period
- U8
38601 0x96C9 1 Value without CT*VT rate - U16

Input 5


Command

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38720 0x9740 Command 1 NONE WRITE_MANY WRITE_MANY

Dec address Hex address Words count Description Unit Data type
38720 0x9740 1 Action
0x0001 : Reset read pointer
0xFFFE : Get next data
- U16_HEX

Header

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38736 0x9750 Header 6 NONE READ READ

Dec address Hex address Words count Description Unit Data type
38736 0x9750 1 Record count ( Maximum 29 ) - U8
38737 0x9751 1 Record size : 4 see below the data record description - U8
38738 0x9752 1 Integration period s U16
38739 0x9753 1 Physical Unit :
0 : W
1 : W
2 : var
3 : var
4 : VA
5 : None
6 : J
7 : Pulse
8 : m3
9 : Nm3
20 : kW
22 : kVAr
24 : kVA
26 : kJ
27 : kilo-Pulse
- U8
38740 0x9754 1 Numerator Rate - U16
38741 0x9755 1 Denominator Rate - U16

Data

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38742 0x9756 Data 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
38742 0x9756 2 Date s DATETIME
38744 0x9758 1 Full/incomplete period
0 : full integration period
1 : incomplete integration period
- U8
38745 0x9759 1 Value without CT*VT rate - U16

Input 6


Command

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38864 0x97D0 Command 1 NONE WRITE_MANY WRITE_MANY

Dec address Hex address Words count Description Unit Data type
38864 0x97D0 1 Action
0x0001 : Reset read pointer
0xFFFE : Get next data
- U16_HEX

Header

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38880 0x97E0 Header 6 NONE READ READ

Dec address Hex address Words count Description Unit Data type
38880 0x97E0 1 Record count ( Maximum 29 ) - U8
38881 0x97E1 1 Record size : 4 see below the data record description - U8
38882 0x97E2 1 Integration period s U16
38883 0x97E3 1 Physical Unit :
0 : W
1 : W
2 : var
3 : var
4 : VA
5 : None
6 : J
7 : Pulse
8 : m3
9 : Nm3
20 : kW
22 : kVAr
24 : kVA
26 : kJ
27 : kilo-Pulse
- U8
38884 0x97E4 1 Numerator Rate - U16
38885 0x97E5 1 Denominator Rate - U16

Data

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38886 0x97E6 Data 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
38886 0x97E6 2 Date s DATETIME
38888 0x97E8 1 Full/incomplete period
0 : full integration period
1 : incomplete integration period
- U8
38889 0x97E9 1 Value without CT*VT rate - U16

Input 7


Command

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39008 0x9860 Command 1 NONE WRITE_MANY WRITE_MANY

Dec address Hex address Words count Description Unit Data type
39008 0x9860 1 Action
0x0001 : Reset read pointer
0xFFFE : Get next data
- U16_HEX

Header

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39024 0x9870 Header 6 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39024 0x9870 1 Record count ( Maximum 29 ) - U8
39025 0x9871 1 Record size : 4 see below the data record description - U8
39026 0x9872 1 Integration period s U16
39027 0x9873 1 Physical Unit :
0 : W
1 : W
2 : var
3 : var
4 : VA
5 : None
6 : J
7 : Pulse
8 : m3
9 : Nm3
20 : kW
22 : kVAr
24 : kVA
26 : kJ
27 : kilo-Pulse
- U8
39028 0x9874 1 Numerator Rate - U16
39029 0x9875 1 Denominator Rate - U16

Data

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39030 0x9876 Data 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
39030 0x9876 2 Date s DATETIME
39032 0x9878 1 Full/incomplete period
0 : full integration period
1 : incomplete integration period
- U8
39033 0x9879 1 Value without CT*VT rate - U16

Top synchro command


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
37104 0x90F0 Commands 1 NONE WRITE WRITE

Dec address Hex address Words count Description Unit Data type
37104 0x90F0 1 Top synchro command
1 : New top
A U8


Logical Inputs


Logic Input settings #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39680 0x9B00 Settings 27 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
39680 0x9B00 5 Name - STRING
39685 0x9B05 1 Mode :
0 : Disabled
1 : Pulse meter
2 : Logical input
3 : Synchro Input (Only For Input 7)
- U16
39686 0x9B06 1 Type :
0 : NO
1 : NC
- U16
39687 0x9B07 1 Delay s / 10 U16
39688 0x9B08 2 Weight - / 10 U32
39690 0x9B0A 1 Unit :
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom Unit
10 : kWh
11 : kvarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : k-Imp
- U16
39691 0x9B0B 1 Integration Time min U16
39692 0x9B0C 1 Synchro Type :
0 : RTC
1 : external
- U16
39693 0x9B0D 1 Time On Off s / 100 U16
39694 0x9B0E 1 Currency Conversion Enabled :
0 : Disabled
1 : Enabled
- U16
39695 0x9B0F 2 Currency Conversion rate - / 1000000 U32
39697 0x9B11 1 Custom Meter Mode :
0 : Non active
1 : RTC
2 : On COM
3 : On Input1 active
4 : On Input2 active
5 : On Input3 active
6 : On Input4 active
7 : On Input5 active
8 : On Input6 active
9 : On Input7 active
- U16
39698 0x9B12 1 Custom Meter Frequency :
0 : daily
1 : weekly
2 : monthly
3 : yearly
4 : non cyclic
- U16
39699 0x9B13 4 Custom Meter Start Date Time - DATE_DAYWEEK
39703 0x9B17 4 Custom Meter End Date Time - DATE_DAYWEEK

Logic Input settings #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39707 0x9B1B Settings 27 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
39707 0x9B1B 5 Name - STRING
39712 0x9B20 1 Mode :
0 : Disabled
1 : Pulse meter
2 : Logical input
3 : Synchro Input (Only For Input 7)
- U16
39713 0x9B21 1 Type :
0 : NO
1 : NC
- U16
39714 0x9B22 1 Delay s / 10 U16
39715 0x9B23 2 Weight - / 10 U32
39717 0x9B25 1 Unit :
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom Unit
10 : kWh
11 : kvarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : k-Imp
- U16
39718 0x9B26 1 Integration Time min U16
39719 0x9B27 1 Synchro Type :
0 : RTC
1 : external
- U16
39720 0x9B28 1 Time On Off s / 100 U16
39721 0x9B29 1 Currency Conversion Enabled :
0 : Disabled
1 : Enabled
- U16
39722 0x9B2A 2 Currency Conversion rate - / 1000000 U32
39724 0x9B2C 1 Custom Meter Mode :
0 : Non active
1 : RTC
2 : On COM
3 : On Input1 active
4 : On Input2 active
5 : On Input3 active
6 : On Input4 active
7 : On Input5 active
8 : On Input6 active
9 : On Input7 active
- U16
39725 0x9B2D 1 Custom Meter Frequency :
0 : daily
1 : weekly
2 : monthly
3 : yearly
4 : non cyclic
- U16
39726 0x9B2E 4 Custom Meter Start Date Time - DATE_DAYWEEK
39730 0x9B32 4 Custom Meter End Date Time - DATE_DAYWEEK

Logic Input settings #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39734 0x9B36 Settings 27 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
39734 0x9B36 5 Name - STRING
39739 0x9B3B 1 Mode :
0 : Disabled
1 : Pulse meter
2 : Logical input
3 : Synchro Input (Only For Input 7)
- U16
39740 0x9B3C 1 Type :
0 : NO
1 : NC
- U16
39741 0x9B3D 1 Delay s / 10 U16
39742 0x9B3E 2 Weight - / 10 U32
39744 0x9B40 1 Unit :
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom Unit
10 : kWh
11 : kvarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : k-Imp
- U16
39745 0x9B41 1 Integration Time min U16
39746 0x9B42 1 Synchro Type :
0 : RTC
1 : external
- U16
39747 0x9B43 1 Time On Off s / 100 U16
39748 0x9B44 1 Currency Conversion Enabled :
0 : Disabled
1 : Enabled
- U16
39749 0x9B45 2 Currency Conversion rate - / 1000000 U32
39751 0x9B47 1 Custom Meter Mode :
0 : Non active
1 : RTC
2 : On COM
3 : On Input1 active
4 : On Input2 active
5 : On Input3 active
6 : On Input4 active
7 : On Input5 active
8 : On Input6 active
9 : On Input7 active
- U16
39752 0x9B48 1 Custom Meter Frequency :
0 : daily
1 : weekly
2 : monthly
3 : yearly
4 : non cyclic
- U16
39753 0x9B49 4 Custom Meter Start Date Time - DATE_DAYWEEK
39757 0x9B4D 4 Custom Meter End Date Time - DATE_DAYWEEK

Logic Input settings #4


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39761 0x9B51 Settings 27 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
39761 0x9B51 5 Name - STRING
39766 0x9B56 1 Mode :
0 : Disabled
1 : Pulse meter
2 : Logical input
3 : Synchro Input (Only For Input 7)
- U16
39767 0x9B57 1 Type :
0 : NO
1 : NC
- U16
39768 0x9B58 1 Delay s / 10 U16
39769 0x9B59 2 Weight - / 10 U32
39771 0x9B5B 1 Unit :
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom Unit
10 : kWh
11 : kvarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : k-Imp
- U16
39772 0x9B5C 1 Integration Time min U16
39773 0x9B5D 1 Synchro Type :
0 : RTC
1 : external
- U16
39774 0x9B5E 1 Time On Off s / 100 U16
39775 0x9B5F 1 Currency Conversion Enabled :
0 : Disabled
1 : Enabled
- U16
39776 0x9B60 2 Currency Conversion rate - / 1000000 U32
39778 0x9B62 1 Custom Meter Mode :
0 : Non active
1 : RTC
2 : On COM
3 : On Input1 active
4 : On Input2 active
5 : On Input3 active
6 : On Input4 active
7 : On Input5 active
8 : On Input6 active
9 : On Input7 active
- U16
39779 0x9B63 1 Custom Meter Frequency :
0 : daily
1 : weekly
2 : monthly
3 : yearly
4 : non cyclic
- U16
39780 0x9B64 4 Custom Meter Start Date Time - DATE_DAYWEEK
39784 0x9B68 4 Custom Meter End Date Time - DATE_DAYWEEK

Logic Input settings #5


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39788 0x9B6C Settings 27 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
39788 0x9B6C 5 Name - STRING
39793 0x9B71 1 Mode :
0 : Disabled
1 : Pulse meter
2 : Logical input
3 : Synchro Input (Only For Input 7)
- U16
39794 0x9B72 1 Type :
0 : NO
1 : NC
- U16
39795 0x9B73 1 Delay s / 10 U16
39796 0x9B74 2 Weight - / 10 U32
39798 0x9B76 1 Unit :
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom Unit
10 : kWh
11 : kvarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : k-Imp
- U16
39799 0x9B77 1 Integration Time min U16
39800 0x9B78 1 Synchro Type :
0 : RTC
1 : external
- U16
39801 0x9B79 1 Time On Off s / 100 U16
39802 0x9B7A 1 Currency Conversion Enabled :
0 : Disabled
1 : Enabled
- U16
39803 0x9B7B 2 Currency Conversion rate - / 1000000 U32
39805 0x9B7D 1 Custom Meter Mode :
0 : Non active
1 : RTC
2 : On COM
3 : On Input1 active
4 : On Input2 active
5 : On Input3 active
6 : On Input4 active
7 : On Input5 active
8 : On Input6 active
9 : On Input7 active
- U16
39806 0x9B7E 1 Custom Meter Frequency :
0 : daily
1 : weekly
2 : monthly
3 : yearly
4 : non cyclic
- U16
39807 0x9B7F 4 Custom Meter Start Date Time - DATE_DAYWEEK
39811 0x9B83 4 Custom Meter End Date Time - DATE_DAYWEEK

Logic Input settings #6


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39815 0x9B87 Settings 27 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
39815 0x9B87 5 Name - STRING
39820 0x9B8C 1 Mode :
0 : Disabled
1 : Pulse meter
2 : Logical input
3 : Synchro Input (Only For Input 7)
- U16
39821 0x9B8D 1 Type :
0 : NO
1 : NC
- U16
39822 0x9B8E 1 Delay s / 10 U16
39823 0x9B8F 2 Weight - / 10 U32
39825 0x9B91 1 Unit :
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom Unit
10 : kWh
11 : kvarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : k-Imp
- U16
39826 0x9B92 1 Integration Time min U16
39827 0x9B93 1 Synchro Type :
0 : RTC
1 : external
- U16
39828 0x9B94 1 Time On Off s / 100 U16
39829 0x9B95 1 Currency Conversion Enabled :
0 : Disabled
1 : Enabled
- U16
39830 0x9B96 2 Currency Conversion rate - / 1000000 U32
39832 0x9B98 1 Custom Meter Mode :
0 : Non active
1 : RTC
2 : On COM
3 : On Input1 active
4 : On Input2 active
5 : On Input3 active
6 : On Input4 active
7 : On Input5 active
8 : On Input6 active
9 : On Input7 active
- U16
39833 0x9B99 1 Custom Meter Frequency :
0 : daily
1 : weekly
2 : monthly
3 : yearly
4 : non cyclic
- U16
39834 0x9B9A 4 Custom Meter Start Date Time - DATE_DAYWEEK
39838 0x9B9E 4 Custom Meter End Date Time - DATE_DAYWEEK

Logic Input settings #7


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39842 0x9BA2 Settings 27 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
39842 0x9BA2 5 Name - STRING
39847 0x9BA7 1 Mode :
0 : Disabled
1 : Pulse meter
2 : Logical input
3 : Synchro Input (Only For Input 7)
- U16
39848 0x9BA8 1 Type :
0 : NO
1 : NC
- U16
39849 0x9BA9 1 Delay s / 10 U16
39850 0x9BAA 2 Weight - / 10 U32
39852 0x9BAC 1 Unit :
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom Unit
10 : kWh
11 : kvarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : k-Imp
- U16
39853 0x9BAD 1 Integration Time min U16
39854 0x9BAE 1 Synchro Type :
0 : RTC
1 : external
- U16
39855 0x9BAF 1 Time On Off s / 100 U16
39856 0x9BB0 1 Currency Conversion Enabled :
0 : Disabled
1 : Enabled
- U16
39857 0x9BB1 2 Currency Conversion rate - / 1000000 U32
39859 0x9BB3 1 Custom Meter Mode :
0 : Non active
1 : RTC
2 : On COM
3 : On Input1 active
4 : On Input2 active
5 : On Input3 active
6 : On Input4 active
7 : On Input5 active
8 : On Input6 active
9 : On Input7 active
- U16
39860 0x9BB4 1 Custom Meter Frequency :
0 : daily
1 : weekly
2 : monthly
3 : yearly
4 : non cyclic
- U16
39861 0x9BB5 4 Custom Meter Start Date Time - DATE_DAYWEEK
39865 0x9BB9 4 Custom Meter End Date Time - DATE_DAYWEEK

Input1 meters initialization


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40720 0x9F10 Settings 13 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
40720 0x9F10 2 Protection code :
0x00000000 : None
0x010001 : Total
0x010002 : Partial
0x010003 : Custom
0x010004 : Reset
- U32_HEX
40722 0x9F12 4 Total meter value - S64
40726 0x9F16 4 Partial meter value - S64
40730 0x9F1A 2 Custom meter value - S32
40732 0x9F1C 1 Reset
1 : Reset periodic meter
2 : Reset load curves
- U16

Input2 meters initialization


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40733 0x9F1D Settings 13 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
40733 0x9F1D 2 Protection code :
0x00000000 : None
0x020001 : Total
0x020002 : Partial
0x020003 : Custom
0x020004 : Reset
- U32_HEX
40735 0x9F1F 4 Total meter value - S64
40739 0x9F23 4 Partial meter value - S64
40743 0x9F27 2 Custom meter value - S32
40745 0x9F29 1 Reset
1 : Reset periodic meter
2 : Reset load curves
- U16

Input3 meters initialization


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40746 0x9F2A Settings 13 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
40746 0x9F2A 2 Protection code :
0x00000000 : None
0x040001 : Total
0x040002 : Partial
0x040003 : Custom
0x040004 : Reset
- U32_HEX
40748 0x9F2C 4 Total meter value - S64
40752 0x9F30 4 Partial meter value - S64
40756 0x9F34 2 Custom meter value - S32
40758 0x9F36 1 Reset
1 : Reset periodic meter
2 : Reset load curves
- U16

Input4 meters initialization


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40759 0x9F37 Settings 13 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
40759 0x9F37 2 Protection code :
0x00000000 : None
0x080001 : Total
0x080002 : Partial
0x080003 : Custom
0x080004 : Reset
- U32_HEX
40761 0x9F39 4 Total meter value - S64
40765 0x9F3D 4 Partial meter value - S64
40769 0x9F41 2 Custom meter value - S32
40771 0x9F43 1 Reset
1 : Reset periodic meter
2 : Reset load curves
- U16

Input5 meters initialization


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40772 0x9F44 Settings 13 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
40772 0x9F44 2 Protection code :
0x00000000 : None
0x100001 : Total
0x100002 : Partial
0x100003 : Custom
0x100004 : Reset
- U32_HEX
40774 0x9F46 4 Total meter value - S64
40778 0x9F4A 4 Partial meter value - S64
40782 0x9F4E 2 Custom meter value - S32
40784 0x9F50 1 Reset
1 : Reset periodic meter
2 : Reset load curves
- U16

Input6 meters initialization


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40785 0x9F51 Settings 13 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
40785 0x9F51 2 Protection code :
0x00000000 : None
0x200001 : Total
0x200002 : Partial
0x200003 : Custom
0x200004 : Reset
- U32_HEX
40787 0x9F53 4 Total meter value - S64
40791 0x9F57 4 Partial meter value - S64
40795 0x9F5B 2 Custom meter value - S32
40797 0x9F5D 1 Reset
1 : Reset periodic meter
2 : Reset load curves
- U16

Input7 meters initialization


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40798 0x9F5E Settings 13 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
40798 0x9F5E 2 Protection code :
0x00000000 : None
0x400001 : Total
0x400002 : Partial
0x400003 : Custom
0x400004 : Reset
- U32_HEX
40800 0x9F60 4 Total meter value - S64
40804 0x9F64 4 Partial meter value - S64
40808 0x9F68 2 Custom meter value - S32
40810 0x9F6A 1 Reset
1 : Reset periodic meter
2 : Reset load curves
- U16

Logic Input index #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
37120 0x9100 Info 102 NONE READ READ

Dec address Hex address Words count Description Unit Data type
37120 0x9100 2 Date & Time Current s DATETIME
37122 0x9102 1 Input Mode :
0 : Disabled
1 : Pulse meter
2 : Logical state
- U16
37123 0x9103 1 Input Unit :
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom unit
10 : kWh
11 : kvarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : k-Imp
17 : kL
18 : k-Custom unit
20 : MWh
21 : Mvarh
22 : MVAh
23 : Mm3
24 : MNm3
25 : MJ
26 : M-Imp
27 : ML
28 : M-Custom unit
30 : GWh
31 : Gvarh
32 : GVAh
33 : Gm3
34 : GNm3
35 : GJ
36 : G-Imp
37 : GL
38 : G-Custom unit
- U16
37124 0x9104 1 Integration Time min U16
37125 0x9105 2 Weight - / 10 U32
37127 0x9107 2 Currency conversion - / 1000000 U32
37129 0x9109 2 Date & Time of partial meter start - DATETIME
37131 0x910B 4 Pulse meter total - S64
37135 0x910F 4 Pulse meter partial - S64
37139 0x9113 2 Pulse meter current custom time - U32
37141 0x9115 2 Pulse meter last (since last Top) - U32
37143 0x9117 2 Pulse meter last complete - U32
37145 0x9119 2 Pulse meter current day - U32
37147 0x911B 2 Pulse meter current week - U32
37149 0x911D 2 Pulse meter current month - U32
37151 0x911F 2 Pulse meter current year - U32
37153 0x9121 1 Number of valid meters for previous days - U16
37154 0x9122 1 Number of valid meters for previous weeks - U16
37155 0x9123 1 Number of valid meters for previous months - U16
37156 0x9124 1 Number of valid meters for previous years - U16
37157 0x9125 1 Number of valid meters for previous custom - U16
37158 0x9126 2 Pulse meter previous days d-1 - U32
37160 0x9128 2 Pulse meter previous days d-2 - U32
37162 0x912A 2 Pulse meter previous days d-3 - U32
37164 0x912C 2 Pulse meter previous days d-4 - U32
37166 0x912E 2 Pulse meter previous days d-5 - U32
37168 0x9130 2 Pulse meter previous days d-6 - U32
37170 0x9132 2 Pulse meter previous days d-7 - U32
37172 0x9134 2 Pulse meter previous weeks w-1 - U32
37174 0x9136 2 Pulse meter previous weeks w-2 - U32
37176 0x9138 2 Pulse meter previous weeks w-3 - U32
37178 0x913A 2 Pulse meter previous weeks w-4 - U32
37180 0x913C 2 Pulse meter previous weeks w-5 - U32
37182 0x913E 2 Pulse meter previous months m-1 - U32
37184 0x9140 2 Pulse meter previous months m-2 - U32
37186 0x9142 2 Pulse meter previous months m-3 - U32
37188 0x9144 2 Pulse meter previous months m-4 - U32
37190 0x9146 2 Pulse meter previous months m-5 - U32
37192 0x9148 2 Pulse meter previous months m-6 - U32
37194 0x914A 2 Pulse meter previous months m-7 - U32
37196 0x914C 2 Pulse meter previous months m-8 - U32
37198 0x914E 2 Pulse meter previous months m-9 - U32
37200 0x9150 2 Pulse meter previous months m-10 - U32
37202 0x9152 2 Pulse meter previous months m-11 - U32
37204 0x9154 2 Pulse meter previous months m-12 - U32
37206 0x9156 2 Pulse meter previous year - U32
37208 0x9158 2 Pulse meter previous custom c-1 - U32
37210 0x915A 2 Pulse meter previous custom c-2 - U32
37212 0x915C 2 Pulse meter previous custom c-3 - U32
37214 0x915E 2 Pulse meter previous custom c-4 - U32
37216 0x9160 2 Pulse meter previous custom c-5 - U32
37218 0x9162 2 Pulse meter previous custom c-6 - U32
37220 0x9164 2 Pulse meter previous custom c-7 - U32

Logic Input index #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
37248 0x9180 Info 102 NONE READ READ

Dec address Hex address Words count Description Unit Data type
37248 0x9180 2 Date & Time Current s DATETIME
37250 0x9182 1 Input Mode :
0 : Disabled
1 : Pulse meter
2 : Logical state
- U16
37251 0x9183 1 Input Unit :
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom unit
10 : kWh
11 : kvarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : k-Imp
17 : kL
18 : k-Custom unit
20 : MWh
21 : Mvarh
22 : MVAh
23 : Mm3
24 : MNm3
25 : MJ
26 : M-Imp
27 : ML
28 : M-Custom unit
30 : GWh
31 : Gvarh
32 : GVAh
33 : Gm3
34 : GNm3
35 : GJ
36 : G-Imp
37 : GL
38 : G-Custom unit
- U16
37252 0x9184 1 Integration Time min U16
37253 0x9185 2 Weight - / 10 U32
37255 0x9187 2 Currency conversion - / 1000000 U32
37257 0x9189 2 Date & Time of partial meter start - DATETIME
37259 0x918B 4 Pulse meter total - S64
37263 0x918F 4 Pulse meter partial - S64
37267 0x9193 2 Pulse meter current custom time - U32
37269 0x9195 2 Pulse meter last (since last Top) - U32
37271 0x9197 2 Pulse meter last complete - U32
37273 0x9199 2 Pulse meter current day - U32
37275 0x919B 2 Pulse meter current week - U32
37277 0x919D 2 Pulse meter current month - U32
37279 0x919F 2 Pulse meter current year - U32
37281 0x91A1 1 Number of valid meters for previous days - U16
37282 0x91A2 1 Number of valid meters for previous weeks - U16
37283 0x91A3 1 Number of valid meters for previous months - U16
37284 0x91A4 1 Number of valid meters for previous years - U16
37285 0x91A5 1 Number of valid meters for previous custom - U16
37286 0x91A6 2 Pulse meter previous days d-1 - U32
37288 0x91A8 2 Pulse meter previous days d-2 - U32
37290 0x91AA 2 Pulse meter previous days d-3 - U32
37292 0x91AC 2 Pulse meter previous days d-4 - U32
37294 0x91AE 2 Pulse meter previous days d-5 - U32
37296 0x91B0 2 Pulse meter previous days d-6 - U32
37298 0x91B2 2 Pulse meter previous days d-7 - U32
37300 0x91B4 2 Pulse meter previous weeks w-1 - U32
37302 0x91B6 2 Pulse meter previous weeks w-2 - U32
37304 0x91B8 2 Pulse meter previous weeks w-3 - U32
37306 0x91BA 2 Pulse meter previous weeks w-4 - U32
37308 0x91BC 2 Pulse meter previous weeks w-5 - U32
37310 0x91BE 2 Pulse meter previous months m-1 - U32
37312 0x91C0 2 Pulse meter previous months m-2 - U32
37314 0x91C2 2 Pulse meter previous months m-3 - U32
37316 0x91C4 2 Pulse meter previous months m-4 - U32
37318 0x91C6 2 Pulse meter previous months m-5 - U32
37320 0x91C8 2 Pulse meter previous months m-6 - U32
37322 0x91CA 2 Pulse meter previous months m-7 - U32
37324 0x91CC 2 Pulse meter previous months m-8 - U32
37326 0x91CE 2 Pulse meter previous months m-9 - U32
37328 0x91D0 2 Pulse meter previous months m-10 - U32
37330 0x91D2 2 Pulse meter previous months m-11 - U32
37332 0x91D4 2 Pulse meter previous months m-12 - U32
37334 0x91D6 2 Pulse meter previous year - U32
37336 0x91D8 2 Pulse meter previous custom c-1 - U32
37338 0x91DA 2 Pulse meter previous custom c-2 - U32
37340 0x91DC 2 Pulse meter previous custom c-3 - U32
37342 0x91DE 2 Pulse meter previous custom c-4 - U32
37344 0x91E0 2 Pulse meter previous custom c-5 - U32
37346 0x91E2 2 Pulse meter previous custom c-6 - U32
37348 0x91E4 2 Pulse meter previous custom c-7 - U32

Logic Input index #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
37376 0x9200 Info 102 NONE READ READ

Dec address Hex address Words count Description Unit Data type
37376 0x9200 2 Date & Time Current s DATETIME
37378 0x9202 1 Input Mode :
0 : Disabled
1 : Pulse meter
2 : Logical state
- U16
37379 0x9203 1 Input Unit :
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom unit
10 : kWh
11 : kvarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : k-Imp
17 : kL
18 : k-Custom unit
20 : MWh
21 : Mvarh
22 : MVAh
23 : Mm3
24 : MNm3
25 : MJ
26 : M-Imp
27 : ML
28 : M-Custom unit
30 : GWh
31 : Gvarh
32 : GVAh
33 : Gm3
34 : GNm3
35 : GJ
36 : G-Imp
37 : GL
38 : G-Custom unit
- U16
37380 0x9204 1 Integration Time min U16
37381 0x9205 2 Weight - / 10 U32
37383 0x9207 2 Currency conversion - / 1000000 U32
37385 0x9209 2 Date & Time of partial meter start - DATETIME
37387 0x920B 4 Pulse meter total - S64
37391 0x920F 4 Pulse meter partial - S64
37395 0x9213 2 Pulse meter current custom time - U32
37397 0x9215 2 Pulse meter last (since last Top) - U32
37399 0x9217 2 Pulse meter last complete - U32
37401 0x9219 2 Pulse meter current day - U32
37403 0x921B 2 Pulse meter current week - U32
37405 0x921D 2 Pulse meter current month - U32
37407 0x921F 2 Pulse meter current year - U32
37409 0x9221 1 Number of valid meters for previous days - U16
37410 0x9222 1 Number of valid meters for previous weeks - U16
37411 0x9223 1 Number of valid meters for previous months - U16
37412 0x9224 1 Number of valid meters for previous years - U16
37413 0x9225 1 Number of valid meters for previous custom - U16
37414 0x9226 2 Pulse meter previous days d-1 - U32
37416 0x9228 2 Pulse meter previous days d-2 - U32
37418 0x922A 2 Pulse meter previous days d-3 - U32
37420 0x922C 2 Pulse meter previous days d-4 - U32
37422 0x922E 2 Pulse meter previous days d-5 - U32
37424 0x9230 2 Pulse meter previous days d-6 - U32
37426 0x9232 2 Pulse meter previous days d-7 - U32
37428 0x9234 2 Pulse meter previous weeks w-1 - U32
37430 0x9236 2 Pulse meter previous weeks w-2 - U32
37432 0x9238 2 Pulse meter previous weeks w-3 - U32
37434 0x923A 2 Pulse meter previous weeks w-4 - U32
37436 0x923C 2 Pulse meter previous weeks w-5 - U32
37438 0x923E 2 Pulse meter previous months m-1 - U32
37440 0x9240 2 Pulse meter previous months m-2 - U32
37442 0x9242 2 Pulse meter previous months m-3 - U32
37444 0x9244 2 Pulse meter previous months m-4 - U32
37446 0x9246 2 Pulse meter previous months m-5 - U32
37448 0x9248 2 Pulse meter previous months m-6 - U32
37450 0x924A 2 Pulse meter previous months m-7 - U32
37452 0x924C 2 Pulse meter previous months m-8 - U32
37454 0x924E 2 Pulse meter previous months m-9 - U32
37456 0x9250 2 Pulse meter previous months m-10 - U32
37458 0x9252 2 Pulse meter previous months m-11 - U32
37460 0x9254 2 Pulse meter previous months m-12 - U32
37462 0x9256 2 Pulse meter previous year - U32
37464 0x9258 2 Pulse meter previous custom c-1 - U32
37466 0x925A 2 Pulse meter previous custom c-2 - U32
37468 0x925C 2 Pulse meter previous custom c-3 - U32
37470 0x925E 2 Pulse meter previous custom c-4 - U32
37472 0x9260 2 Pulse meter previous custom c-5 - U32
37474 0x9262 2 Pulse meter previous custom c-6 - U32
37476 0x9264 2 Pulse meter previous custom c-7 - U32

Logic Input index #4


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
37504 0x9280 Info 102 NONE READ READ

Dec address Hex address Words count Description Unit Data type
37504 0x9280 2 Date & Time Current s DATETIME
37506 0x9282 1 Input Mode :
0 : Disabled
1 : Pulse meter
2 : Logical state
- U16
37507 0x9283 1 Input Unit :
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom unit
10 : kWh
11 : kvarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : k-Imp
17 : kL
18 : k-Custom unit
20 : MWh
21 : Mvarh
22 : MVAh
23 : Mm3
24 : MNm3
25 : MJ
26 : M-Imp
27 : ML
28 : M-Custom unit
30 : GWh
31 : Gvarh
32 : GVAh
33 : Gm3
34 : GNm3
35 : GJ
36 : G-Imp
37 : GL
38 : G-Custom unit
- U16
37508 0x9284 1 Integration Time min U16
37509 0x9285 2 Weight - / 10 U32
37511 0x9287 2 Currency conversion - / 1000000 U32
37513 0x9289 2 Date & Time of partial meter start - DATETIME
37515 0x928B 4 Pulse meter total - S64
37519 0x928F 4 Pulse meter partial - S64
37523 0x9293 2 Pulse meter current custom time - U32
37525 0x9295 2 Pulse meter last (since last Top) - U32
37527 0x9297 2 Pulse meter last complete - U32
37529 0x9299 2 Pulse meter current day - U32
37531 0x929B 2 Pulse meter current week - U32
37533 0x929D 2 Pulse meter current month - U32
37535 0x929F 2 Pulse meter current year - U32
37537 0x92A1 1 Number of valid meters for previous days - U16
37538 0x92A2 1 Number of valid meters for previous weeks - U16
37539 0x92A3 1 Number of valid meters for previous months - U16
37540 0x92A4 1 Number of valid meters for previous years - U16
37541 0x92A5 1 Number of valid meters for previous custom - U16
37542 0x92A6 2 Pulse meter previous days d-1 - U32
37544 0x92A8 2 Pulse meter previous days d-2 - U32
37546 0x92AA 2 Pulse meter previous days d-3 - U32
37548 0x92AC 2 Pulse meter previous days d-4 - U32
37550 0x92AE 2 Pulse meter previous days d-5 - U32
37552 0x92B0 2 Pulse meter previous days d-6 - U32
37554 0x92B2 2 Pulse meter previous days d-7 - U32
37556 0x92B4 2 Pulse meter previous weeks w-1 - U32
37558 0x92B6 2 Pulse meter previous weeks w-2 - U32
37560 0x92B8 2 Pulse meter previous weeks w-3 - U32
37562 0x92BA 2 Pulse meter previous weeks w-4 - U32
37564 0x92BC 2 Pulse meter previous weeks w-5 - U32
37566 0x92BE 2 Pulse meter previous months m-1 - U32
37568 0x92C0 2 Pulse meter previous months m-2 - U32
37570 0x92C2 2 Pulse meter previous months m-3 - U32
37572 0x92C4 2 Pulse meter previous months m-4 - U32
37574 0x92C6 2 Pulse meter previous months m-5 - U32
37576 0x92C8 2 Pulse meter previous months m-6 - U32
37578 0x92CA 2 Pulse meter previous months m-7 - U32
37580 0x92CC 2 Pulse meter previous months m-8 - U32
37582 0x92CE 2 Pulse meter previous months m-9 - U32
37584 0x92D0 2 Pulse meter previous months m-10 - U32
37586 0x92D2 2 Pulse meter previous months m-11 - U32
37588 0x92D4 2 Pulse meter previous months m-12 - U32
37590 0x92D6 2 Pulse meter previous year - U32
37592 0x92D8 2 Pulse meter previous custom c-1 - U32
37594 0x92DA 2 Pulse meter previous custom c-2 - U32
37596 0x92DC 2 Pulse meter previous custom c-3 - U32
37598 0x92DE 2 Pulse meter previous custom c-4 - U32
37600 0x92E0 2 Pulse meter previous custom c-5 - U32
37602 0x92E2 2 Pulse meter previous custom c-6 - U32
37604 0x92E4 2 Pulse meter previous custom c-7 - U32

Logic Input index #5


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
37632 0x9300 Info 102 NONE READ READ

Dec address Hex address Words count Description Unit Data type
37632 0x9300 2 Date & Time Current s DATETIME
37634 0x9302 1 Input Mode :
0 : Disabled
1 : Pulse meter
2 : Logical state
- U16
37635 0x9303 1 Input Unit :
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom unit
10 : kWh
11 : kvarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : k-Imp
17 : kL
18 : k-Custom unit
20 : MWh
21 : Mvarh
22 : MVAh
23 : Mm3
24 : MNm3
25 : MJ
26 : M-Imp
27 : ML
28 : M-Custom unit
30 : GWh
31 : Gvarh
32 : GVAh
33 : Gm3
34 : GNm3
35 : GJ
36 : G-Imp
37 : GL
38 : G-Custom unit
- U16
37636 0x9304 1 Integration Time min U16
37637 0x9305 2 Weight - / 10 U32
37639 0x9307 2 Currency conversion - / 1000000 U32
37641 0x9309 2 Date & Time of partial meter start - DATETIME
37643 0x930B 4 Pulse meter total - S64
37647 0x930F 4 Pulse meter partial - S64
37651 0x9313 2 Pulse meter current custom time - U32
37653 0x9315 2 Pulse meter last (since last Top) - U32
37655 0x9317 2 Pulse meter last complete - U32
37657 0x9319 2 Pulse meter current day - U32
37659 0x931B 2 Pulse meter current week - U32
37661 0x931D 2 Pulse meter current month - U32
37663 0x931F 2 Pulse meter current year - U32
37665 0x9321 1 Number of valid meters for previous days - U16
37666 0x9322 1 Number of valid meters for previous weeks - U16
37667 0x9323 1 Number of valid meters for previous months - U16
37668 0x9324 1 Number of valid meters for previous years - U16
37669 0x9325 1 Number of valid meters for previous custom - U16
37670 0x9326 2 Pulse meter previous days d-1 - U32
37672 0x9328 2 Pulse meter previous days d-2 - U32
37674 0x932A 2 Pulse meter previous days d-3 - U32
37676 0x932C 2 Pulse meter previous days d-4 - U32
37678 0x932E 2 Pulse meter previous days d-5 - U32
37680 0x9330 2 Pulse meter previous days d-6 - U32
37682 0x9332 2 Pulse meter previous days d-7 - U32
37684 0x9334 2 Pulse meter previous weeks w-1 - U32
37686 0x9336 2 Pulse meter previous weeks w-2 - U32
37688 0x9338 2 Pulse meter previous weeks w-3 - U32
37690 0x933A 2 Pulse meter previous weeks w-4 - U32
37692 0x933C 2 Pulse meter previous weeks w-5 - U32
37694 0x933E 2 Pulse meter previous months m-1 - U32
37696 0x9340 2 Pulse meter previous months m-2 - U32
37698 0x9342 2 Pulse meter previous months m-3 - U32
37700 0x9344 2 Pulse meter previous months m-4 - U32
37702 0x9346 2 Pulse meter previous months m-5 - U32
37704 0x9348 2 Pulse meter previous months m-6 - U32
37706 0x934A 2 Pulse meter previous months m-7 - U32
37708 0x934C 2 Pulse meter previous months m-8 - U32
37710 0x934E 2 Pulse meter previous months m-9 - U32
37712 0x9350 2 Pulse meter previous months m-10 - U32
37714 0x9352 2 Pulse meter previous months m-11 - U32
37716 0x9354 2 Pulse meter previous months m-12 - U32
37718 0x9356 2 Pulse meter previous year - U32
37720 0x9358 2 Pulse meter previous custom c-1 - U32
37722 0x935A 2 Pulse meter previous custom c-2 - U32
37724 0x935C 2 Pulse meter previous custom c-3 - U32
37726 0x935E 2 Pulse meter previous custom c-4 - U32
37728 0x9360 2 Pulse meter previous custom c-5 - U32
37730 0x9362 2 Pulse meter previous custom c-6 - U32
37732 0x9364 2 Pulse meter previous custom c-7 - U32

Logic Input index #6


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
37760 0x9380 Info 102 NONE READ READ

Dec address Hex address Words count Description Unit Data type
37760 0x9380 2 Date & Time Current s DATETIME
37762 0x9382 1 Input Mode :
0 : Disabled
1 : Pulse meter
2 : Logical state
- U16
37763 0x9383 1 Input Unit :
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom unit
10 : kWh
11 : kvarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : k-Imp
17 : kL
18 : k-Custom unit
20 : MWh
21 : Mvarh
22 : MVAh
23 : Mm3
24 : MNm3
25 : MJ
26 : M-Imp
27 : ML
28 : M-Custom unit
30 : GWh
31 : Gvarh
32 : GVAh
33 : Gm3
34 : GNm3
35 : GJ
36 : G-Imp
37 : GL
38 : G-Custom unit
- U16
37764 0x9384 1 Integration Time min U16
37765 0x9385 2 Weight - / 10 U32
37767 0x9387 2 Currency conversion - / 1000000 U32
37769 0x9389 2 Date & Time of partial meter start - DATETIME
37771 0x938B 4 Pulse meter total - S64
37775 0x938F 4 Pulse meter partial - S64
37779 0x9393 2 Pulse meter current custom time - U32
37781 0x9395 2 Pulse meter last (since last Top) - U32
37783 0x9397 2 Pulse meter last complete - U32
37785 0x9399 2 Pulse meter current day - U32
37787 0x939B 2 Pulse meter current week - U32
37789 0x939D 2 Pulse meter current month - U32
37791 0x939F 2 Pulse meter current year - U32
37793 0x93A1 1 Number of valid meters for previous days - U16
37794 0x93A2 1 Number of valid meters for previous weeks - U16
37795 0x93A3 1 Number of valid meters for previous months - U16
37796 0x93A4 1 Number of valid meters for previous years - U16
37797 0x93A5 1 Number of valid meters for previous custom - U16
37798 0x93A6 2 Pulse meter previous days d-1 - U32
37800 0x93A8 2 Pulse meter previous days d-2 - U32
37802 0x93AA 2 Pulse meter previous days d-3 - U32
37804 0x93AC 2 Pulse meter previous days d-4 - U32
37806 0x93AE 2 Pulse meter previous days d-5 - U32
37808 0x93B0 2 Pulse meter previous days d-6 - U32
37810 0x93B2 2 Pulse meter previous days d-7 - U32
37812 0x93B4 2 Pulse meter previous weeks w-1 - U32
37814 0x93B6 2 Pulse meter previous weeks w-2 - U32
37816 0x93B8 2 Pulse meter previous weeks w-3 - U32
37818 0x93BA 2 Pulse meter previous weeks w-4 - U32
37820 0x93BC 2 Pulse meter previous weeks w-5 - U32
37822 0x93BE 2 Pulse meter previous months m-1 - U32
37824 0x93C0 2 Pulse meter previous months m-2 - U32
37826 0x93C2 2 Pulse meter previous months m-3 - U32
37828 0x93C4 2 Pulse meter previous months m-4 - U32
37830 0x93C6 2 Pulse meter previous months m-5 - U32
37832 0x93C8 2 Pulse meter previous months m-6 - U32
37834 0x93CA 2 Pulse meter previous months m-7 - U32
37836 0x93CC 2 Pulse meter previous months m-8 - U32
37838 0x93CE 2 Pulse meter previous months m-9 - U32
37840 0x93D0 2 Pulse meter previous months m-10 - U32
37842 0x93D2 2 Pulse meter previous months m-11 - U32
37844 0x93D4 2 Pulse meter previous months m-12 - U32
37846 0x93D6 2 Pulse meter previous year - U32
37848 0x93D8 2 Pulse meter previous custom c-1 - U32
37850 0x93DA 2 Pulse meter previous custom c-2 - U32
37852 0x93DC 2 Pulse meter previous custom c-3 - U32
37854 0x93DE 2 Pulse meter previous custom c-4 - U32
37856 0x93E0 2 Pulse meter previous custom c-5 - U32
37858 0x93E2 2 Pulse meter previous custom c-6 - U32
37860 0x93E4 2 Pulse meter previous custom c-7 - U32

Logic Input index #7


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
37888 0x9400 Info 102 NONE READ READ

Dec address Hex address Words count Description Unit Data type
37888 0x9400 2 Date & Time Current s DATETIME
37890 0x9402 1 Input Mode :
0 : Disabled
1 : Pulse meter
2 : Logical state
- U16
37891 0x9403 1 Input Unit :
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom unit
10 : kWh
11 : kvarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : k-Imp
17 : kL
18 : k-Custom unit
20 : MWh
21 : Mvarh
22 : MVAh
23 : Mm3
24 : MNm3
25 : MJ
26 : M-Imp
27 : ML
28 : M-Custom unit
30 : GWh
31 : Gvarh
32 : GVAh
33 : Gm3
34 : GNm3
35 : GJ
36 : G-Imp
37 : GL
38 : G-Custom unit
- U16
37892 0x9404 1 Integration Time min U16
37893 0x9405 2 Weight - / 10 U32
37895 0x9407 2 Currency conversion - / 1000000 U32
37897 0x9409 2 Date & Time of partial meter start - DATETIME
37899 0x940B 4 Pulse meter total - S64
37903 0x940F 4 Pulse meter partial - S64
37907 0x9413 2 Pulse meter current custom time - U32
37909 0x9415 2 Pulse meter last (since last Top) - U32
37911 0x9417 2 Pulse meter last complete - U32
37913 0x9419 2 Pulse meter current day - U32
37915 0x941B 2 Pulse meter current week - U32
37917 0x941D 2 Pulse meter current month - U32
37919 0x941F 2 Pulse meter current year - U32
37921 0x9421 1 Number of valid meters for previous days - U16
37922 0x9422 1 Number of valid meters for previous weeks - U16
37923 0x9423 1 Number of valid meters for previous months - U16
37924 0x9424 1 Number of valid meters for previous years - U16
37925 0x9425 1 Number of valid meters for previous custom - U16
37926 0x9426 2 Pulse meter previous days d-1 - U32
37928 0x9428 2 Pulse meter previous days d-2 - U32
37930 0x942A 2 Pulse meter previous days d-3 - U32
37932 0x942C 2 Pulse meter previous days d-4 - U32
37934 0x942E 2 Pulse meter previous days d-5 - U32
37936 0x9430 2 Pulse meter previous days d-6 - U32
37938 0x9432 2 Pulse meter previous days d-7 - U32
37940 0x9434 2 Pulse meter previous weeks w-1 - U32
37942 0x9436 2 Pulse meter previous weeks w-2 - U32
37944 0x9438 2 Pulse meter previous weeks w-3 - U32
37946 0x943A 2 Pulse meter previous weeks w-4 - U32
37948 0x943C 2 Pulse meter previous weeks w-5 - U32
37950 0x943E 2 Pulse meter previous months m-1 - U32
37952 0x9440 2 Pulse meter previous months m-2 - U32
37954 0x9442 2 Pulse meter previous months m-3 - U32
37956 0x9444 2 Pulse meter previous months m-4 - U32
37958 0x9446 2 Pulse meter previous months m-5 - U32
37960 0x9448 2 Pulse meter previous months m-6 - U32
37962 0x944A 2 Pulse meter previous months m-7 - U32
37964 0x944C 2 Pulse meter previous months m-8 - U32
37966 0x944E 2 Pulse meter previous months m-9 - U32
37968 0x9450 2 Pulse meter previous months m-10 - U32
37970 0x9452 2 Pulse meter previous months m-11 - U32
37972 0x9454 2 Pulse meter previous months m-12 - U32
37974 0x9456 2 Pulse meter previous year - U32
37976 0x9458 2 Pulse meter previous custom c-1 - U32
37978 0x945A 2 Pulse meter previous custom c-2 - U32
37980 0x945C 2 Pulse meter previous custom c-3 - U32
37982 0x945E 2 Pulse meter previous custom c-4 - U32
37984 0x9460 2 Pulse meter previous custom c-5 - U32
37986 0x9462 2 Pulse meter previous custom c-6 - U32
37988 0x9464 2 Pulse meter previous custom c-7 - U32

Table for Reset (The 7 words must be writen in 1 time)


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40704 0x9F00 Commands 7 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
40704 0x9F00 7 Input Partial/Custom meters initialization
0 : no action
1 : Partial meter reset
2 : Custom meter reset
3 : Partial & Custom meter reset
- U16[]

Table Sythesis Pulse meters - Total, Partial and Custom


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
36864 0x9000 Info 100 NONE READ READ

Dec address Hex address Words count Description Unit Data type
36864 0x9000 2 Date & Time Current s DATETIME
36866 0x9002 1 Input 1 Mode :
0 : Disabled
1 : Pulse meter
2 : Logical state
- U8
36867 0x9003 1 Input 1 Unit :
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom Unit
10 : kWh
11 : kVarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : kImp
17 : kL
20 : MWh
21 : MVarh
22 : MVAh
23 : Mm3
24 : MNm3
25 : MJ
- U8
36868 0x9004 2 Input 1 Weight - / 10 U32
36870 0x9006 4 Input 1 Pulse meter total - S64
36874 0x900A 4 Input 1 Pulse meter partial - S64
36878 0x900E 2 Input 1 Pulse meter current custom time - U32
36880 0x9010 1 Input 2 Mode :
0 : Disabled
1 : Pulse meter
2 : Logical state
- U8
36881 0x9011 1 Input 2 Unit
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom Unit
10 : kWh
11 : kVarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : kImp
17 : kL
20 : MWh
21 : MVarh
22 : MVAh
23 : Mm3
24 : MNm3
25 : MJ
- U8
36882 0x9012 2 Input 2 Weight - / 10 U32
36884 0x9014 4 Input 2 Pulse meter total - S64
36888 0x9018 4 Input 2 Pulse meter partial - S64
36892 0x901C 2 Input 2 Pulse meter current custom time - U32
36894 0x901E 1 Input 3 Mode :
0 : Disabled
1 : Pulse meter
2 : Logical state
- U8
36895 0x901F 1 Input 3 Unit
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom Unit
10 : kWh
11 : kVarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : kImp
17 : kL
20 : MWh
21 : MVarh
22 : MVAh
23 : Mm3
24 : MNm3
25 : MJ
- U8
36896 0x9020 2 Input 3 Weight - / 10 U32
36898 0x9022 4 Input 3 Pulse meter total - S64
36902 0x9026 4 Input 3 Pulse meter partial - S64
36906 0x902A 2 Input 3 Pulse meter current custom time - U32
36908 0x902C 1 Input 4 Mode :
0 : Disabled
1 : Pulse meter
2 : Logical state
- U8
36909 0x902D 1 Input 4 Unit
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom Unit
10 : kWh
11 : kVarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : kImp
17 : kL
20 : MWh
21 : MVarh
22 : MVAh
23 : Mm3
24 : MNm3
25 : MJ
- U8
36910 0x902E 2 Input 4 Weight - / 10 U32
36912 0x9030 4 Input 4 Pulse meter total - S64
36916 0x9034 4 Input 4 Pulse meter partial - S64
36920 0x9038 2 Input 4 Pulse meter current custom time - U32
36922 0x903A 1 Input 5 Mode :
0 : Disabled
1 : Pulse meter
2 : Logical state
- U8
36923 0x903B 1 Input 5 Unit
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom Unit
10 : kWh
11 : kVarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : kImp
17 : kL
20 : MWh
21 : MVarh
22 : MVAh
23 : Mm3
24 : MNm3
25 : MJ
- U8
36924 0x903C 2 Input 5 Weight - / 10 U32
36926 0x903E 4 Input 5 Pulse meter total - S64
36930 0x9042 4 Input 5 Pulse meter partial - S64
36934 0x9046 2 Input 5 Pulse meter current custom time - U32
36936 0x9048 1 Input 6 Mode :
0 : Disabled
1 : Pulse meter
2 : Logical state
- U8
36937 0x9049 1 Input 6 Unit
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom Unit
10 : kWh
11 : kVarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : kImp
17 : kL
20 : MWh
21 : MVarh
22 : MVAh
23 : Mm3
24 : MNm3
25 : MJ
- U8
36938 0x904A 2 Input 6 Weight - / 10 U32
36940 0x904C 4 Input 6 Pulse meter total - S64
36944 0x9050 4 Input 6 Pulse meter partial - S64
36948 0x9054 2 Input 6 Pulse meter current custom time - U32
36950 0x9056 1 Input 7 Mode :
0 : Disabled
1 : Pulse meter
2 : Logical state
3 : Synchro input
- U8
36951 0x9057 1 Input 7 Unit
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom Unit
10 : kWh
11 : kVarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : kImp
17 : kL
20 : MWh
21 : MVarh
22 : MVAh
23 : Mm3
24 : MNm3
25 : MJ
- U8
36952 0x9058 2 Input 7 Weight - / 10 U32
36954 0x905A 4 Input 7 Pulse meter total - S64
36958 0x905E 4 Input 7 Pulse meter partial - S64
36962 0x9062 2 Input 7 Pulse meter current custom time - U32

Table Sythesis Pulse meters - Since last top, weekly and monthly


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
36976 0x9070 Info 86 NONE READ READ

Dec address Hex address Words count Description Unit Data type
36976 0x9070 2 Date & Time Current s DATETIME
36978 0x9072 1 Input 1 Mode :
0 : Disabled
1 : Pulse meter
2 : Logical state
- U8
36979 0x9073 1 Input 1 Unit
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom Unit
10 : kWh
11 : kVarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : kImp
17 : kL
20 : MWh
21 : MVarh
22 : MVAh
23 : Mm3
24 : MNm3
25 : MJ
- U8
36980 0x9074 2 Input 1 Weight - / 10 U32
36982 0x9076 2 Input 1 Pulse meter current day - U32
36984 0x9078 2 Input 1 Pulse meter current week - U32
36986 0x907A 2 Input 1 Pulse meter current month - U32
36988 0x907C 2 Input 1 Pulse meter last complete period - U32
36990 0x907E 1 Input 2 Mode :
0 : Disabled
1 : Pulse meter
2 : Logical state
- U8
36991 0x907F 1 Input 2 Unit
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom Unit
10 : kWh
11 : kVarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : kImp
17 : kL
20 : MWh
21 : MVarh
22 : MVAh
23 : Mm3
24 : MNm3
25 : MJ
- U8
36992 0x9080 2 Input 2 Weight - / 10 U32
36994 0x9082 2 Input 2 Pulse meter current day - U32
36996 0x9084 2 Input 2 Pulse meter current week - U32
36998 0x9086 2 Input 2 Pulse meter current month - U32
37000 0x9088 2 Input 2 Pulse meter last complete period - U32
37002 0x908A 1 Input 3 Mode :
0 : Disabled
1 : Pulse meter
2 : Logical state
- U8
37003 0x908B 1 Input 3 Unit
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom Unit
10 : kWh
11 : kVarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : kImp
17 : kL
20 : MWh
21 : MVarh
22 : MVAh
23 : Mm3
24 : MNm3
25 : MJ
- U8
37004 0x908C 2 Input 3 Weight - / 10 U32
37006 0x908E 2 Input 3 Pulse meter current day - U32
37008 0x9090 2 Input 3 Pulse meter current week - U32
37010 0x9092 2 Input 3 Pulse meter current month - U32
37012 0x9094 2 Input 3 Pulse meter last complete period - U32
37014 0x9096 1 Input 4 Mode :
0 : Disabled
1 : Pulse meter
2 : Logical state
- U8
37015 0x9097 1 Input 4 Unit
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom Unit
10 : kWh
11 : kVarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : kImp
17 : kL
20 : MWh
21 : MVarh
22 : MVAh
23 : Mm3
24 : MNm3
25 : MJ
- U8
37016 0x9098 2 Input 4 Weight - / 10 U32
37018 0x909A 2 Input 4 Pulse meter current day - U32
37020 0x909C 2 Input 4 Pulse meter current week - U32
37022 0x909E 2 Input 4 Pulse meter current month - U32
37024 0x90A0 2 Input 4 Pulse meter last complete period - U32
37026 0x90A2 1 Input 5 Mode :
0 : Disabled
1 : Pulse meter
2 : Logical state
- U8
37027 0x90A3 1 Input 5 Unit
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom Unit
10 : kWh
11 : kVarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : kImp
17 : kL
20 : MWh
21 : MVarh
22 : MVAh
23 : Mm3
24 : MNm3
25 : MJ
- U8
37028 0x90A4 2 Input 5 Weight - / 10 U32
37030 0x90A6 2 Input 5 Pulse meter current day - U32
37032 0x90A8 2 Input 5 Pulse meter current week - U32
37034 0x90AA 2 Input 5 Pulse meter current month - U32
37036 0x90AC 2 Input 5 Pulse meter last complete period - U32
37038 0x90AE 1 Input 6 Mode :
0 : Disabled
1 : Pulse meter
2 : Logical state
- U8
37039 0x90AF 1 Input 6 Unit
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom Unit
10 : kWh
11 : kVarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : kImp
17 : kL
20 : MWh
21 : MVarh
22 : MVAh
23 : Mm3
24 : MNm3
25 : MJ
- U8
37040 0x90B0 2 Input 6 Weight - / 10 U32
37042 0x90B2 2 Input 6 Pulse meter current day - U32
37044 0x90B4 2 Input 6 Pulse meter current week - U32
37046 0x90B6 2 Input 6 Pulse meter current month - U32
37048 0x90B8 2 Input 6 Pulse meter last complete period - U32
37050 0x90BA 1 Input 7 Mode :
0 : Disabled
1 : Pulse meter
2 : Logical state
3 : Synchro input
- U8
37051 0x90BB 1 Input 7 Unit
0 : Wh
1 : varh
2 : VAh
3 : m3
4 : Nm3
5 : J
6 : Imp
7 : L
8 : Custom Unit
10 : kWh
11 : kVarh
12 : kVAh
13 : km3
14 : kNm3
15 : kJ
16 : kImp
17 : kL
20 : MWh
21 : MVarh
22 : MVAh
23 : Mm3
24 : MNm3
25 : MJ
- U8
37052 0x90BC 2 Input 7 Weight - / 10 U32
37054 0x90BE 2 Input 7 Pulse meter current day - U32
37056 0x90C0 2 Input 7 Pulse meter current week - U32
37058 0x90C2 2 Input 7 Pulse meter current month - U32
37060 0x90C4 2 Input 7 Pulse meter last complete period - U32


Settings


HMI settings


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40480 0x9E20 Settings 11 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
40480 0x9E20 5 Name - STRING
40485 0x9E25 1 Language
0 : English
1 : French
- U8
40486 0x9E26 1 Contrast - U8
40487 0x9E27 1 Backlight intensity - U8
40488 0x9E28 1 Backlight timeout min U8
40489 0x9E29 1 Default Menu - U8
40490 0x9E2A 1 Default Screen - U8

Output 1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
39875 0x9BC3 Settings 8 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
39875 0x9BC3 5 Name - STRING
39880 0x9BC8 1 Src :
0 : not used
1 : Event 1
2 : Event 2
3 : Event 3
4 : Event 3
5 : Event 5
6 : Event 6
7 : Event 7
8 : Event 8
9 : Event 9
10 : Event 10
A U16
39881 0x9BC9 1 Type :
0 : NO
1 : NC
A U16
39882 0x9BCA 1 Delay s / 10 U16

Communication settings


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40448 0x9E00 Settings 5 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
40448 0x9E00 1 Address - U8
40449 0x9E01 1 Auto Detection :
0 : NO
1 : YES
A U8
40450 0x9E02 1 Baud Rate :
3 : 9600 bps
4 : 19200 bps
5 : 38400 bps
A U8
40451 0x9E03 1 Parity :
0 : none
1 : even
2 : odd
A U8
40452 0x9E04 1 Stop bit number :
0 : 1 stop bit
1 : 2 stop bits
A U8


Standard


Product identification


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50000 0xC350 Info 66 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50000 0xC350 4 "SOCO" - STRING_16
50004 0xC354 1 Product order ID (Countis:100, Protection:200, Atys:300, Diris:400) - U16
50005 0xC355 1 Product ID (EX: 1000 ATS3) - U16
50006 0xC356 1 JBUS Table Version (EX: 101 Version 1.01) - U16
50007 0xC357 1 Product software version (EX: 100 Version 1.00) - U16
50008 0xC358 1 Serial_AA_SS - U16_HEX
50009 0xC359 1 Serial_SST_L - U16_HEX
50010 0xC35A 1 Serial_order - U16
50011 0xC35B 2 Serial_Reserve - U32
50013 0xC35D 4 See "Code table" tab for more details - U64_HEX
50017 0xC361 1 Customization data loaded (True/False) - U8
50018 0xC362 1 Product version (Major) - U16
50019 0xC363 1 Product version (Minor) - U16
50020 0xC364 1 Product version (Revision) - U16
50021 0xC365 1 Product version (Build) - U16
50022 0xC366 3 Product build date - DATETIME_3
50025 0xC369 1 Software technical base version (Major) - U16
50026 0xC36A 1 Software technical base version (Minor) - U16
50027 0xC36B 1 Software technical base version (Revision) - U16
50028 0xC36C 1 Customization version (Major) - U16
50029 0xC36D 1 Customization version (Minor) - U16
50030 0xC36E 4 Product VLO (EX : "880100") - STRING_NORM
50034 0xC372 4 Customization VLO (EX : "880700") - STRING_NORM
50038 0xC376 4 Software technical base VLO (EX : "880600") - STRING_NORM
50042 0xC37A 8 Vendor name (EX : "SOCOMEC") - STRING_NORM
50050 0xC382 8 Product name (EX : "DIRIS A40R") - STRING_NORM
50058 0xC38A 8 Extended name - STRING_NORM

Energies


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50768 0xC650 Info 65 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50768 0xC650 2 Reserved - -
50770 0xC652 2 Reserved - -
50772 0xC654 2 Reserved - -
50774 0xC656 2 Reserved - -
50776 0xC658 2 Reserved - -
50778 0xC65A 2 Reserved - -
50780 0xC65C 2 Reserved - -
50782 0xC65E 2 Reserved - -
50784 0xC660 2 Reserved - -
50786 0xC662 2 Reserved - -
50788 0xC664 2 Reserved - -
50790 0xC666 2 Number of pulse meter ( 10 Maxi ) - U32
50792 0xC668 2 Total pulse meter Input 1 - U32
50794 0xC66A 2 Total pulse meter Input 2 - U32
50796 0xC66C 2 Total pulse meter Input 3 - U32
50798 0xC66E 2 Total pulse meter Input 4 - U32
50800 0xC670 2 Total pulse meter Input 5 - U32
50802 0xC672 2 Total pulse meter Input 6 - U32
50804 0xC674 2 Total pulse meter Input 7 - U32
50806 0xC676 2 Reserved - -
50808 0xC678 2 Reserved - -
50810 0xC67A 2 Reserved - -
50812 0xC67C 2 Reserved - -
50814 0xC67E 2 Reserved - -
50816 0xC680 2 Reserved - -
50818 0xC682 2 Reserved - -
50820 0xC684 2 Reserved - -
50822 0xC686 2 Reserved - -
50824 0xC688 2 Reserved - -
50826 0xC68A 2 Reserved - -
50828 0xC68C 1 Reserved - -
50829 0xC68D 1 Reserved - -
50830 0xC68E 1 Reserved - -
50831 0xC68F 1 Reserved - -
50832 0xC690 1 Reserved - -

Alarms in progress


Command

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
52224 0xCC00 Command 1 NONE WRITE_MANY WRITE_MANY

Dec address Hex address Words count Description Unit Data type
52224 0xCC00 1 Action
0x0001 : Reset read pointer
0xFFFE : Get next data
- U16_HEX

Header

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
52240 0xCC10 Header 2 NONE READ READ

Dec address Hex address Words count Description Unit Data type
52240 0xCC10 1 record count - U16
52241 0xCC11 1 record size W U16

Data

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
52242 0xCC12 Data 8 NONE READ READ

Dec address Hex address Words count Description Unit Data type
52242 0xCC12 1 ID :Alarm ID - U8
52243 0xCC13 1 Type :
0 : State
1 : Edge
2 : System
- U8
52244 0xCC14 1 Severity :
0 : none
1 : information
2 : warning
3 : default
- U8
52245 0xCC15 1 Satus :
0 : non active
1 : active
2 : finished
3 : new & checked
4 : finished & checked
- U8
52246 0xCC16 2 Start Date A DATETIME
52248 0xCC18 2 Duration - U32

Hour/Date setting ( Write 6 words in one time Function 16)


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
57600 0xE100 Settings 6 NONE READ | WRITE | WRITE_MANY READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
57600 0xE100 1 Day - U8
57601 0xE101 1 Month - U8
57602 0xE102 1 Year - U16
57603 0xE103 1 Hour - U8
57604 0xE104 1 Minute - U8
57605 0xE105 1 Second - U8

Input/Output state


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
51968 0xCB00 Info 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
51968 0xCB00 1 Input count - U8
51969 0xCB01 1 Bit 0 : Input 1 Open or ClosedBit x : Input x Open or Closed - U8_HEX
51970 0xCB02 1 Output count - U8
51971 0xCB03 1 Bit 0 : Output 1 Open or ClosedBit x : Output x Open or Closed - U8_HEX

Action system


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
57856 0xE200 Commands 1 USER NONE WRITE

Dec address Hex address Words count Description Unit Data type
57856 0xE200 1 Action :
0xA1 : Product Configuration storage
0xB2 : Produit reset
0xC3 : Apply default Setting
0xD4 : Apply reinit Value
- U8_HEX

Lock system


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
58112 0xE300 Settings 2 NONE READ | WRITE | WRITE_MANY READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
58112 0xE300 1 Code to submit - U16
58113 0xE301 1 Delocker ID - U16

Alarms historical


Command

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
63744 0xF900 Command 1 NONE WRITE_MANY WRITE_MANY

Dec address Hex address Words count Description Unit Data type
63744 0xF900 1 Action
0x0001 : Reset read pointer
0xFFFE : Get next data
- U16_HEX

Header

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
63760 0xF910 Header 2 NONE READ READ

Dec address Hex address Words count Description Unit Data type
63760 0xF910 1 record count - U8
63761 0xF911 1 record size W U8

Data

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
63762 0xF912 Data 8 NONE READ READ

Dec address Hex address Words count Description Unit Data type
63762 0xF912 1 ID :Alarm ID - U16_HEX
63763 0xF913 1 Type :
0 : State
1 : Edge
2 : System
- U8
63764 0xF914 1 Severity :
0 : none
1 : information
2 : warning
3 : default
- U8
63765 0xF915 1 Satus :
0 : non active
1 : active
2 : finished
3 : new & checked
4 : finished & checked
- U8
63766 0xF916 2 Start Date A DATETIME
63768 0xF918 2 Duration - U32