logosocomec.png

General


Identification


Product identification


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50000 0xC350 Info 66 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50000 0xC350 4 "SOCO" - STRING_16
50004 0xC354 1 Product order ID (Countis:100, Protection:200, Atys:300, Diris:400) - U16
50005 0xC355 1 Product ID (EX: 1000 ATS3) - U16
50006 0xC356 1 JBUS Table Version (EX: 101 Version 1.01) - U16
50007 0xC357 1 Product software version (EX: 100 Version 1.00) - U16
50008 0xC358 1 Serial_AA_SS - U16_HEX
50009 0xC359 1 Serial_SST_L - U16_HEX
50010 0xC35A 1 Serial_order - U16
50011 0xC35B 2 Serial_Reserve - U32
50013 0xC35D 4 See "Code table" tab for more details - U64_HEX
50017 0xC361 1 Reserved - -
50018 0xC362 1 Product version (Major) - U16
50019 0xC363 1 Product version (Minor) - U16
50020 0xC364 1 Reserved - -
50021 0xC365 1 Reserved - -
50022 0xC366 3 Reserved - -
50025 0xC369 1 Reserved - -
50026 0xC36A 1 Reserved - -
50027 0xC36B 1 Reserved - -
50028 0xC36C 1 Reserved - -
50029 0xC36D 1 Reserved - -
50030 0xC36E 4 Product VLO (EX : "880100") - STRING_NORM
50034 0xC372 4 Reserved - -
50038 0xC376 4 Reserved - -
50042 0xC37A 8 Vendor name (EX : "SOCOMEC") - STRING_NORM
50050 0xC382 8 Product name (EX : "DIRIS A40R") - STRING_NORM
50058 0xC38A 8 Extended name - STRING_NORM

Communication board informations


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
38912 0x9800 Info 11 NONE READ READ

Dec address Hex address Words count Description Unit Data type
38912 0x9800 1 Communication Board version (Major) - U16
38913 0x9801 1 Communication Board version (Minor) - U16
38914 0x9802 1 Communication Board version (Revision) - U16
38915 0x9803 1 Communication Board version (Build) - U16
38916 0x9804 3 Communication Board build date - DATETIME_3
38919 0x9807 4 Communication Board VLO (EX : "880100") - STRING_NORM


Common settings


Network Setting


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
57344 0xE000 Settings 12 NONE READ | WRITE | WRITE_MANY READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
57344 0xE000 1 Network Type :
0 : 1BL
1 : 2BL
2 : 3BL
3 : 3NBL
4 : 4BL
5 : 4NBL
- U8
57345 0xE001 1 Current Transformer secondary :
1 : 1 A
5 : 5 A
- U8
57346 0xE002 1 Current Transformer primary A U16
57347 0xE003 1 Reserved - -
57348 0xE004 1 Reserved - -
57349 0xE005 1 Reserved - -
57350 0xE006 1 Reserved - -
57351 0xE007 1 Reserved - -
57352 0xE008 2 Reserved - -
57354 0xE00A 1 Reserved - -
57355 0xE00B 1 Synchronisation Top for P+/- Q+/- : time in seconds ( 1mn, 5mn, 8mn, 10mn, 15mn, 20mn, 30mn, 60mn) - U16

Hour/Date setting ( Write 6 words in one time Function 16)


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
57600 0xE100 Settings 6 NONE READ | WRITE | WRITE_MANY READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
57600 0xE100 1 Day - U8
57601 0xE101 1 Month - U8
57602 0xE102 1 Year - U16
57603 0xE103 1 Hour - U8
57604 0xE104 1 Minute - U8
57605 0xE105 1 Second - U8


Actions


Action system


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
57856 0xE200 Commands 1 NONE WRITE WRITE

Dec address Hex address Words count Description Unit Data type
57856 0xE200 1 Action :
0xA1 : Product Configuration storage
0xB2 : Produit reset
- U8_HEX

Value reset


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
57888 0xE220 Commands 5 NONE WRITE WRITE

Dec address Hex address Words count Description Unit Data type
57888 0xE220 1 Reset :0x0001 : Min/Max and AVG 4V0x0002 : Min/Max and AVG 3U0x0004 : Min/Max and AVG 4I0x0008 : Min/Max and AVG F0x0010 : Min/Max and AVG P+0x0020 : Min/Max and AVG P-0x0040 : Min/Max and AVG Q+0x0080 : Min/Max and AVG Q-0x0100 : Min/Max and AVG S0x0200 : Min/Max and AVG PF0x0400 : Min/Max and AVG THD 4V0x0800 : Min/Max and AVG THD 3U0x1000 : Min/Max and AVG THD 4I0x2000 : Min/Max and AVG TIHD 4V0x4000 : Min/Max and AVG TIHD 3U0x8000 : Min/Max and AVG TIHD 4I - U16_HEX
57889 0xE221 1 Reset : 0x0001 : Instantaneous Min/Max 4V0x0002 : Instantaneous Min/Max 3U0x0004 : Instantaneous Min/Max 4I0x0008 : Instantaneous Min/Max F0x0010 : Instantaneous Min/Max P+0x0020 : Instantaneous Min/Max P-0x0040 : Instantaneous Min/Max Q+0x0080 : Instantaneous Min/Max Q-0x0100 : Instantaneous Min/Max S0x0200 : Instantaneous Min/Max PF0x0400 : Instantaneous Min/Max THD 4V0x0800 : Instantaneous Min/Max THD 3U0x1000 : Instantaneous Min/Max THD 4I0x2000 : Instantaneous Min/Max TIHD 4V0x4000 : Instantaneous Min/Max TIHD 3U0x8000 : Instantaneous Min/Max TIHD 4I - U16_HEX
57890 0xE222 1 Reset : 0x0001 : Ea+0x0002 : Er+0x0004 : Es0x0008 : Ea-0x0010 : Er-0x0020 : Hour counter0x0040 : All average P/Q/S0x0080 : All events and all curves0x0100 : All alarms - U16_HEX
57891 0xE223 1 Reset : 0x0001 : Input pulse counter 10x0002 : Input pulse counter 20x0004 : Input pulse counter 30x0008 : Input pulse counter 40x0010 : Input pulse counter 50x0020 : Input pulse counter 60x0040 : Input pulse counter 70x0080 : Input pulse counter 80x0100 : Input pulse counter 90x0200 : Input pulse counter 100xFFFF : All - U16_HEX
57892 0xE224 1 Reset : 0x0001 : Tariff counter 10x0002 : Tariff counter 20x0004 : Tariff counter 30x0008 : Tariff counter 40x0010 : Tariff counter 50x0020 : Tariff counter 60x0040 : Tariff counter 70x0080 : Tariff counter 80xFFFF : All - U16_HEX



Application


Measurement


Common


Metrology Affected by current and voltage transformers


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50512 0xC550 Info 62 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50512 0xC550 2 Reserved - -
50514 0xC552 2 Phase to Phase Voltage: U12 V / 100 U32
50516 0xC554 2 Phase to Phase Voltage: U23 V / 100 U32
50518 0xC556 2 Phase to Phase Voltage: U31 V / 100 U32
50520 0xC558 2 Simple voltage : V1 V / 100 U32
50522 0xC55A 2 Simple voltage : V2 V / 100 U32
50524 0xC55C 2 Simple voltage : V3 V / 100 U32
50526 0xC55E 2 Frequency : F Hz / 100 U32
50528 0xC560 2 Current : I1 A / 1000 U32
50530 0xC562 2 Current : I2 A / 1000 U32
50532 0xC564 2 Current : I3 A / 1000 U32
50534 0xC566 2 Neutral Current : In A / 1000 U32
50536 0xC568 2 ? Active Power +/- : P W / 0.1 S32
50538 0xC56A 2 ? Reactive Power +/- : Q var / 0.1 S32
50540 0xC56C 2 ? Apparent Power : S VA / 0.1 U32
50542 0xC56E 2 ? Power Factor : -: leading et + : lagging : PF - / 1000 S32
50544 0xC570 2 Active Power phase 1 +/- : P1 W / 0.1 S32
50546 0xC572 2 Active Power phase 2 +/- : P2 W / 0.1 S32
50548 0xC574 2 Active Power phase 3 +/- : P3 W / 0.1 S32
50550 0xC576 2 Reactive Power phase 1 +/- : Q1 var / 0.1 S32
50552 0xC578 2 Reactive Power phase 2 +/- : Q2 var / 0.1 S32
50554 0xC57A 2 Reactive Power phase 3 +/- : Q3 var / 0.1 S32
50556 0xC57C 2 Apparent Power phase 1 : S1 VA / 0.1 U32
50558 0xC57E 2 Apparent Power phase 2 : S2 VA / 0.1 U32
50560 0xC580 2 Apparent Power phase 3 : S3 VA / 0.1 U32
50562 0xC582 2 Power Factor phase 1 -: leading and + : lagging : PF1 - / 1000 S32
50564 0xC584 2 Power Factor phase 2 -: leading and + : lagging : PF2 - / 1000 S32
50566 0xC586 2 Power Factor phase 3 -: leading and + : lagging : PF3 - / 1000 S32
50568 0xC588 2 Reserved - -
50570 0xC58A 2 Reserved - -
50572 0xC58C 2 Reserved - -

Energies


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50768 0xC650 Info 65 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50768 0xC650 2 Reserved - -
50770 0xC652 2 Total Positive Active Energy (no resetable) : Ea+ Wh / 0.001 U32
50772 0xC654 2 Total Positive Reactive Energy (no resetable) : Er + varh / 0.001 U32
50774 0xC656 2 Reserved - -
50776 0xC658 2 Total Negative Active Energy (no resetable) : Ea- Wh / 0.001 U32
50778 0xC65A 2 Reserved - -
50780 0xC65C 2 Partial Positive Active Energy: Ea+ Wh / 0.001 U32
50782 0xC65E 2 Partial Positive Reactive Energy: Er + varh / 0.001 U32
50784 0xC660 2 Reserved - -
50786 0xC662 2 Partial Negative Active Energy : Ea- Wh / 0.001 U32
50788 0xC664 2 Reserved - -
50790 0xC666 2 Reserved - -
50792 0xC668 2 Reserved - -
50794 0xC66A 2 Reserved - -
50796 0xC66C 2 Reserved - -
50798 0xC66E 2 Reserved - -
50800 0xC670 2 Reserved - -
50802 0xC672 2 Reserved - -
50804 0xC674 2 Reserved - -
50806 0xC676 2 Reserved - -
50808 0xC678 2 Reserved - -
50810 0xC67A 2 Reserved - -
50812 0xC67C 2 Reserved - -
50814 0xC67E 2 Reserved - -
50816 0xC680 2 Reserved - -
50818 0xC682 2 Reserved - -
50820 0xC684 2 Reserved - -
50822 0xC686 2 Reserved - -
50824 0xC688 2 Reserved - -
50826 0xC68A 2 Last date for Record average P/Q/S in second since 01/01/2000 - DATETIME
50828 0xC68C 1 Last average (P+) W U16
50829 0xC68D 1 Reserved - -
50830 0xC68E 1 Reserved - -
50831 0xC68F 1 Reserved - -
50832 0xC690 1 Reserved - -

Energies in Unit/100


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50944 0xC700 Info 65 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50944 0xC700 2 Reserved - -
50946 0xC702 2 Total Positive Active Energy (no resetable) : Ea+ Wh / 0.1 U32
50948 0xC704 2 Total Positive Reactive Energy (no resetable) : Er + varh / 0.1 U32
50950 0xC706 2 Reserved - -
50952 0xC708 2 Total Negative Active Energy (no resetable) : Ea- Wh / 0.1 U32
50954 0xC70A 2 Reserved - -
50956 0xC70C 2 Partial Positive Active Energy: Ea+ Wh / 0.1 U32
50958 0xC70E 2 Partial Positive Reactive Energy: Er + varh / 0.1 U32
50960 0xC710 2 Reserved - -
50962 0xC712 2 Partial Negative Active Energy : Ea- Wh / 0.1 U32
50964 0xC714 2 Reserved - -
50966 0xC716 2 Reserved - -
50968 0xC718 2 Reserved - -
50970 0xC71A 2 Reserved - -
50972 0xC71C 2 Reserved - -
50974 0xC71E 2 Reserved - -
50976 0xC720 2 Reserved - -
50978 0xC722 2 Reserved - -
50980 0xC724 2 Reserved - -
50982 0xC726 2 Reserved - -
50984 0xC728 2 Reserved - -
50986 0xC72A 2 Reserved - -
50988 0xC72C 2 Reserved - -
50990 0xC72E 2 Reserved - -
50992 0xC730 2 Reserved - -
50994 0xC732 2 Reserved - -
50996 0xC734 2 Reserved - -
50998 0xC736 2 Reserved - -
51000 0xC738 2 Reserved - -
51002 0xC73A 2 Last date for Record average P/Q/S in second since 01/01/2000 - DATETIME
51004 0xC73C 1 Last average (P+) W U16
51005 0xC73D 1 Reserved - -
51006 0xC73E 1 Reserved - -
51007 0xC73F 1 Reserved - -
51008 0xC740 1 Reserved - -

Statistique Affected by current and voltage transformers


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
51024 0xC750 Info 70 NONE READ READ

Dec address Hex address Words count Description Unit Data type
51024 0xC750 2 Reserved - -
51026 0xC752 2 Reserved - -
51028 0xC754 2 Reserved - -
51030 0xC756 2 Reserved - -
51032 0xC758 2 Reserved - -
51034 0xC75A 2 Reserved - -
51036 0xC75C 2 Reserved - -
51038 0xC75E 2 Reserved - -
51040 0xC760 2 Reserved - -
51042 0xC762 2 Reserved - -
51044 0xC764 2 Reserved - -
51046 0xC766 2 Reserved - -
51048 0xC768 2 Reserved - -
51050 0xC76A 2 Reserved - -
51052 0xC76C 2 Reserved - -
51054 0xC76E 2 Reserved - -
51056 0xC770 2 Reserved - -
51058 0xC772 2 Reserved - -
51060 0xC774 2 Reserved - -
51062 0xC776 2 Reserved - -
51064 0xC778 2 Reserved - -
51066 0xC77A 2 Reserved - -
51068 0xC77C 2 Reserved - -
51070 0xC77E 2 Reserved - -
51072 0xC780 2 Reserved - -
51074 0xC782 2 Reserved - -
51076 0xC784 2 Reserved - -
51078 0xC786 2 Reserved - -
51080 0xC788 2 Reserved - -
51082 0xC78A 2 Reserved - -
51084 0xC78C 2 Reserved - -
51086 0xC78E 2 Reserved - -
51088 0xC790 1 Reserved - -
51089 0xC791 1 Reserved - -
51090 0xC792 1 Reserved - -
51091 0xC793 1 Reserved - -
51092 0xC794 1 Reserved - -
51093 0xC795 1 Reserved - -

Metrology No Affected by current and voltage transformers


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
51280 0xC850 Info 35 NONE READ READ

Dec address Hex address Words count Description Unit Data type
51280 0xC850 1 Reserved - -
51281 0xC851 1 Phase to Phase Voltage: U12 V / 100 U16
51282 0xC852 1 Phase to Phase Voltage: U23 V / 100 U16
51283 0xC853 1 Phase to Phase Voltage: U31 V / 100 U16
51284 0xC854 1 Simple voltage : V1 V / 100 U16
51285 0xC855 1 Simple voltage : V2 V / 100 U16
51286 0xC856 1 Simple voltage : V3 V / 100 U16
51287 0xC857 1 Reserved - -
51288 0xC858 1 Reserved - -
51289 0xC859 1 Reserved - -
51290 0xC85A 1 Reserved - -
51291 0xC85B 1 Reserved - -
51292 0xC85C 1 ? active Power +/- : P W / 0.1 S16
51293 0xC85D 1 ? reactive Power +/- : Q var / 0.1 S16
51294 0xC85E 1 ? apparent power : S VA / 0.1 U16
51295 0xC85F 1 ? power factor : -: leading and + : lagging : PF - / 1000 S16
51296 0xC860 1 Active Power phase 1 +/- : P1 W / 0.1 S16
51297 0xC861 1 Active Power phase 2 +/- : P2 W / 0.1 S16
51298 0xC862 1 Active Power phase 3 +/- : P3 W / 0.1 S16
51299 0xC863 1 Reactive Power phase 1 +/- : Q1 var / 0.1 S16
51300 0xC864 1 Reactive Power phase 2 +/- : Q2 var / 0.1 S16
51301 0xC865 1 Reactive Power phase 3 +/- : Q3 var / 0.1 S16
51302 0xC866 1 Apparent power phase 1 : S1 VA / 0.1 U16
51303 0xC867 1 Apparent power phase 2 : S2 VA / 0.1 U16
51304 0xC868 1 Apparent power phase 3 : S3 VA / 0.1 U16
51305 0xC869 1 Power Factor phase 1 -: leading and + : lagging : PF1 - / 1000 S16
51306 0xC86A 1 Power Factor phase 2 -: leading and + : lagging : PF2 - / 1000 S16
51307 0xC86B 1 Power Factor phase 3 -: leading and + : lagging : PF3 - / 1000 S16
51308 0xC86C 1 Reserved - -
51309 0xC86D 1 Reserved - -
51310 0xC86E 1 Reserved - -
51311 0xC86F 1 Total Positive Active Energy (no resetable) : Ea+ Wh / 1E-06 U16
51312 0xC870 1 Total Positive Reactive Energy (no resetable) : Er + varh / 1E-06 U16
51313 0xC871 1 Total Negative Active Energy (no resetable) : Ea- Wh / 1E-06 U16
51314 0xC872 1 Reserved - -

Load curve P+


Command

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
61440 0xF000 Command 1 NONE WRITE_MANY WRITE_MANY

Dec address Hex address Words count Description Unit Data type
61440 0xF000 1 Action
0x0001 : Reset read pointer
0xFFFE : Get next data
- U16_HEX

Header

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
61456 0xF010 Header 6 NONE READ READ

Dec address Hex address Words count Description Unit Data type
61456 0xF010 1 Record count ( Maximum 29 ) - U8
61457 0xF011 1 Record size : 4 see below the data record description W U8
61458 0xF012 1 Integration period s U16
61459 0xF013 1 Physical Unit : 0
0 : W
1 : W
2 : var
3 : var
4 : VA
5 : None
6 : J
7 : Pulse
8 : m3
9 : Nm3
20 : kW
22 : kVAr
24 : kVA
26 : kJ
27 : kilo-Pulse
- U8
61460 0xF014 1 Numerator Rate - U16
61461 0xF015 1 Denominator Rate - U16

Data

Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
61462 0xF016 Data 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
61462 0xF016 2 Date s DATETIME
61464 0xF018 1 Full/incomplete period
0 : full integration period
1 : incomplete integration period
- U8
61465 0xF019 1 Value without CT*VT rate W U16

Energies per tariff


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50848 0xC6A0 Info 50 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50848 0xC6A0 1 0 >: Tariff number <: 8 - U8
50849 0xC6A1 1 Tariff number in progress ( 1 to 8 ) - U8
50850 0xC6A2 2 Positive Active Energies 1 Wh / 0.001 U32
50852 0xC6A4 2 Positive Active Energies 2 Wh / 0.001 U32
50854 0xC6A6 2 Positive Active Energies 3 Wh / 0.001 U32
50856 0xC6A8 2 Positive Active Energies 4 Wh / 0.001 U32
50858 0xC6AA 2 Reserved - -
50860 0xC6AC 2 Reserved - -
50862 0xC6AE 2 Reserved - -
50864 0xC6B0 2 Reserved - -
50866 0xC6B2 2 Reserved - -
50868 0xC6B4 2 Reserved - -
50870 0xC6B6 2 Reserved - -
50872 0xC6B8 2 Reserved - -
50874 0xC6BA 2 Reserved - -
50876 0xC6BC 2 Reserved - -
50878 0xC6BE 2 Reserved - -
50880 0xC6C0 2 Reserved - -
50882 0xC6C2 2 Reserved - -
50884 0xC6C4 2 Reserved - -
50886 0xC6C6 2 Reserved - -
50888 0xC6C8 2 Reserved - -
50890 0xC6CA 2 Reserved - -
50892 0xC6CC 2 Reserved - -
50894 0xC6CE 2 Reserved - -
50896 0xC6D0 2 Reserved - -

Energies per tariff in Unit/100


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
51200 0xC800 Info 50 NONE READ READ

Dec address Hex address Words count Description Unit Data type
51200 0xC800 1 0 >: Tariff number <: 8 - U8
51201 0xC801 1 Tariff number in progress ( 1 to 8 ) - U8
51202 0xC802 2 Positive Active Energies 1 Wh / 0.1 U32
51204 0xC804 2 Positive Active Energies 2 Wh / 0.1 U32
51206 0xC806 2 Positive Active Energies 3 Wh / 0.1 U32
51208 0xC808 2 Positive Active Energies 4 Wh / 0.1 U32
51210 0xC80A 2 Reserved - -
51212 0xC80C 2 Reserved - -
51214 0xC80E 2 Reserved - -
51216 0xC810 2 Reserved - -
51218 0xC812 2 Reserved - -
51220 0xC814 2 Reserved - -
51222 0xC816 2 Reserved - -
51224 0xC818 2 Reserved - -
51226 0xC81A 2 Reserved - -
51228 0xC81C 2 Reserved - -
51230 0xC81E 2 Reserved - -
51232 0xC820 2 Reserved - -
51234 0xC822 2 Reserved - -
51236 0xC824 2 Reserved - -
51238 0xC826 2 Reserved - -
51240 0xC828 2 Reserved - -
51242 0xC82A 2 Reserved - -
51244 0xC82C 2 Reserved - -
51246 0xC82E 2 Reserved - -
51248 0xC830 2 Reserved - -


Specific


Table Overflow


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
36864 0x9000 Info 11 NONE READ READ

Dec address Hex address Words count Description Unit Data type
36864 0x9000 2 Value of the meter overflow (10Wh) : 999 999 999 Wh / 0.1 U32
36866 0x9002 1 Nb Overflow Total Ea + - U8
36867 0x9003 1 Nb Overflow Total Er + - U8
36868 0x9004 1 Nb Overflow Total Ea - - U8
36869 0x9005 1 Reserved - U8
36870 0x9006 1 Reserved - U8
36871 0x9007 1 Nb Overflow Total Ea T1 - U8
36872 0x9008 1 Nb Overflow Total Ea T2 - U8
36873 0x9009 1 Nb Overflow Total Ea T3 - U8
36874 0x900A 1 Nb Overflow Total Ea T4 - U8

Temporal Active Index


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
36896 0x9020 Info 24 NONE READ READ

Dec address Hex address Words count Description Unit Data type
36896 0x9020 2 Ea + for day n-1 Wh / 0.001 U32
36898 0x9022 2 Ea - for day n-1 Wh / 0.001 U32
36900 0x9024 2 Ea + for day n Wh / 0.001 U32
36902 0x9026 2 Ea - for day n Wh / 0.001 U32
36904 0x9028 2 Ea + for Week n-1 Wh / 0.001 U32
36906 0x902A 2 Ea - for Week n-1 Wh / 0.001 U32
36908 0x902C 2 Ea + for Week n Wh / 0.001 U32
36910 0x902E 2 Ea - for Week n Wh / 0.001 U32
36912 0x9030 2 Ea + for Month n-1 Wh / 0.001 U32
36914 0x9032 2 Ea - for Month n-1 Wh / 0.001 U32
36916 0x9034 2 Ea + for Month n Wh / 0.001 U32
36918 0x9036 2 Ea - for Month n Wh / 0.001 U32

Temporal Active Index in Unit/100


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
36928 0x9040 Info 24 NONE READ READ

Dec address Hex address Words count Description Unit Data type
36928 0x9040 2 Ea + for day n-1 Wh / 0.1 U32
36930 0x9042 2 Ea - for day n-1 Wh / 0.1 U32
36932 0x9044 2 Ea + for day n Wh / 0.1 U32
36934 0x9046 2 Ea - for day n Wh / 0.1 U32
36936 0x9048 2 Ea + for Week n-1 Wh / 0.1 U32
36938 0x904A 2 Ea - for Week n-1 Wh / 0.1 U32
36940 0x904C 2 Ea + for Week n Wh / 0.1 U32
36942 0x904E 2 Ea - for Week n Wh / 0.1 U32
36944 0x9050 2 Ea + for Month n-1 Wh / 0.1 U32
36946 0x9052 2 Ea - for Month n-1 Wh / 0.1 U32
36948 0x9054 2 Ea + for Month n Wh / 0.1 U32
36950 0x9056 2 Ea - for Month n Wh / 0.1 U32

Current without CT


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40576 0x9E80 Info 6 NONE READ READ

Dec address Hex address Words count Description Unit Data type
40576 0x9E80 2 Current: I1 A / 1000 U32
40578 0x9E82 2 Current: I2 A / 1000 U32
40580 0x9E84 2 Current: I3 A / 1000 U32


Action


Set Tariff


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40480 0x9E20 Commands 2 NONE WRITE WRITE

Dec address Hex address Words count Description Unit Data type
40480 0x9E20 1 Reserved - U8
40481 0x9E21 1 N? Tariff to set - U8

Partial Energies Reset


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40512 0x9E40 Commands 1 NONE WRITE WRITE

Dec address Hex address Words count Description Unit Data type
40512 0x9E40 1 Reserved - -




Industrialization


Indus Mode and MID status


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40544 0x9E60 Info 2 NONE READ READ

Dec address Hex address Words count Description Unit Data type
40544 0x9E60 1 Indus Mode (0: indus mode disabled, 1: indus mode enabled) - U8
40545 0x9E61 1 MID status (0: non-MID product, 1: MID product - U8

COM Board Product ID


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40608 0x9EA0 Info 1 NONE READ READ

Dec address Hex address Words count Description Unit Data type
40608 0x9EA0 1 Product ID :0x01: E3x/E4x COM Board0x02: E63 COM Board - U8