logosocomec.png

General


Identification


Product identification


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50000 0xC350 Info 66 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50000 0xC350 4 "SOCO" - STRING_16
50004 0xC354 1 Product order ID (Countis:100, Protection:200, Atys:300, Diris:400) - U16
50005 0xC355 1 Product ID (EX: 1000 ATS3) - U16
50006 0xC356 1 JBUS Table Version (EX: 101 Version 1.01) - U16
50007 0xC357 1 Product software version (EX: 100 Version 1.00) - U16
50008 0xC358 1 Serial_AA_SS - U16_HEX
50009 0xC359 1 Serial_SST_L - U16_HEX
50010 0xC35A 1 Serial_order - U16
50011 0xC35B 2 Serial_Reserve - U32
50013 0xC35D 4 See "Code table" tab for more details - U64_HEX
50017 0xC361 1 Reserved - -
50018 0xC362 1 Product version (Major) - U16
50019 0xC363 1 Product version (Minor) - U16
50020 0xC364 1 Reserved - -
50021 0xC365 1 Reserved - -
50022 0xC366 3 Reserved - -
50025 0xC369 1 Reserved - -
50026 0xC36A 1 Reserved - -
50027 0xC36B 1 Reserved - -
50028 0xC36C 1 Reserved - -
50029 0xC36D 1 Reserved - -
50030 0xC36E 4 Product VLO (EX : "880100") - STRING_NORM
50034 0xC372 4 Reserved - -
50038 0xC376 4 Reserved - -
50042 0xC37A 8 Vendor name (EX : "SOCOMEC") - STRING_NORM
50050 0xC382 8 Product name (EX : "DIRIS A40R") - STRING_NORM
50058 0xC38A 8 Extended name - STRING_NORM


Common settings


Modbus settings


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
57344 0xE000 Settings 1 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
57344 0xE000 1 Slave Address - U8

RS485 settings


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
57345 0xE001 Settings 3 USER READ READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
57345 0xE001 1 Baudrate :
0 : 1200
1 : 2400
2 : 4800
3 : 9600
4 : 19200
5 : 38400
6 : 57600
7 : 115200
- U16
57346 0xE002 1 Stop bit :
0 : 1
1 : 2
- U16
57347 0xE003 1 Parity :
0 : None
1 : Odd
2 : Even
- U16


Actions


Action system


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
57856 0xE200 Commands 1 NONE WRITE WRITE

Dec address Hex address Words count Description Unit Data type
57856 0xE200 1 Action :
0xA1 : Product Configuration storage
0xB2 : Product reset
- U8_HEX

Value reset


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
57888 0xE220 Commands 5 NONE WRITE WRITE

Dec address Hex address Words count Description Unit Data type
57888 0xE220 1 Reserved - -
57889 0xE221 1 Reserved - -
57890 0xE222 1 Reset :
0x0001 : Partial Ea+
0x0002 : Partial Er+
0x0004 : Partial Eap
0x0008 : Partial Ea-
0x0010 : Partial Er-
- U16_HEX
57891 0xE223 1 Reserved - -
57892 0xE224 1 Reset :
0x0001 : Tariff counter 1
0x0002 : Tariff counter 2
0xFFFF : All
- U16_HEX



Application


Measurement


Common


Metrology Affected by current and voltage transformers


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50512 0xC550 Info 62 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50512 0xC550 2 Reserved - -
50514 0xC552 2 Phase to Phase Voltage: U12 V / 100 U32
50516 0xC554 2 Phase to Phase Voltage: U23 V / 100 U32
50518 0xC556 2 Phase to Phase Voltage: U31 V / 100 U32
50520 0xC558 2 Simple voltage : V1 V / 100 U32
50522 0xC55A 2 Simple voltage : V2 V / 100 U32
50524 0xC55C 2 Simple voltage : V3 V / 100 U32
50526 0xC55E 2 Frequency : F Hz / 1000 U32
50528 0xC560 2 Current : I1 A / 1000 U32
50530 0xC562 2 Current : I2 A / 1000 U32
50532 0xC564 2 Current : I3 A / 1000 U32
50534 0xC566 2 Neutral Current : In A / 1000 U32
50536 0xC568 2 Sum Active Power +/- : P W / 0.1 S32
50538 0xC56A 2 Sum Reactive Power +/- : Q var / 0.1 S32
50540 0xC56C 2 Sum Apparent Power : S VA / 0.1 U32
50542 0xC56E 2 Sum Power Factor : -: leading et + : lagging : PF - / 1000 S32
50544 0xC570 2 Active Power phase 1 +/- : P1 W / 0.1 S32
50546 0xC572 2 Active Power phase 2 +/- : P2 W / 0.1 S32
50548 0xC574 2 Active Power phase 3 +/- : P3 W / 0.1 S32
50550 0xC576 2 Reactive Power phase 1 +/- : Q1 var / 0.1 S32
50552 0xC578 2 Reactive Power phase 2 +/- : Q2 var / 0.1 S32
50554 0xC57A 2 Reactive Power phase 3 +/- : Q3 var / 0.1 S32
50556 0xC57C 2 Apparent Power phase 1 : S1 VA / 0.1 U32
50558 0xC57E 2 Apparent Power phase 2 : S2 VA / 0.1 U32
50560 0xC580 2 Apparent Power phase 3 : S3 VA / 0.1 U32
50562 0xC582 2 Power Factor phase 1 -: leading and + : lagging : PF1 - / 1000 S32
50564 0xC584 2 Power Factor phase 2 -: leading and + : lagging : PF2 - / 1000 S32
50566 0xC586 2 Power Factor phase 3 -: leading and + : lagging : PF3 - / 1000 S32
50568 0xC588 2 System value I Sys : ( I1+I2+I3) / 3 A / 1000 U32
50570 0xC58A 2 System value U Sys : (U12 + U23 + U31 ) / 3 V / 100 U32
50572 0xC58C 2 System value V Sys : (V1 + V2 + V3 ) / 3 V / 100 U32

Metrology No Affected by current and voltage transformers


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
51280 0xC850 Info 36 NONE READ READ

Dec address Hex address Words count Description Unit Data type
51280 0xC850 1 Reserved - -
51281 0xC851 1 Phase to Phase Voltage: U12 V / 100 U16
51282 0xC852 1 Phase to Phase Voltage: U23 V / 100 U16
51283 0xC853 1 Phase to Phase Voltage: U31 V / 100 U16
51284 0xC854 1 Simple voltage : V1 V / 100 U16
51285 0xC855 1 Simple voltage : V2 V / 100 U16
51286 0xC856 1 Simple voltage : V3 V / 100 U16
51287 0xC857 1 Frequency : F Hz / 1000 U16
51288 0xC858 1 Reserved - -
51289 0xC859 1 Reserved - -
51290 0xC85A 1 Reserved - -
51291 0xC85B 1 Reserved - -
51292 0xC85C 1 Reserved - -
51293 0xC85D 1 Reserved - -
51294 0xC85E 1 Reserved - -
51295 0xC85F 1 Sum power factor : -: leading and + : lagging : PF - / 1000 S16
51296 0xC860 1 Reserved - -
51297 0xC861 1 Reserved - -
51298 0xC862 1 Reserved - -
51299 0xC863 1 Reserved - -
51300 0xC864 1 Reserved - -
51301 0xC865 1 Reserved - -
51302 0xC866 1 Reserved - -
51303 0xC867 1 Reserved - -
51304 0xC868 1 Reserved - -
51305 0xC869 1 Power Factor phase 1 -: leading and + : lagging : PF1 - / 1000 S16
51306 0xC86A 1 Power Factor phase 2 -: leading and + : lagging : PF2 - / 1000 S16
51307 0xC86B 1 Power Factor phase 3 -: leading and + : lagging : PF3 - / 1000 S16
51308 0xC86C 1 System value I Sys : ( I1+I2+I3) / 3 A / 1000 U16
51309 0xC86D 1 System value U Sys : (U12 + U23 + U31 ) / 3 V / 100 U16
51310 0xC86E 1 System value V Sys : (V1 + V2 + V3 ) / 3 V / 100 U16
51311 0xC86F 1 Total Positive Active Energy (no resetable) : Ea+ Wh / 1E-06 U16
51312 0xC870 1 Total Positive Reactive Energy (no resetable) : Er + varh / 1E-06 U16
51313 0xC871 1 Total Negative Active Energy (no resetable) : Ea- Wh / 1E-06 U16
51314 0xC872 1 Total Negative Reactive Energy (no resetable) : Er - varh / 1E-06 U16
51315 0xC873 1 Phase sequence: 0=123 CW, 1=132 CCW, 3=ND - U16

Energies


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50768 0xC650 Info 65 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50768 0xC650 2 Reserved - -
50770 0xC652 2 Total Positive Active Energy (no resetable) : Ea+ Wh / 0.001 U32
50772 0xC654 2 Total Positive Reactive Energy (no resetable) : Er + varh / 0.001 U32
50774 0xC656 2 Total Apparent Energy (no resetable) : Eap VAh / 0.001 U32
50776 0xC658 2 Total Negative Active Energy (no resetable) : Ea- Wh / 0.001 U32
50778 0xC65A 2 Total Negative Reactive Energy (no resetable) : Er - varh / 0.001 U32
50780 0xC65C 2 Partial Positive Active Energy: Ea+ Wh / 0.001 U32
50782 0xC65E 2 Partial Positive Reactive Energy: Er + varh / 0.001 U32
50784 0xC660 2 Partial Apparent Energy : Eap VAh / 0.001 U32
50786 0xC662 2 Partial Negative Active Energy : Ea- Wh / 0.001 U32
50788 0xC664 2 Partial Negative Reactive Energy : Er - varh / 0.001 U32
50790 0xC666 2 Reserved - -
50792 0xC668 2 Reserved - -
50794 0xC66A 2 Reserved - -
50796 0xC66C 2 Reserved - -
50798 0xC66E 2 Reserved - -
50800 0xC670 2 Reserved - -
50802 0xC672 2 Reserved - -
50804 0xC674 2 Reserved - -
50806 0xC676 2 Reserved - -
50808 0xC678 2 Reserved - -
50810 0xC67A 2 Reserved - -
50812 0xC67C 2 Reserved - -
50814 0xC67E 2 Reserved - -
50816 0xC680 2 Reserved - -
50818 0xC682 2 Reserved - -
50820 0xC684 2 Reserved - -
50822 0xC686 2 Reserved - -
50824 0xC688 2 Reserved - -
50826 0xC68A 2 Reserved - -
50828 0xC68C 1 Reserved - -
50829 0xC68D 1 Reserved - -
50830 0xC68E 1 Reserved - -
50831 0xC68F 1 Reserved - -
50832 0xC690 1 Reserved - -

Energies in Unit/100


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50944 0xC700 Info 65 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50944 0xC700 2 Reserved - -
50946 0xC702 2 Total Positive Active Energy (no resetable) : Ea+ Wh / 0.1 U32
50948 0xC704 2 Total Positive Reactive Energy (no resetable) : Er + varh / 0.1 U32
50950 0xC706 2 Total Apparent Energy (no resetable) : Eap VAh / 0.1 U32
50952 0xC708 2 Total Negative Active Energy (no resetable) : Ea- Wh / 0.1 U32
50954 0xC70A 2 Total Negative Reactive Energy (no resetable) : Er - varh / 0.1 U32
50956 0xC70C 2 Partial Positive Active Energy: Ea+ Wh / 0.1 U32
50958 0xC70E 2 Partial Positive Reactive Energy: Er + varh / 0.1 U32
50960 0xC710 2 Partial Apparent Energy : Eap VAh / 0.1 U32
50962 0xC712 2 Partial Negative Active Energy : Ea- Wh / 0.1 U32
50964 0xC714 2 Partial Negative Reactive Energy : Er - varh / 0.1 U32
50966 0xC716 2 Reserved - -
50968 0xC718 2 Reserved - -
50970 0xC71A 2 Reserved - -
50972 0xC71C 2 Reserved - -
50974 0xC71E 2 Reserved - -
50976 0xC720 2 Reserved - -
50978 0xC722 2 Reserved - -
50980 0xC724 2 Reserved - -
50982 0xC726 2 Reserved - -
50984 0xC728 2 Reserved - -
50986 0xC72A 2 Reserved - -
50988 0xC72C 2 Reserved - -
50990 0xC72E 2 Reserved - -
50992 0xC730 2 Reserved - -
50994 0xC732 2 Reserved - -
50996 0xC734 2 Reserved - -
50998 0xC736 2 Reserved - -
51000 0xC738 2 Reserved - -
51002 0xC73A 2 Reserved - -
51004 0xC73C 1 Reserved - -
51005 0xC73D 1 Reserved - -
51006 0xC73E 1 Reserved - -
51007 0xC73F 1 Reserved - -
51008 0xC740 1 Reserved - -

Energies per tariff


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50848 0xC6A0 Info 50 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50848 0xC6A0 1 1 >= Tariff number <= 2 - U8
50849 0xC6A1 1 Tariff number in progress ( 1 to 2 ) - U8
50850 0xC6A2 2 Positive Active Energies 1 Wh / 0.001 U32
50852 0xC6A4 2 Positive Active Energies 2 Wh / 0.001 U32
50854 0xC6A6 2 Reserved - -
50856 0xC6A8 2 Reserved - -
50858 0xC6AA 2 Reserved - -
50860 0xC6AC 2 Reserved - -
50862 0xC6AE 2 Reserved - -
50864 0xC6B0 2 Reserved - -
50866 0xC6B2 2 Positive Reactive Enegies 1 varh / 0.001 U32
50868 0xC6B4 2 Positive Reactive Enegies 2 varh / 0.001 U32
50870 0xC6B6 2 Reserved - -
50872 0xC6B8 2 Reserved - -
50874 0xC6BA 2 Reserved - -
50876 0xC6BC 2 Reserved - -
50878 0xC6BE 2 Reserved - -
50880 0xC6C0 2 Reserved - -
50882 0xC6C2 2 Time Counter 1 h / 100 U32
50884 0xC6C4 2 Time Counter 2 h / 100 U32
50886 0xC6C6 2 Reserved - -
50888 0xC6C8 2 Reserved - -
50890 0xC6CA 2 Reserved - -
50892 0xC6CC 2 Reserved - -
50894 0xC6CE 2 Reserved - -
50896 0xC6D0 2 Reserved - -

Energies per tariff in Unit/100


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
51200 0xC800 Info 50 NONE READ READ

Dec address Hex address Words count Description Unit Data type
51200 0xC800 1 1 >= Tariff number <= 2 - U8
51201 0xC801 1 Tariff number in progress ( 1 to 2 ) - U8
51202 0xC802 2 Positive Active Energies 1 Wh / 0.1 U32
51204 0xC804 2 Positive Active Energies 2 Wh / 0.1 U32
51206 0xC806 2 Reserved - -
51208 0xC808 2 Reserved - -
51210 0xC80A 2 Reserved - -
51212 0xC80C 2 Reserved - -
51214 0xC80E 2 Reserved - -
51216 0xC810 2 Reserved - -
51218 0xC812 2 Positive Reactive Enegies 1 varh / 0.1 U32
51220 0xC814 2 Positive Reactive Enegies 2 varh / 0.1 U32
51222 0xC816 2 Reserved - -
51224 0xC818 2 Reserved - -
51226 0xC81A 2 Reserved - -
51228 0xC81C 2 Reserved - -
51230 0xC81E 2 Reserved - -
51232 0xC820 2 Reserved - -
51234 0xC822 2 Time Counter 1 h / 100 U32
51236 0xC824 2 Time Counter 2 h / 100 U32
51238 0xC826 2 Reserved - -
51240 0xC828 2 Reserved - -
51242 0xC82A 2 Reserved - -
51244 0xC82C 2 Reserved - -
51246 0xC82E 2 Reserved - -
51248 0xC830 2 Reserved - -

Energy measurement - Line #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
19840 0x4D80 Info 66 NONE READ READ

Dec address Hex address Words count Description Unit Data type
19840 0x4D80 1 Reserved - -
19841 0x4D81 2 Reserved - -
19843 0x4D83 2 Total Positive active Energy : Ea+ Wh / 0.001 U32
19845 0x4D85 1 Total Residual positive active Energy : rEa+ Wh / 10 U16
19846 0x4D86 2 Total Negative active Energy : Ea- Wh / 0.001 U32
19848 0x4D88 1 Total Residual negative active Energy : rEa- Wh / 10 U16
19849 0x4D89 2 Total Positive reactive Energy : Er+ varh / 0.001 U32
19851 0x4D8B 1 Total Residual positive reactive Energy : rEr+ varh / 10 U16
19852 0x4D8C 2 Total Negative reactive Energy : Er- varh / 0.001 U32
19854 0x4D8E 1 Total Residual negative reactive Energy : rEr- varh / 10 U16
19855 0x4D8F 2 Total Apparent Energy : Eap VAh / 0.001 U32
19857 0x4D91 1 Total Residual apparent Energy : rEap VAh / 10 U16
19858 0x4D92 2 Total positive lagging reactive Energy : Er+ (lagging) varh / 0.001 U32
19860 0x4D94 1 Total residual positive lagging reactive Energy : rEr+ (lagging) varh / 10 U16
19861 0x4D95 2 Total negative lagging reactive Energy : Er- (lagging) varh / 0.001 U32
19863 0x4D97 1 Total residual negative lagging reactive Energy : rEr- (lagging) varh / 10 U16
19864 0x4D98 2 Total positive leading reactive Energy : Er+ (leading) varh / 0.001 U32
19866 0x4D9A 1 Total residual positive leading reactive Energy : rEr+ (leading) varh / 10 U16
19867 0x4D9B 2 Total negative leading reactive Energy : Er- (leading) varh / 0.001 U32
19869 0x4D9D 1 Total residual negative leading reactive Energy : rEr- (leading) varh / 10 U16
19870 0x4D9E 2 Reserved - -
19872 0x4DA0 2 Reserved - -
19874 0x4DA2 1 Reserved - -
19875 0x4DA3 2 Reserved - -
19877 0x4DA5 1 Reserved - -
19878 0x4DA6 2 Reserved - -
19880 0x4DA8 1 Reserved - -
19881 0x4DA9 2 Reserved - -
19883 0x4DAB 1 Reserved - -
19884 0x4DAC 2 Reserved - -
19886 0x4DAE 1 Reserved - -
19887 0x4DAF 2 Reserved - -
19889 0x4DB1 2 Reserved - -
19891 0x4DB3 2 Reserved - -
19893 0x4DB5 1 Reserved - -
19894 0x4DB6 2 Reserved - -
19896 0x4DB8 1 Reserved - -
19897 0x4DB9 2 Reserved - -
19899 0x4DBB 1 Reserved - -
19900 0x4DBC 2 Reserved - -
19902 0x4DBE 1 Reserved - -
19903 0x4DBF 2 Reserved - -
19905 0x4DC1 1 Reserved - -

Energy measurement - Line #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
21888 0x5580 Info 66 NONE READ READ

Dec address Hex address Words count Description Unit Data type
21888 0x5580 1 Reserved - -
21889 0x5581 2 Reserved - -
21891 0x5583 2 Total Positive active Energy : Ea+ Wh / 0.001 U32
21893 0x5585 1 Total Residual positive active Energy : rEa+ Wh / 10 U16
21894 0x5586 2 Total Negative active Energy : Ea- Wh / 0.001 U32
21896 0x5588 1 Total Residual negative active Energy : rEa- Wh / 10 U16
21897 0x5589 2 Total Positive reactive Energy : Er+ varh / 0.001 U32
21899 0x558B 1 Total Residual positive reactive Energy : rEr+ varh / 10 U16
21900 0x558C 2 Total Negative reactive Energy : Er- varh / 0.001 U32
21902 0x558E 1 Total Residual negative reactive Energy : rEr- varh / 10 U16
21903 0x558F 2 Total Apparent Energy : Eap VAh / 0.001 U32
21905 0x5591 1 Total Residual apparent Energy : rEap VAh / 10 U16
21906 0x5592 2 Total positive lagging reactive Energy : Er+ (lagging) varh / 0.001 U32
21908 0x5594 1 Total residual positive lagging reactive Energy : rEr+ (lagging) varh / 10 U16
21909 0x5595 2 Total negative lagging reactive Energy : Er- (lagging) varh / 0.001 U32
21911 0x5597 1 Total residual negative lagging reactive Energy : rEr- (lagging) varh / 10 U16
21912 0x5598 2 Total positive leading reactive Energy : Er+ (leading) varh / 0.001 U32
21914 0x559A 1 Total residual positive leading reactive Energy : rEr+ (leading) varh / 10 U16
21915 0x559B 2 Total negative leading reactive Energy : Er- (leading) varh / 0.001 U32
21917 0x559D 1 Total residual negative leading reactive Energy : rEr- (leading) varh / 10 U16
21918 0x559E 2 Reserved - -
21920 0x55A0 2 Reserved - -
21922 0x55A2 1 Reserved - -
21923 0x55A3 2 Reserved - -
21925 0x55A5 1 Reserved - -
21926 0x55A6 2 Reserved - -
21928 0x55A8 1 Reserved - -
21929 0x55A9 2 Reserved - -
21931 0x55AB 1 Reserved - -
21932 0x55AC 2 Reserved - -
21934 0x55AE 1 Reserved - -
21935 0x55AF 2 Reserved - -
21937 0x55B1 2 Reserved - -
21939 0x55B3 2 Reserved - -
21941 0x55B5 1 Reserved - -
21942 0x55B6 2 Reserved - -
21944 0x55B8 1 Reserved - -
21945 0x55B9 2 Reserved - -
21947 0x55BB 1 Reserved - -
21948 0x55BC 2 Reserved - -
21950 0x55BE 1 Reserved - -
21951 0x55BF 2 Reserved - -
21953 0x55C1 1 Reserved - -

Energy measurement - Line #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
23936 0x5D80 Info 66 NONE READ READ

Dec address Hex address Words count Description Unit Data type
23936 0x5D80 1 Reserved - -
23937 0x5D81 2 Reserved - -
23939 0x5D83 2 Total Positive active Energy : Ea+ Wh / 0.001 U32
23941 0x5D85 1 Total Residual positive active Energy : rEa+ Wh / 10 U16
23942 0x5D86 2 Total Negative active Energy : Ea- Wh / 0.001 U32
23944 0x5D88 1 Total Residual negative active Energy : rEa- Wh / 10 U16
23945 0x5D89 2 Total Positive reactive Energy : Er+ varh / 0.001 U32
23947 0x5D8B 1 Total Residual positive reactive Energy : rEr+ varh / 10 U16
23948 0x5D8C 2 Total Negative reactive Energy : Er- varh / 0.001 U32
23950 0x5D8E 1 Total Residual negative reactive Energy : rEr- varh / 10 U16
23951 0x5D8F 2 Total Apparent Energy : Eap VAh / 0.001 U32
23953 0x5D91 1 Total Residual apparent Energy : rEap VAh / 10 U16
23954 0x5D92 2 Total positive lagging reactive Energy : Er+ (lagging) varh / 0.001 U32
23956 0x5D94 1 Total residual positive lagging reactive Energy : rEr+ (lagging) varh / 10 U16
23957 0x5D95 2 Total negative lagging reactive Energy : Er- (lagging) varh / 0.001 U32
23959 0x5D97 1 Total residual negative lagging reactive Energy : rEr- (lagging) varh / 10 U16
23960 0x5D98 2 Total positive leading reactive Energy : Er+ (leading) varh / 0.001 U32
23962 0x5D9A 1 Total residual positive leading reactive Energy : rEr+ (leading) varh / 10 U16
23963 0x5D9B 2 Total negative leading reactive Energy : Er- (leading) varh / 0.001 U32
23965 0x5D9D 1 Total residual negative leading reactive Energy : rEr- (leading) varh / 10 U16
23966 0x5D9E 2 Reserved - -
23968 0x5DA0 2 Reserved - -
23970 0x5DA2 1 Reserved - -
23971 0x5DA3 2 Reserved - -
23973 0x5DA5 1 Reserved - -
23974 0x5DA6 2 Reserved - -
23976 0x5DA8 1 Reserved - -
23977 0x5DA9 2 Reserved - -
23979 0x5DAB 1 Reserved - -
23980 0x5DAC 2 Reserved - -
23982 0x5DAE 1 Reserved - -
23983 0x5DAF 2 Reserved - -
23985 0x5DB1 2 Reserved - -
23987 0x5DB3 2 Reserved - -
23989 0x5DB5 1 Reserved - -
23990 0x5DB6 2 Reserved - -
23992 0x5DB8 1 Reserved - -
23993 0x5DB9 2 Reserved - -
23995 0x5DBB 1 Reserved - -
23996 0x5DBC 2 Reserved - -
23998 0x5DBE 1 Reserved - -
23999 0x5DBF 2 Reserved - -
24001 0x5DC1 1 Reserved - -

Energy measurement - Total


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
25984 0x6580 Info 66 NONE READ READ

Dec address Hex address Words count Description Unit Data type
25984 0x6580 1 Reserved - -
25985 0x6581 2 Reserved - -
25987 0x6583 2 Total Positive active Energy : Ea+ Wh / 0.001 U32
25989 0x6585 1 Total Residual positive active Energy : rEa+ Wh / 10 U16
25990 0x6586 2 Total Negative active Energy : Ea- Wh / 0.001 U32
25992 0x6588 1 Total Residual negative active Energy : rEa- Wh / 10 U16
25993 0x6589 2 Total Positive reactive Energy : Er+ varh / 0.001 U32
25995 0x658B 1 Total Residual positive reactive Energy : rEr+ varh / 10 U16
25996 0x658C 2 Total Negative reactive Energy : Er- varh / 0.001 U32
25998 0x658E 1 Total Residual negative reactive Energy : rEr- varh / 10 U16
25999 0x658F 2 Total Apparent Energy : Eap VAh / 0.001 U32
26001 0x6591 1 Total Residual apparent Energy : rEap VAh / 10 U16
26002 0x6592 2 Total positive lagging reactive Energy : Er+ (lagging) varh / 0.001 U32
26004 0x6594 1 Total residual positive lagging reactive Energy : rEr+ (lagging) varh / 10 U16
26005 0x6595 2 Total negative lagging reactive Energy : Er- (lagging) varh / 0.001 U32
26007 0x6597 1 Total residual negative lagging reactive Energy : rEr- (lagging) varh / 10 U16
26008 0x6598 2 Total positive leading reactive Energy : Er+ (leading) varh / 0.001 U32
26010 0x659A 1 Total residual positive leading reactive Energy : rEr+ (leading) varh / 10 U16
26011 0x659B 2 Total negative leading reactive Energy : Er- (leading) varh / 0.001 U32
26013 0x659D 1 Total residual negative leading reactive Energy : rEr- (leading) varh / 10 U16
26014 0x659E 2 Reserved - -
26016 0x65A0 2 Reserved - -
26018 0x65A2 1 Reserved - -
26019 0x65A3 2 Reserved - -
26021 0x65A5 1 Reserved - -
26022 0x65A6 2 Reserved - -
26024 0x65A8 1 Reserved - -
26025 0x65A9 2 Reserved - -
26027 0x65AB 1 Reserved - -
26028 0x65AC 2 Reserved - -
26030 0x65AE 1 Reserved - -
26031 0x65AF 2 Reserved - -
26033 0x65B1 2 Reserved - -
26035 0x65B3 2 Reserved - -
26037 0x65B5 1 Reserved - -
26038 0x65B6 2 Reserved - -
26040 0x65B8 1 Reserved - -
26041 0x65B9 2 Reserved - -
26043 0x65BB 1 Reserved - -
26044 0x65BC 2 Reserved - -
26046 0x65BE 1 Reserved - -
26047 0x65BF 2 Reserved - -
26049 0x65C1 1 Reserved - -

Partial active energy by tariff


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
32768 0x8000 Info 48 NONE READ READ

Dec address Hex address Words count Description Unit Data type
32768 0x8000 2 Partial positive active Energy : Ea+ Tariff 1 Wh / 0.001 U32
32770 0x8002 1 Partial Residual positive active Energy : rEa+ Tariff 1 Wh / 10 U16
32771 0x8003 2 Partial positive active Energy : Ea+ Tariff 2 Wh / 0.001 U32
32773 0x8005 1 Partial Residual positive active Energy : rEa+ Tariff 2 Wh / 10 U16
32774 0x8006 2 Reserved - -
32776 0x8008 1 Reserved - -
32777 0x8009 2 Reserved - -
32779 0x800B 1 Reserved - -
32780 0x800C 2 Reserved - -
32782 0x800E 1 Reserved - -
32783 0x800F 2 Reserved - -
32785 0x8011 1 Reserved - -
32786 0x8012 2 Reserved - -
32788 0x8014 1 Reserved - -
32789 0x8015 2 Reserved - -
32791 0x8017 1 Reserved - -
32792 0x8018 2 Partial positive active Energy : Ea- Tariff 1 Wh / 0.001 U32
32794 0x801A 1 Partial Residual positive active Energy : rEa- Tariff 1 Wh / 10 U16
32795 0x801B 2 Partial positive active Energy : Ea- Tariff 2 Wh / 0.001 U32
32797 0x801D 1 Partial Residual positive active Energy : rEa- Tariff 2 Wh / 10 U16
32798 0x801E 2 Reserved - -
32800 0x8020 1 Reserved - -
32801 0x8021 2 Reserved - -
32803 0x8023 1 Reserved - -
32804 0x8024 2 Reserved - -
32806 0x8026 1 Reserved - -
32807 0x8027 2 Reserved - -
32809 0x8029 1 Reserved - -
32810 0x802A 2 Reserved - -
32812 0x802C 1 Reserved - -
32813 0x802D 2 Reserved - -
32815 0x802F 1 Reserved - -

Energy balance


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
33024 0x8100 Info 6 NONE READ READ

Dec address Hex address Words count Description Unit Data type
33024 0x8100 2 Net active energy balance (SUM ((Ea+)-(Ea-)) by tariff) Wh / 0.001 U32
33026 0x8102 1 Net Residual active energy balance (SUM((Ea+)-(Ea-)) by tariff) Wh / 10 U16
33027 0x8103 2 Net reactive energy balance (SUM((Er+)-(Er-)) by tariff) Wh / 0.001 U32
33029 0x8105 1 Net Residual reactive energy balance (SUM((Er+)-(Er-)) by tariff) Wh / 10 U16

Tariff meter (total) - Line #1


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
20224 0x4F00 Info 145 NONE READ READ

Dec address Hex address Words count Description Unit Data type
20224 0x4F00 1 Tariff number in progress
1 : Tariff 1
2 : Tariff 2
- U16
20225 0x4F01 2 T1 - Ea+ Wh / 0.001 U32
20227 0x4F03 2 T2 - Ea+ Wh / 0.001 U32
20229 0x4F05 2 Reserved - -
20231 0x4F07 2 Reserved - -
20233 0x4F09 2 Reserved - -
20235 0x4F0B 2 Reserved - -
20237 0x4F0D 2 Reserved - -
20239 0x4F0F 2 Reserved - -
20241 0x4F11 2 T1 - Ea- Wh / 0.001 U32
20243 0x4F13 2 T2 - Ea- Wh / 0.001 U32
20245 0x4F15 2 Reserved - -
20247 0x4F17 2 Reserved - -
20249 0x4F19 2 Reserved - -
20251 0x4F1B 2 Reserved - -
20253 0x4F1D 2 Reserved - -
20255 0x4F1F 2 Reserved - -
20257 0x4F21 2 Reserved - -
20259 0x4F23 2 Reserved - -
20261 0x4F25 2 Reserved - -
20263 0x4F27 2 Reserved - -
20265 0x4F29 2 Reserved - -
20267 0x4F2B 2 Reserved - -
20269 0x4F2D 2 Reserved - -
20271 0x4F2F 2 Reserved - -
20273 0x4F31 2 T1 - Er+ (lagging) varh / 0.001 U32
20275 0x4F33 2 T2 - Er+ (lagging) varh / 0.001 U32
20277 0x4F35 2 Reserved - -
20279 0x4F37 2 Reserved - -
20281 0x4F39 2 Reserved - -
20283 0x4F3B 2 Reserved - -
20285 0x4F3D 2 Reserved - -
20287 0x4F3F 2 Reserved - -
20289 0x4F41 2 T1 - Er+ (leading) varh / 0.001 U32
20291 0x4F43 2 T2 - Er+ (leading) varh / 0.001 U32
20293 0x4F45 2 Reserved - -
20295 0x4F47 2 Reserved - -
20297 0x4F49 2 Reserved - -
20299 0x4F4B 2 Reserved - -
20301 0x4F4D 2 Reserved - -
20303 0x4F4F 2 Reserved - -
20305 0x4F51 2 Reserved - -
20307 0x4F53 2 Reserved - -
20309 0x4F55 2 Reserved - -
20311 0x4F57 2 Reserved - -
20313 0x4F59 2 Reserved - -
20315 0x4F5B 2 Reserved - -
20317 0x4F5D 2 Reserved - -
20319 0x4F5F 2 Reserved - -
20321 0x4F61 2 T1 - Er- (lagging) varh / 0.001 U32
20323 0x4F63 2 T2 - Er- (lagging) varh / 0.001 U32
20325 0x4F65 2 Reserved - -
20327 0x4F67 2 Reserved - -
20329 0x4F69 2 Reserved - -
20331 0x4F6B 2 Reserved - -
20333 0x4F6D 2 Reserved - -
20335 0x4F6F 2 Reserved - -
20337 0x4F71 2 T1 - Er- (leading) varh / 0.001 U32
20339 0x4F73 2 T2 - Er- (leading) varh / 0.001 U32
20341 0x4F75 2 Reserved - -
20343 0x4F77 2 Reserved - -
20345 0x4F79 2 Reserved - -
20347 0x4F7B 2 Reserved - -
20349 0x4F7D 2 Reserved - -
20351 0x4F7F 2 Reserved - -
20353 0x4F81 2 T1 - Eap VAh / 0.001 U32
20355 0x4F83 2 T2 - Eap VAh / 0.001 U32
20357 0x4F85 2 Reserved - -
20359 0x4F87 2 Reserved - -
20361 0x4F89 2 Reserved - -
20363 0x4F8B 2 Reserved - -
20365 0x4F8D 2 Reserved - -
20367 0x4F8F 2 Reserved - -

Tariff meter (total) - Line #2


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
22272 0x5700 Info 145 NONE READ READ

Dec address Hex address Words count Description Unit Data type
22272 0x5700 1 Tariff number in progress
1 : Tariff 1
2 : Tariff 2
- U16
22273 0x5701 2 T1 - Ea+ Wh / 0.001 U32
22275 0x5703 2 T2 - Ea+ Wh / 0.001 U32
22277 0x5705 2 Reserved - -
22279 0x5707 2 Reserved - -
22281 0x5709 2 Reserved - -
22283 0x570B 2 Reserved - -
22285 0x570D 2 Reserved - -
22287 0x570F 2 Reserved - -
22289 0x5711 2 T1 - Ea- Wh / 0.001 U32
22291 0x5713 2 T2 - Ea- Wh / 0.001 U32
22293 0x5715 2 Reserved - -
22295 0x5717 2 Reserved - -
22297 0x5719 2 Reserved - -
22299 0x571B 2 Reserved - -
22301 0x571D 2 Reserved - -
22303 0x571F 2 Reserved - -
22305 0x5721 2 Reserved - -
22307 0x5723 2 Reserved - -
22309 0x5725 2 Reserved - -
22311 0x5727 2 Reserved - -
22313 0x5729 2 Reserved - -
22315 0x572B 2 Reserved - -
22317 0x572D 2 Reserved - -
22319 0x572F 2 Reserved - -
22321 0x5731 2 T1 - Er+ (lagging) varh / 0.001 U32
22323 0x5733 2 T2 - Er+ (lagging) varh / 0.001 U32
22325 0x5735 2 Reserved - -
22327 0x5737 2 Reserved - -
22329 0x5739 2 Reserved - -
22331 0x573B 2 Reserved - -
22333 0x573D 2 Reserved - -
22335 0x573F 2 Reserved - -
22337 0x5741 2 T1 - Er+ (leading) varh / 0.001 U32
22339 0x5743 2 T2 - Er+ (leading) varh / 0.001 U32
22341 0x5745 2 Reserved - -
22343 0x5747 2 Reserved - -
22345 0x5749 2 Reserved - -
22347 0x574B 2 Reserved - -
22349 0x574D 2 Reserved - -
22351 0x574F 2 Reserved - -
22353 0x5751 2 Reserved - -
22355 0x5753 2 Reserved - -
22357 0x5755 2 Reserved - -
22359 0x5757 2 Reserved - -
22361 0x5759 2 Reserved - -
22363 0x575B 2 Reserved - -
22365 0x575D 2 Reserved - -
22367 0x575F 2 Reserved - -
22369 0x5761 2 T1 - Er- (lagging) varh / 0.001 U32
22371 0x5763 2 T2 - Er- (lagging) varh / 0.001 U32
22373 0x5765 2 Reserved - -
22375 0x5767 2 Reserved - -
22377 0x5769 2 Reserved - -
22379 0x576B 2 Reserved - -
22381 0x576D 2 Reserved - -
22383 0x576F 2 Reserved - -
22385 0x5771 2 T1 - Er- (leading) varh / 0.001 U32
22387 0x5773 2 T2 - Er- (leading) varh / 0.001 U32
22389 0x5775 2 Reserved - -
22391 0x5777 2 Reserved - -
22393 0x5779 2 Reserved - -
22395 0x577B 2 Reserved - -
22397 0x577D 2 Reserved - -
22399 0x577F 2 Reserved - -
22401 0x5781 2 T1 - Eap VAh / 0.001 U32
22403 0x5783 2 T2 - Eap VAh / 0.001 U32
22405 0x5785 2 Reserved - -
22407 0x5787 2 Reserved - -
22409 0x5789 2 Reserved - -
22411 0x578B 2 Reserved - -
22413 0x578D 2 Reserved - -
22415 0x578F 2 Reserved - -

Tariff meter (total) - Line #3


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
24320 0x5F00 Info 145 NONE READ READ

Dec address Hex address Words count Description Unit Data type
24320 0x5F00 1 Tariff number in progress
1 : Tariff 1
2 : Tariff 2
- U16
24321 0x5F01 2 T1 - Ea+ Wh / 0.001 U32
24323 0x5F03 2 T2 - Ea+ Wh / 0.001 U32
24325 0x5F05 2 Reserved - -
24327 0x5F07 2 Reserved - -
24329 0x5F09 2 Reserved - -
24331 0x5F0B 2 Reserved - -
24333 0x5F0D 2 Reserved - -
24335 0x5F0F 2 Reserved - -
24337 0x5F11 2 T1 - Ea- Wh / 0.001 U32
24339 0x5F13 2 T2 - Ea- Wh / 0.001 U32
24341 0x5F15 2 Reserved - -
24343 0x5F17 2 Reserved - -
24345 0x5F19 2 Reserved - -
24347 0x5F1B 2 Reserved - -
24349 0x5F1D 2 Reserved - -
24351 0x5F1F 2 Reserved - -
24353 0x5F21 2 Reserved - -
24355 0x5F23 2 Reserved - -
24357 0x5F25 2 Reserved - -
24359 0x5F27 2 Reserved - -
24361 0x5F29 2 Reserved - -
24363 0x5F2B 2 Reserved - -
24365 0x5F2D 2 Reserved - -
24367 0x5F2F 2 Reserved - -
24369 0x5F31 2 T1 - Er+ (lagging) varh / 0.001 U32
24371 0x5F33 2 T2 - Er+ (lagging) varh / 0.001 U32
24373 0x5F35 2 Reserved - -
24375 0x5F37 2 Reserved - -
24377 0x5F39 2 Reserved - -
24379 0x5F3B 2 Reserved - -
24381 0x5F3D 2 Reserved - -
24383 0x5F3F 2 Reserved - -
24385 0x5F41 2 T1 - Er+ (leading) varh / 0.001 U32
24387 0x5F43 2 T2 - Er+ (leading) varh / 0.001 U32
24389 0x5F45 2 Reserved - -
24391 0x5F47 2 Reserved - -
24393 0x5F49 2 Reserved - -
24395 0x5F4B 2 Reserved - -
24397 0x5F4D 2 Reserved - -
24399 0x5F4F 2 Reserved - -
24401 0x5F51 2 Reserved - -
24403 0x5F53 2 Reserved - -
24405 0x5F55 2 Reserved - -
24407 0x5F57 2 Reserved - -
24409 0x5F59 2 Reserved - -
24411 0x5F5B 2 Reserved - -
24413 0x5F5D 2 Reserved - -
24415 0x5F5F 2 Reserved - -
24417 0x5F61 2 T1 - Er- (lagging) varh / 0.001 U32
24419 0x5F63 2 T2 - Er- (lagging) varh / 0.001 U32
24421 0x5F65 2 Reserved - -
24423 0x5F67 2 Reserved - -
24425 0x5F69 2 Reserved - -
24427 0x5F6B 2 Reserved - -
24429 0x5F6D 2 Reserved - -
24431 0x5F6F 2 Reserved - -
24433 0x5F71 2 T1 - Er- (leading) varh / 0.001 U32
24435 0x5F73 2 T2 - Er- (leading) varh / 0.001 U32
24437 0x5F75 2 Reserved - -
24439 0x5F77 2 Reserved - -
24441 0x5F79 2 Reserved - -
24443 0x5F7B 2 Reserved - -
24445 0x5F7D 2 Reserved - -
24447 0x5F7F 2 Reserved - -
24449 0x5F81 2 T1 - Eap VAh / 0.001 U32
24451 0x5F83 2 T2 - Eap VAh / 0.001 U32
24453 0x5F85 2 Reserved - -
24455 0x5F87 2 Reserved - -
24457 0x5F89 2 Reserved - -
24459 0x5F8B 2 Reserved - -
24461 0x5F8D 2 Reserved - -
24463 0x5F8F 2 Reserved - -

Tariff meter (total) - Total (1st Part)


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
26368 0x6700 Info 33 NONE READ READ

Dec address Hex address Words count Description Unit Data type
26368 0x6700 1 Tariff number in progress (available for 1st,2nd and 3rd Parts below)
1 : Tariff 1
2 : Tariff 2
- U16
26369 0x6701 2 T1 - Ea+ Wh / 0.001 U32
26371 0x6703 2 T2 - Ea+ Wh / 0.001 U32
26373 0x6705 2 Reserved - -
26375 0x6707 2 Reserved - -
26377 0x6709 2 Reserved - -
26379 0x670B 2 Reserved - -
26381 0x670D 2 Reserved - -
26383 0x670F 2 Reserved - -
26385 0x6711 2 T1 - Ea- Wh / 0.001 U32
26387 0x6713 2 T2 - Ea- Wh / 0.001 U32
26389 0x6715 2 Reserved - -
26391 0x6717 2 Reserved - -
26393 0x6719 2 Reserved - -
26395 0x671B 2 Reserved - -
26397 0x671D 2 Reserved - -
26399 0x671F 2 Reserved - -

Tariff meter (total) - Total (2nd Part)


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
26401 0x6721 Info 96 NONE READ READ

Dec address Hex address Words count Description Unit Data type
26401 0x6721 2 T1 - Er+ varh / 0.001 U32
26403 0x6723 2 T2 - Er+ varh / 0.001 U32
26405 0x6725 2 Reserved - -
26407 0x6727 2 Reserved - -
26409 0x6729 2 Reserved - -
26411 0x672B 2 Reserved - -
26413 0x672D 2 Reserved - -
26415 0x672F 2 Reserved - -
26417 0x6731 2 T1 - Er+ (lagging) varh / 0.001 U32
26419 0x6733 2 T2 - Er+ (lagging) varh / 0.001 U32
26421 0x6735 2 Reserved - -
26423 0x6737 2 Reserved - -
26425 0x6739 2 Reserved - -
26427 0x673B 2 Reserved - -
26429 0x673D 2 Reserved - -
26431 0x673F 2 Reserved - -
26433 0x6741 2 T1 - Er+ (leading) varh / 0.001 U32
26435 0x6743 2 T2 - Er+ (leading) varh / 0.001 U32
26437 0x6745 2 Reserved - -
26439 0x6747 2 Reserved - -
26441 0x6749 2 Reserved - -
26443 0x674B 2 Reserved - -
26445 0x674D 2 Reserved - -
26447 0x674F 2 Reserved - -
26449 0x6751 2 T1 - Er- varh / 0.001 U32
26451 0x6753 2 T2 - Er- varh / 0.001 U32
26453 0x6755 2 Reserved - -
26455 0x6757 2 Reserved - -
26457 0x6759 2 Reserved - -
26459 0x675B 2 Reserved - -
26461 0x675D 2 Reserved - -
26463 0x675F 2 Reserved - -
26465 0x6761 2 T1 - Er- (lagging) varh / 0.001 U32
26467 0x6763 2 T2 - Er- (lagging) varh / 0.001 U32
26469 0x6765 2 Reserved - -
26471 0x6767 2 Reserved - -
26473 0x6769 2 Reserved - -
26475 0x676B 2 Reserved - -
26477 0x676D 2 Reserved - -
26479 0x676F 2 Reserved - -
26481 0x6771 2 T1 - Er- (leading) varh / 0.001 U32
26483 0x6773 2 T2 - Er- (leading) varh / 0.001 U32
26485 0x6775 2 Reserved - -
26487 0x6777 2 Reserved - -
26489 0x6779 2 Reserved - -
26491 0x677B 2 Reserved - -
26493 0x677D 2 Reserved - -
26495 0x677F 2 Reserved - -

Tariff meter (total) - Total (3rd Part)


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
26497 0x6781 Info 16 NONE READ READ

Dec address Hex address Words count Description Unit Data type
26497 0x6781 2 T1 - Eap VAh / 0.001 U32
26499 0x6783 2 T2 - Eap VAh / 0.001 U32
26501 0x6785 2 Reserved - -
26503 0x6787 2 Reserved - -
26505 0x6789 2 Reserved - -
26507 0x678B 2 Reserved - -
26509 0x678D 2 Reserved - -
26511 0x678F 2 Reserved - -


Specific


Table Overflow


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
36864 0x9000 Info 11 NONE READ READ

Dec address Hex address Words count Description Unit Data type
36864 0x9000 2 Value of the meter overflow (10Wh) Wh / 0.1 U32
36866 0x9002 1 Nb Overflow Total Ea + - U8
36867 0x9003 1 Nb Overflow Total Er + - U8
36868 0x9004 1 Nb Overflow Total Ea - - U8
36869 0x9005 1 Nb Overflow Total Er - - U8
36870 0x9006 1 Nb Overflow Total Eap - U8
36871 0x9007 1 Nb Overflow Total Ea T1 - U8
36872 0x9008 1 Nb Overflow Total Ea T2 - U8
36873 0x9009 1 Reserved - -
36874 0x900A 1 Reserved - -

Current without CT


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40576 0x9E80 Info 6 NONE READ READ

Dec address Hex address Words count Description Unit Data type
40576 0x9E80 2 Current: I1 A / 1000 U32
40578 0x9E82 2 Current: I2 A / 1000 U32
40580 0x9E84 2 Current: I3 A / 1000 U32


Action


Set Tariff


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40480 0x9E20 Commands 2 NONE WRITE WRITE

Dec address Hex address Words count Description Unit Data type
40480 0x9E20 1 Reserved - -
40481 0x9E21 1 Tariff Number to set - U8

Partial Energies Reset


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40512 0x9E40 Commands 1 NONE WRITE WRITE

Dec address Hex address Words count Description Unit Data type
40512 0x9E40 1 Reset
0x20 : Partial Energies
- U8_HEX




Industrialization


Indus Mode and MID status


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40544 0x9E60 Info 2 NONE READ READ

Dec address Hex address Words count Description Unit Data type
40544 0x9E60 1 Indus Mode (0: indus mode disabled, 1: indus mode enabled) - U8
40545 0x9E61 1 MID status (0: non-MID product, 1: MID product - U8

COM Board Product ID


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40608 0x9EA0 Info 1 NONE READ READ

Dec address Hex address Words count Description Unit Data type
40608 0x9EA0 1 Product ID :0x01: E3x/E4x COM Board0x02: E63 COM Board - U8