logosocomec.png

Standard


Product identification


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50000 0xC350 Info 66 NONE WRITE_MANY READ

Dec address Hex address Words count Description Unit Data type
50000 0xC350 4 "SOCO" - STRING_16
50004 0xC354 1 Product order ID (Countis:100, Protection:200, Atys:300, Diris:400) - U16
50005 0xC355 1 Product ID (EX: 1000 ATS3) - U16
50006 0xC356 1 JBUS Table Version (EX: 101 Version 1.01) - U16
50007 0xC357 1 Product software version (EX: 100 Version 1.00) - U16
50008 0xC358 1 Serial_AA_SS - U16_HEX
50009 0xC359 1 Serial_SST_L - U16_HEX
50010 0xC35A 1 Serial_order - U16
50011 0xC35B 2 Serial_Reserve - U32
50013 0xC35D 4 See "Code table" tab for more details - U64_HEX
50017 0xC361 1 Customization data loaded (True/False) - U8
50018 0xC362 1 Product version (Major) - U16
50019 0xC363 1 Product version (Minor) - U16
50020 0xC364 1 Product version (Revision) - U16
50021 0xC365 1 Product version (Build) - U16
50022 0xC366 3 Product build date - DATETIME_3
50025 0xC369 1 Software technical base version (Major) - U16
50026 0xC36A 1 Software technical base version (Minor) - U16
50027 0xC36B 1 Software technical base version (Revision) - U16
50028 0xC36C 1 Customization version (Major) - U16
50029 0xC36D 1 Customization version (Minor) - U16
50030 0xC36E 4 Product VLO (EX : "880100") - STRING_NORM
50034 0xC372 4 Customization VLO (EX : "880700") - STRING_NORM
50038 0xC376 4 Software technical base VLO (EX : "880600") - STRING_NORM
50042 0xC37A 8 Vendor name (EX : "SOCOMEC") - STRING_NORM
50050 0xC382 8 Product name (EX : "DIRIS A40R") - STRING_NORM
50058 0xC38A 8 Extended name - STRING_NORM

Metrology Affected by current and voltage transformers


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50512 0xC550 Info 62 NONE WRITE_MANY READ

Dec address Hex address Words count Description Unit Data type
50512 0xC550 2 Reserved - -
50514 0xC552 2 Reserved - -
50516 0xC554 2 Reserved - -
50518 0xC556 2 Reserved - -
50520 0xC558 2 Simple voltage : V1 V / 100 U32
50522 0xC55A 2 Reserved - -
50524 0xC55C 2 Reserved - -
50526 0xC55E 2 Reserved - -
50528 0xC560 2 Current : I1 A / 1000 U32
50530 0xC562 2 Reserved - -
50532 0xC564 2 Reserved - -
50534 0xC566 2 Neutral Current : In A / 1000 U32
50536 0xC568 2 ? Active Power +/- : P W / 0.1 S32
50538 0xC56A 2 ? Reactive Power +/- : Q var / 0.1 S32
50540 0xC56C 2 ? Apparent Power : S VA / 0.1 U32
50542 0xC56E 2 ? Power Factor : -: leading et + : lagging : PF - / 1000 S32
50544 0xC570 2 Active Power phase 1 +/- : P1 W / 0.1 S32
50546 0xC572 2 Reserved - -
50548 0xC574 2 Reserved - -
50550 0xC576 2 Reactive Power phase 1 +/- : Q1 var / 0.1 S32
50552 0xC578 2 Reserved - -
50554 0xC57A 2 Reserved - -
50556 0xC57C 2 Apparent Power phase 1 : S1 VA / 0.1 U32
50558 0xC57E 2 Reserved - -
50560 0xC580 2 Reserved - -
50562 0xC582 2 Power Factor phase 1 -: leading and + : lagging : PF1 - / 1000 S32
50564 0xC584 2 Reserved - -
50566 0xC586 2 Reserved - -
50568 0xC588 2 Reserved - -
50570 0xC58A 2 Reserved - -
50572 0xC58C 2 Reserved - -

Energies


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50768 0xC650 Info 65 NONE WRITE_MANY READ

Dec address Hex address Words count Description Unit Data type
50768 0xC650 2 Reserved - -
50770 0xC652 2 Total Positive Active Energy (no resetable) : Ea+ Wh / 0.001 U32
50772 0xC654 2 Reserved - -
50774 0xC656 2 Reserved - -
50776 0xC658 2 Reserved - -
50778 0xC65A 2 Reserved - -
50780 0xC65C 2 Reserved - -
50782 0xC65E 2 Reserved - -
50784 0xC660 2 Reserved - -
50786 0xC662 2 Reserved - -
50788 0xC664 2 Reserved - -
50790 0xC666 2 Reserved - -
50792 0xC668 2 Reserved - -
50794 0xC66A 2 Reserved - -
50796 0xC66C 2 Reserved - -
50798 0xC66E 2 Reserved - -
50800 0xC670 2 Reserved - -
50802 0xC672 2 Reserved - -
50804 0xC674 2 Reserved - -
50806 0xC676 2 Reserved - -
50808 0xC678 2 Reserved - -
50810 0xC67A 2 Reserved - -
50812 0xC67C 2 Reserved - -
50814 0xC67E 2 Reserved - -
50816 0xC680 2 Reserved - -
50818 0xC682 2 Reserved - -
50820 0xC684 2 Reserved - -
50822 0xC686 2 Reserved - -
50824 0xC688 2 Reserved - -
50826 0xC68A 2 Reserved - -
50828 0xC68C 1 Reserved - -
50829 0xC68D 1 Reserved - -
50830 0xC68E 1 Reserved - -
50831 0xC68F 1 Reserved - -
50832 0xC690 1 Reserved - -

Energies in Unit/100


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50944 0xC700 Info 65 NONE WRITE_MANY READ

Dec address Hex address Words count Description Unit Data type
50944 0xC700 2 Reserved - -
50946 0xC702 2 Total Positive Active Energy (no resetable) : Ea+ Wh / 0.1 U32
50948 0xC704 2 Reserved - -
50950 0xC706 2 Reserved - -
50952 0xC708 2 Reserved - -
50954 0xC70A 2 Reserved - -
50956 0xC70C 2 Reserved - -
50958 0xC70E 2 Reserved - -
50960 0xC710 2 Reserved - -
50962 0xC712 2 Reserved - -
50964 0xC714 2 Reserved - -
50966 0xC716 2 Reserved - -
50968 0xC718 2 Reserved - -
50970 0xC71A 2 Reserved - -
50972 0xC71C 2 Reserved - -
50974 0xC71E 2 Reserved - -
50976 0xC720 2 Reserved - -
50978 0xC722 2 Reserved - -
50980 0xC724 2 Reserved - -
50982 0xC726 2 Reserved - -
50984 0xC728 2 Reserved - -
50986 0xC72A 2 Reserved - -
50988 0xC72C 2 Reserved - -
50990 0xC72E 2 Reserved - -
50992 0xC730 2 Reserved - -
50994 0xC732 2 Reserved - -
50996 0xC734 2 Reserved - -
50998 0xC736 2 Reserved - -
51000 0xC738 2 Reserved - -
51002 0xC73A 2 Reserved - -
51004 0xC73C 1 Reserved - -
51005 0xC73D 1 Reserved - -
51006 0xC73E 1 Reserved - -
51007 0xC73F 1 Reserved - -
51008 0xC740 1 Reserved - -


Specific


Modbus Parameters


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
36865 0x9001 Settings 3 NONE READ | WRITE | WRITE_MANY READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
36865 0x9001 1 RS485 Address : 1 - 247 - U16
36866 0x9002 1 RS485 Baud rate :
0 : 1200
1 : 2400
2 : 4800
3 : 9600
4 : 19200
5 : 38400
- U16
36867 0x9003 1 RS485 Parity :
0 : No Parity
1 : Odd
2 : Even
- U16

Energy index


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
36868 0x9004 Info 2 NONE READ READ

Dec address Hex address Words count Description Unit Data type
36868 0x9004 2 Active Energy Wh U32