logosocomec.png

General


Identification


Product identification


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50000 0xC350 Info 66 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50000 0xC350 4 "SOCO" - STRING_16
50004 0xC354 1 Product order ID (Countis:100, Protection:200, Atys:300, Diris:400) - U16
50005 0xC355 1 Product ID (EX: 1000 ATS3) - U16
50006 0xC356 1 JBUS Table Version (EX: 101 Version 1.01) - U16
50007 0xC357 1 Product software version (EX: 100 Version 1.00) - U16
50008 0xC358 1 Serial_AA_SS - U16_HEX
50009 0xC359 1 Serial_SST_L - U16_HEX
50010 0xC35A 1 Serial_order - U16
50011 0xC35B 2 Serial_Reserve - U32
50013 0xC35D 4 See "Code table" tab for more details - U64_HEX
50017 0xC361 1 Customization data loaded (True/False) - U8
50018 0xC362 1 Product version (Major) - U16
50019 0xC363 1 Product version (Minor) - U16
50020 0xC364 1 Product version (Revision) - U16
50021 0xC365 1 Product version (Build) - U16
50022 0xC366 3 Product build date - DATETIME_3
50025 0xC369 1 Software technical base version (Major) - U16
50026 0xC36A 1 Software technical base version (Minor) - U16
50027 0xC36B 1 Software technical base version (Revision) - U16
50028 0xC36C 1 Customization version (Major) - U16
50029 0xC36D 1 Customization version (Minor) - U16
50030 0xC36E 4 Product VLO (EX : "880100") - STRING_NORM
50034 0xC372 4 Customization VLO (EX : "880700") - STRING_NORM
50038 0xC376 4 Software technical base VLO (EX : "880600") - STRING_NORM
50042 0xC37A 8 Vendor name (EX : "SOCOMEC") - STRING_NORM
50050 0xC382 8 Product name (EX : "DIRIS A40R") - STRING_NORM
50058 0xC38A 8 Extended name - STRING_NORM

Table Option


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40192 0x9D00 Info 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
40192 0x9D00 1 0: None1: Puls Output2: Communication - U8
40193 0x9D01 1 R?serve constructeur - U8
40194 0x9D02 1 Option Slot 10xFF : None0x0 : Puls output0x1 : communication - U8
40195 0x9D03 1 Option Slot 20xFF : None0x0 : Puls output0x1 : communication - U8


Common settings


Network Setting


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
57344 0xE000 Settings 12 NONE READ | WRITE | WRITE_MANY READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
57344 0xE000 1 Network Type :
0 : 1BL
1 : 2BL
2 : 3BL
3 : 3NBL
4 : 4BL
5 : 4NBL
- U8
57345 0xE001 1 Current Transformer secondary :
1 : 1 A
5 : 5 A
- U8
57346 0xE002 1 Current Transformer primary A U16
57347 0xE003 1 Reserved - -
57348 0xE004 1 Reserved - -
57349 0xE005 1 Reserved - -
57350 0xE006 1 Reserved - -
57351 0xE007 1 Reserved - -
57352 0xE008 2 Reserved - -
57354 0xE00A 1 Reserved - -
57355 0xE00B 1 Reserved - -


Actions


Action system


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
57856 0xE200 Commands 1 NONE WRITE WRITE

Dec address Hex address Words count Description Unit Data type
57856 0xE200 1 Action :
0xA1 : Product Configuration storage
0xB2 : Produit reset
- U8_HEX

Value reset


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
57888 0xE220 Commands 5 NONE WRITE WRITE

Dec address Hex address Words count Description Unit Data type
57888 0xE220 1 Reset :0x0001 : Min/Max and AVG 4V0x0002 : Min/Max and AVG 3U0x0004 : Min/Max and AVG 4I0x0008 : Min/Max and AVG F0x0010 : Min/Max and AVG P+0x0020 : Min/Max and AVG P-0x0040 : Min/Max and AVG Q+0x0080 : Min/Max and AVG Q-0x0100 : Min/Max and AVG S0x0200 : Min/Max and AVG PF0x0400 : Min/Max and AVG THD 4V0x0800 : Min/Max and AVG THD 3U0x1000 : Min/Max and AVG THD 4I0x2000 : Min/Max and AVG TIHD 4V0x4000 : Min/Max and AVG TIHD 3U0x8000 : Min/Max and AVG TIHD 4I - U16_HEX
57889 0xE221 1 Reset : 0x0001 : Instantaneous Min/Max 4V0x0002 : Instantaneous Min/Max 3U0x0004 : Instantaneous Min/Max 4I0x0008 : Instantaneous Min/Max F0x0010 : Instantaneous Min/Max P+0x0020 : Instantaneous Min/Max P-0x0040 : Instantaneous Min/Max Q+0x0080 : Instantaneous Min/Max Q-0x0100 : Instantaneous Min/Max S0x0200 : Instantaneous Min/Max PF0x0400 : Instantaneous Min/Max THD 4V0x0800 : Instantaneous Min/Max THD 3U0x1000 : Instantaneous Min/Max THD 4I0x2000 : Instantaneous Min/Max TIHD 4V0x4000 : Instantaneous Min/Max TIHD 3U0x8000 : Instantaneous Min/Max TIHD 4I - U16_HEX
57890 0xE222 1 Reset : 0x0001 : Ea+0x0002 : Er+0x0004 : Es0x0008 : Ea-0x0010 : Er-0x0020 : Hour counter0x0040 : All average P/Q/S0x0080 : All events and all curves0x0100 : All alarms - U16_HEX
57891 0xE223 1 Reset : 0x0001 : Input pulse counter 10x0002 : Input pulse counter 20x0004 : Input pulse counter 30x0008 : Input pulse counter 40x0010 : Input pulse counter 50x0020 : Input pulse counter 60x0040 : Input pulse counter 70x0080 : Input pulse counter 80x0100 : Input pulse counter 90x0200 : Input pulse counter 100xFFFF : All - U16_HEX
57892 0xE224 1 Reset : 0x0001 : Tariff counter 10x0002 : Tariff counter 20x0004 : Tariff counter 30x0008 : Tariff counter 40x0010 : Tariff counter 50x0020 : Tariff counter 60x0040 : Tariff counter 70x0080 : Tariff counter 80xFFFF : All - U16_HEX



Application


Measurement


Common


Metrology Affected by current and voltage transformers


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50512 0xC550 Info 62 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50512 0xC550 2 Hour Meter h / 100 U32
50514 0xC552 2 Phase to Phase Voltage: U12 V / 100 U32
50516 0xC554 2 Phase to Phase Voltage: U23 V / 100 U32
50518 0xC556 2 Phase to Phase Voltage: U31 V / 100 U32
50520 0xC558 2 Simple voltage : V1 V / 100 U32
50522 0xC55A 2 Simple voltage : V2 V / 100 U32
50524 0xC55C 2 Simple voltage : V3 V / 100 U32
50526 0xC55E 2 Reserved - -
50528 0xC560 2 Current : I1 A / 1000 U32
50530 0xC562 2 Current : I2 A / 1000 U32
50532 0xC564 2 Current : I3 A / 1000 U32
50534 0xC566 2 Reserved - -
50536 0xC568 2 ? Active Power +/- : P W / 0.1 S32
50538 0xC56A 2 ? Reactive Power +/- : Q var / 0.1 S32
50540 0xC56C 2 ? Apparent Power : S VA / 0.1 U32
50542 0xC56E 2 ? Power Factor : -: leading et + : lagging : PF - / 1000 S32
50544 0xC570 2 Active Power phase 1 +/- : P1 W / 0.1 S32
50546 0xC572 2 Active Power phase 2 +/- : P2 W / 0.1 S32
50548 0xC574 2 Active Power phase 3 +/- : P3 W / 0.1 S32
50550 0xC576 2 Reactive Power phase 1 +/- : Q1 var / 0.1 S32
50552 0xC578 2 Reactive Power phase 2 +/- : Q2 var / 0.1 S32
50554 0xC57A 2 Reactive Power phase 3 +/- : Q3 var / 0.1 S32
50556 0xC57C 2 Apparent Power phase 1 : S1 VA / 0.1 U32
50558 0xC57E 2 Apparent Power phase 2 : S2 VA / 0.1 U32
50560 0xC580 2 Apparent Power phase 3 : S3 VA / 0.1 U32
50562 0xC582 2 Power Factor phase 1 -: leading and + : lagging : PF1 - / 1000 S32
50564 0xC584 2 Power Factor phase 2 -: leading and + : lagging : PF2 - / 1000 S32
50566 0xC586 2 Power Factor phase 3 -: leading and + : lagging : PF3 - / 1000 S32
50568 0xC588 2 Reserved - -
50570 0xC58A 2 Reserved - -
50572 0xC58C 2 Reserved - -

Energies


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50768 0xC650 Info 65 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50768 0xC650 2 Reserved - -
50770 0xC652 2 Total Positive Active Energy (no resetable) : Ea+ Wh / 0.001 U32
50772 0xC654 2 Total Positive Reactive Energy (no resetable) : Er + varh / 0.001 U32
50774 0xC656 2 Total Apparent Energy (no resetable) : Es VAh / 0.001 U32
50776 0xC658 2 Total Negative Active Energy (no resetable) : Ea- Wh / 0.001 U32
50778 0xC65A 2 Total Negative Reactive Energy (no resetable) : Er - varh / 0.001 U32
50780 0xC65C 2 Partial Positive Active Energy: Ea+ Wh / 0.001 U32
50782 0xC65E 2 Partial Positive Reactive Energy: Er + varh / 0.001 U32
50784 0xC660 2 Partial Apparent Energy : Es VAh / 0.001 U32
50786 0xC662 2 Partial Negative Active Energy : Ea- Wh / 0.001 U32
50788 0xC664 2 Partial Negative Reactive Energy : Er - varh / 0.001 U32
50790 0xC666 2 Reserved - -
50792 0xC668 2 Reserved - -
50794 0xC66A 2 Reserved - -
50796 0xC66C 2 Reserved - -
50798 0xC66E 2 Reserved - -
50800 0xC670 2 Reserved - -
50802 0xC672 2 Reserved - -
50804 0xC674 2 Reserved - -
50806 0xC676 2 Reserved - -
50808 0xC678 2 Reserved - -
50810 0xC67A 2 Reserved - -
50812 0xC67C 2 Reserved - -
50814 0xC67E 2 Reserved - -
50816 0xC680 2 Reserved - -
50818 0xC682 2 Reserved - -
50820 0xC684 2 Reserved - -
50822 0xC686 2 Reserved - -
50824 0xC688 2 Reserved - -
50826 0xC68A 2 Reserved - -
50828 0xC68C 1 Reserved - -
50829 0xC68D 1 Reserved - -
50830 0xC68E 1 Reserved - -
50831 0xC68F 1 Reserved - -
50832 0xC690 1 Reserved - -

Statistique Affected by current and voltage transformers


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
51024 0xC750 Info 70 NONE READ READ

Dec address Hex address Words count Description Unit Data type
51024 0xC750 2 Reserved - -
51026 0xC752 2 Reserved - -
51028 0xC754 2 Reserved - -
51030 0xC756 2 Reserved - -
51032 0xC758 2 Reserved - -
51034 0xC75A 2 Reserved - -
51036 0xC75C 2 Reserved - -
51038 0xC75E 2 Reserved - -
51040 0xC760 2 Reserved - -
51042 0xC762 2 Reserved - -
51044 0xC764 2 Reserved - -
51046 0xC766 2 Avg P+ (? active power +) W / 0.1 U32
51048 0xC768 2 Reserved - -
51050 0xC76A 2 Reserved - -
51052 0xC76C 2 Reserved - -
51054 0xC76E 2 Reserved - -
51056 0xC770 2 Reserved - -
51058 0xC772 2 Reserved - -
51060 0xC774 2 Reserved - -
51062 0xC776 2 Reserved - -
51064 0xC778 2 Reserved - -
51066 0xC77A 2 Reserved - -
51068 0xC77C 2 Reserved - -
51070 0xC77E 2 Reserved - -
51072 0xC780 2 Reserved - -
51074 0xC782 2 Reserved - -
51076 0xC784 2 Reserved - -
51078 0xC786 2 Reserved - -
51080 0xC788 2 Reserved - -
51082 0xC78A 2 Reserved - -
51084 0xC78C 2 Reserved - -
51086 0xC78E 2 Reserved - -
51088 0xC790 1 Reserved - -
51089 0xC791 1 Reserved - -
51090 0xC792 1 Reserved - -
51091 0xC793 1 Reserved - -
51092 0xC794 1 Reserved - -
51093 0xC795 1 Reserved - -

Metrology No Affected by current and voltage transformers


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
51280 0xC850 Info 35 NONE READ READ

Dec address Hex address Words count Description Unit Data type
51280 0xC850 1 Reserved - -
51281 0xC851 1 Reserved - -
51282 0xC852 1 Reserved - -
51283 0xC853 1 Reserved - -
51284 0xC854 1 Reserved - -
51285 0xC855 1 Reserved - -
51286 0xC856 1 Reserved - -
51287 0xC857 1 Reserved - -
51288 0xC858 1 Reserved - -
51289 0xC859 1 Reserved - -
51290 0xC85A 1 Reserved - -
51291 0xC85B 1 Reserved - -
51292 0xC85C 1 Reserved - -
51293 0xC85D 1 Reserved - -
51294 0xC85E 1 Reserved - -
51295 0xC85F 1 Reserved - -
51296 0xC860 1 Reserved - -
51297 0xC861 1 Reserved - -
51298 0xC862 1 Reserved - -
51299 0xC863 1 Reserved - -
51300 0xC864 1 Reserved - -
51301 0xC865 1 Reserved - -
51302 0xC866 1 Reserved - -
51303 0xC867 1 Reserved - -
51304 0xC868 1 Reserved - -
51305 0xC869 1 Reserved - -
51306 0xC86A 1 Reserved - -
51307 0xC86B 1 Reserved - -
51308 0xC86C 1 Reserved - -
51309 0xC86D 1 Reserved - -
51310 0xC86E 1 Reserved - -
51311 0xC86F 1 Reserved - -
51312 0xC870 1 Reserved - -
51313 0xC871 1 Reserved - -
51314 0xC872 1 Reserved - -

Metrology Affected by current and voltage transformers in Float format


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50592 0xC5A0 Info 62 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50592 0xC5A0 2 Hour Meter h / 100 F32
50594 0xC5A2 2 Phase to Phase Voltage: U12 V F32
50596 0xC5A4 2 Phase to Phase Voltage: U23 V F32
50598 0xC5A6 2 Phase to Phase Voltage: U31 V F32
50600 0xC5A8 2 Simple voltage : V1 V F32
50602 0xC5AA 2 Simple voltage : V2 V F32
50604 0xC5AC 2 Simple voltage : V3 V F32
50606 0xC5AE 2 Frequency : F Hz F32
50608 0xC5B0 2 Current : I1 A F32
50610 0xC5B2 2 Current : I2 A F32
50612 0xC5B4 2 Current : I3 A F32
50614 0xC5B6 2 Neutral Current : In A F32
50616 0xC5B8 2 ? Active Power +/- : P W / 0.001 F32
50618 0xC5BA 2 ? Reactive Power +/- : Q var / 0.001 F32
50620 0xC5BC 2 ? Apparent Power : S VA / 0.001 F32
50622 0xC5BE 2 ? Power Factor : -: leading et + : lagging : PF - / 1000 F32
50624 0xC5C0 2 Active Power phase 1 +/- : P1 W / 0.001 F32
50626 0xC5C2 2 Active Power phase 2 +/- : P2 W / 0.001 F32
50628 0xC5C4 2 Active Power phase 3 +/- : P3 W / 0.001 F32
50630 0xC5C6 2 Reactive Power phase 1 +/- : Q1 var / 0.001 F32
50632 0xC5C8 2 Reactive Power phase 2 +/- : Q2 var / 0.001 F32
50634 0xC5CA 2 Reactive Power phase 3 +/- : Q3 var / 0.001 F32
50636 0xC5CC 2 Apparent Power phase 1 : S1 VA / 0.001 F32
50638 0xC5CE 2 Apparent Power phase 2 : S2 VA / 0.001 F32
50640 0xC5D0 2 Apparent Power phase 3 : S3 VA / 0.001 F32
50642 0xC5D2 2 Power Factor phase 1 -: leading and + : lagging : PF1 - / 1000 F32
50644 0xC5D4 2 Power Factor phase 2 -: leading and + : lagging : PF2 - / 1000 F32
50646 0xC5D6 2 Power Factor phase 3 -: leading and + : lagging : PF3 - / 1000 F32
50648 0xC5D8 2 System value I Sys : ( I1+I2+I3) / 3 A F32
50650 0xC5DA 2 System value U Sys : (U12 + U23 + U31 ) / 3 V F32
50652 0xC5DC 2 System value V Sys : (V1 + V2 + V3 ) / 3 V F32

Energies per tariff


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
50848 0xC6A0 Info 50 NONE READ READ

Dec address Hex address Words count Description Unit Data type
50848 0xC6A0 1 0 >: Tariff number <: 8 - U8
50849 0xC6A1 1 Tariff number in progress ( 1 to 8 ) - U8
50850 0xC6A2 2 Positive Active Energies 1 Wh / 0.001 U32
50852 0xC6A4 2 Positive Active Energies 2 Wh / 0.001 U32
50854 0xC6A6 2 Positive Active Energies 3 Wh / 0.001 U32
50856 0xC6A8 2 Positive Active Energies 4 Wh / 0.001 U32
50858 0xC6AA 2 Positive Active Energies 5 Wh / 0.001 U32
50860 0xC6AC 2 Positive Active Energies 6 Wh / 0.001 U32
50862 0xC6AE 2 Positive Active Energies 7 Wh / 0.001 U32
50864 0xC6B0 2 Positive Active Energies 8 Wh / 0.001 U32
50866 0xC6B2 2 Reserved - -
50868 0xC6B4 2 Reserved - -
50870 0xC6B6 2 Reserved - -
50872 0xC6B8 2 Reserved - -
50874 0xC6BA 2 Reserved - -
50876 0xC6BC 2 Reserved - -
50878 0xC6BE 2 Reserved - -
50880 0xC6C0 2 Reserved - -
50882 0xC6C2 2 Reserved - -
50884 0xC6C4 2 Reserved - -
50886 0xC6C6 2 Reserved - -
50888 0xC6C8 2 Reserved - -
50890 0xC6CA 2 Reserved - -
50892 0xC6CC 2 Reserved - -
50894 0xC6CE 2 Reserved - -
50896 0xC6D0 2 Reserved - -


Specific


Table Overflow


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
36864 0x9000 Info 11 NONE READ READ

Dec address Hex address Words count Description Unit Data type
36864 0x9000 2 Value of the meter overflow (kWh) : 9999999 kWh - U32
36866 0x9002 1 Nb Overflow Total Ea + - U8
36867 0x9003 1 Nb Overflow Total Er + - U8
36868 0x9004 1 Nb Overflow Total Ea - - U8
36869 0x9005 1 Reserved - U8
36870 0x9006 1 Reserved - U8
36871 0x9007 1 Nb Overflow Total Ea T1 - U8
36872 0x9008 1 Nb Overflow Total Ea T2 - U8
36873 0x9009 1 Nb Overflow Total Ea T3 - U8
36874 0x900A 1 Nb Overflow Total Ea T4 - U8

Measurement CT/VT affected


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
768 0x0300 Info 150 NONE READ READ

Dec address Hex address Words count Description Unit Data type
768 0x0300 2 Current : I1 A / 1000 U32
770 0x0302 2 Current : I2 A / 1000 U32
772 0x0304 2 Current : I3 A / 1000 U32
774 0x0306 2 Reserved A / 1000 U32
776 0x0308 2 Phase to Phase Voltage: U12 V / 100 U32
778 0x030A 2 Phase to Phase Voltage: U23 V / 100 U32
780 0x030C 2 Phase to Phase Voltage: U31 V / 100 U32
782 0x030E 2 Simple voltage : V1 V / 100 U32
784 0x0310 2 Simple voltage : V2 V / 100 U32
786 0x0312 2 Simple voltage : V3 V / 100 U32
788 0x0314 2 Reserved Hz / 100 U32
790 0x0316 2 Total Active Power +/- : P W / 0.1 U32
792 0x0318 2 Total Reactive Power +/- : Q var / 0.1 U32
794 0x031A 2 Total apparent power : S VA / 0.1 U32
796 0x031C 2 ? Power factor : -: capacitif et + : inductif : PF - / 1000 U32
798 0x031E 2 Reserved - U32
800 0x0320 2 Reserved - U32
802 0x0322 2 Reserved - U32
804 0x0324 2 Reserved - U32
806 0x0326 2 Reserved - U32
808 0x0328 2 Reserved - U32
810 0x032A 2 Reserved - U32
812 0x032C 2 Reserved - U32
814 0x032E 2 Reserved - U32
816 0x0330 2 Reserved - U32
818 0x0332 2 Reserved - U32
820 0x0334 2 Reserved - U32
822 0x0336 16 Reserved - U16[]
838 0x0346 2 Reserved - U32
840 0x0348 2 Reserved - U32
842 0x034A 2 Reserved - U32
844 0x034C 2 P+ AVG MAX W / 0.1 U32
846 0x034E 2 Reserved - U32
848 0x0350 2 Reserved - U32
850 0x0352 2 Reserved - U32
852 0x0354 2 Reserved - U32
854 0x0356 2 Reserved - U32
856 0x0358 2 Activ Energy Wh / 0.001 U32
858 0x035A 2 Reactiv Energy varh / 0.001 U32
860 0x035C 56 Reserved - U16[]
916 0x0394 2 Reserved - U32

Measurement NO CT/VT affected


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
1792 0x0700 Info 100 NONE READ READ

Dec address Hex address Words count Description Unit Data type
1792 0x0700 1 Current : I1 A / 1000 U8
1793 0x0701 1 Current : I2 A / 1000 U8
1794 0x0702 1 Current : I3 A / 1000 U8
1795 0x0703 1 Reserved - U8
1796 0x0704 1 Phase to Phase Voltage: U12 V / 100 U8
1797 0x0705 1 Phase to Phase Voltage: U23 V / 100 U8
1798 0x0706 1 Phase to Phase Voltage: U31 V / 100 U8
1799 0x0707 1 Simple voltage : V1 V / 100 U8
1800 0x0708 1 Simple voltage : V2 V / 100 U8
1801 0x0709 1 Simple voltage : V3 V / 100 U8
1802 0x070A 1 Reserved - U8
1803 0x070B 1 Total Active Power +/- : P W / 0.1 U8
1804 0x070C 1 Total Reactive Power +/- : Q var / 0.1 U8
1805 0x070D 1 Total apparent power : S VA / 0.1 U8
1806 0x070E 1 ? Power factor : -: capacitif et + : inductif : PF - / 1000 U8
1807 0x070F 1 R?serv? constructeur - U8
1808 0x0710 1 Reserved - U8
1809 0x0711 1 Reserved - U8
1810 0x0712 1 Reserved - U8
1811 0x0713 1 Reserved - U8
1812 0x0714 1 Reserved - U8
1813 0x0715 1 Reserved - U8
1814 0x0716 1 Reserved - U8
1815 0x0717 1 Reserved - U8
1816 0x0718 1 Reserved - U8
1817 0x0719 1 Reserved - U8
1818 0x071A 1 Reserved - U8
1819 0x071B 8 Reserved - U16[]
1827 0x0723 1 Reserved - U8
1828 0x0724 1 Reserved - U8
1829 0x0725 1 Reserved - U8
1830 0x0726 1 P+ AVG MAX W / 0.1 U8
1831 0x0727 1 Reserved - U8
1832 0x0728 1 Reserved - U8
1833 0x0729 1 Reserved - U8
1834 0x072A 1 Reserved - U8
1835 0x072B 1 Reserved - U8
1836 0x072C 1 Reserved - U8
1837 0x072D 1 Reserved - U8
1838 0x072E 1 Reserved - U8
1839 0x072F 52 Reserved - U16[]
1891 0x0763 1 Reserved - U8


Settings


Table Setup


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40448 0x9E00 Settings 17 NONE READ | WRITE | WRITE_MANY READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
40448 0x9E00 1 Network :0 : 1BL1 : 2BL2 : 3BL3 : 3NBL4 : 4BL5 : 4NBL - U8
40449 0x9E01 1 Current Transformer secondary : 1: 1 A 5: 5 A A U8
40450 0x9E02 1 Current Transformer primary A U8
40451 0x9E03 1 R?serve Constructeur - U8
40452 0x9E04 1 R?serve Constructeur - U8
40453 0x9E05 1 Synchronisation of P :2 : 2 secondes5 : 5 minutes8 : 8 minutes10 : 10 minutes15 : 15 minutes20 : 20 minutes30: 30 minutes60 : 60 minutes - U8
40454 0x9E06 1 R?serve Constructeur - U8
40455 0x9E07 1 pulse output value0 : 0,1 kWh/kvarh1 : 1 kWh/kvarh2 : 10 kWh/kvarh3 : 100 kWh/kvarh4 : 1000 kWh/kvarh5 : 10000 kWh/kvarh - U8
40456 0x9E08 1 pulse output duration :1 : 100ms - 2 : 200ms3 : 300ms - 4 : 400ms5 : 500ms - 6 : 600ms7 : 700ms - 8 : 800ms9 : 900ms - U8
40457 0x9E09 1 R?serve Constructeur - U8
40458 0x9E0A 1 R?serve Constructeur - U8
40459 0x9E0B 1 R?serve Constructeur - U8
40460 0x9E0C 1 R?serve Constructeur - U8
40461 0x9E0D 1 R?serve Constructeur - U8
40462 0x9E0E 1 R?serve Constructeur - U8
40463 0x9E0F 1 R?serve Constructeur - U8
40464 0x9E10 1 R?serve Constructeur - U8

Setup


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
512 0x0200 Settings 108 NONE READ | WRITE | WRITE_MANY READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
512 0x0200 1 Network :0 : 1BL1 : 2BL2 : 3BL3 : 3NBL4 : 4BL5 : 4NBL - U8
513 0x0201 1 secondary of the current transformer : 1: 1 A 5: 5 A A U8
514 0x0202 1 Primary of the current transformer A U8
515 0x0203 4 R?serve Constructeur - U16[]
519 0x0207 1 R?serve Constructeur - U8
520 0x0208 1 Pmax Integration time:2 : 2 secondes5 : 5 minutes8 : 8 minutes10 : 10 minutes15 : 15 minutes20 : 20 minutes30: 30 minutes60 : 60 minutes - U8
521 0x0209 1 OUT Type :0 : kWh+1 : kvarh +2 :Alarm3 : Command - U8
522 0x020A 1 OUT : Impuls weight :0 : 0,1 kWh/kvarh1 : 1 kWh/kvarh2 : 10 kWh/kvarh3 : 100 kWh/kvarh4 : 1000 kWh/kvarh5 : 10000 kWh/kvarh - U8
523 0x020B 1 OUT Impuls duration :1 : 100ms - 2 : 200ms3 : 300ms - 4 : 400ms5 : 500ms - 6 : 600ms7 : 700ms - 8 : 800ms9 : 900ms - U8
524 0x020C 27 R?serve Constructeur - U16[]
551 0x0227 1 R?serve Constructeur - U8
552 0x0228 1 R?serve Constructeur - U8
553 0x0229 1 R?serve Constructeur - U8
554 0x022A 1 R?serve Constructeur - U8
555 0x022B 1 R?serve Constructeur - U8
556 0x022C 1 R?serve Constructeur - U8
557 0x022D 1 R?serve Constructeur - U8
558 0x022E 1 R?serve Constructeur - U8
559 0x022F 58 R?serve Constructeur - U16[]
617 0x0269 1 R?serve Constructeur - U8
618 0x026A 1 R?serve Constructeur A U8
619 0x026B 1 R?serve Constructeur - U8

Option


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
256 0x0100 Info 4 NONE READ READ

Dec address Hex address Words count Description Unit Data type
256 0x0100 1 0: aucune option1:option comptage2:option communication - U8
257 0x0101 1 R?serve constructeur - U8
258 0x0102 1 Option Slot 10xFF : Aucun Slot0x0 : option comptage0x1 : option communication - U8
259 0x0103 1 Option Slot 20xFF : Aucun Slot0x0 : option comptage0x1 : option communication - U8


Action


Set Tariff


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40480 0x9E20 Commands 2 NONE WRITE WRITE

Dec address Hex address Words count Description Unit Data type
40480 0x9E20 1 Reserved - U8
40481 0x9E21 1 N? Tariff to set - U8

Partial Energies Reset


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40512 0x9E40 Commands 1 NONE WRITE WRITE

Dec address Hex address Words count Description Unit Data type
40512 0x9E40 1 Reset
0x01 : Max P
0x20 : Partial Energies
- U16_HEX

Reset ( These values could be combine all )


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
1024 0x0400 Commands 1 NONE WRITE | WRITE_MANY WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
1024 0x0400 1 RAZ:MaxP+ : 0x2Compteur horaire : 0x40kWh+ : 0x80kvarh+ : 0x100kVAh : 0x200kWh-: 0x400kvarh-: 0x800tous les param?tres : 0x1000 - U8




Industrialization


Customization specific data


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
4096 0x1000 Info 138 NONE READ READ

Dec address Hex address Words count Description Unit Data type
4096 0x1000 1 Customisation specific data loaded0x0000 : FALSE0x0001 : TRUE - U8
4097 0x1001 1 Retrofit activated0x0000 : FALSE0x0001 : TRUE - U8
4098 0x1002 8 TC list :TC 1 / TC2 / TC3 / TC4 / TC5 / TC6 / TC7 / TC8 A U32[]
4106 0x100A 16 TC gain correction X12 words : 1 TC correction - U32[]
4122 0x101A 16 TC gain correction X22 words : 1 TC correction - U32[]
4138 0x102A 16 TC gain correction Y12 words : 1 TC correction - U32[]
4154 0x103A 16 TC gain correction Y22 words : 1 TC correction - U32[]
4170 0x104A 16 TC phasys correction X12 words : 1 TC correction - U32[]
4186 0x105A 16 TC phasys correction X22 words : 1 TC correction - U32[]
4202 0x106A 16 TC phasys correction Y12 words : 1 TC correction - U32[]
4218 0x107A 16 TC phasys correction Y22 words : 1 TC correction - U32[]

Indus


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
0 0x0000 Info 58 NONE READ READ

Dec address Hex address Words count Description Unit Data type
0 0x0000 1 N? S?rie ( AASS) - U8
1 0x0001 1 N? S?rie ( XXL) - U8
2 0x0002 1 N? S?rie ( XXL) - U8
3 0x0003 1 N? S?rie ( R?serve) - U8
4 0x0004 1 Version logiciel - U8
5 0x0005 6 Courant Inject? en Calib - U16[]
11 0x000B 8 Tension simple Inject? en Calib - U16[]
19 0x0013 1 Action Calib - U8
20 0x0014 1 Set Relais Impul - U8
21 0x0015 1 Clr Relais Impulsion - U8
22 0x0016 1 Code Constructeur - U8
23 0x0017 2 Coef G?n?rale Courant - U32
25 0x0019 2 Coef G?n?rale Tension - U32
27 0x001B 2 Coef G?n?rale Puissance - U32
29 0x001D 2 D?phasage Phase 1 - U32
31 0x001F 2 D?phasage Phase 2 - U32
33 0x0021 2 D?phasage Phase 3 - U32
35 0x0023 1 Offset IN - U8
36 0x0024 1 Gain IN - U8
37 0x0025 1 Offset I1 - U8
38 0x0026 1 Gain I1 - U8
39 0x0027 1 Offset I2 - U8
40 0x0028 1 Gain I2 - U8
41 0x0029 1 Offset I3 - U8
42 0x002A 1 Gain I3 - U8
43 0x002B 1 Offset VN - U8
44 0x002C 1 Gain VN - U8
45 0x002D 1 Offset V1 - U8
46 0x002E 1 Gain V1 - U8
47 0x002F 1 Offset V2 - U8
48 0x0030 1 Gain V2 - U8
49 0x0031 1 Offset V3 - U8
50 0x0032 1 Gain V3 - U8
51 0x0033 1 Key Tests - U8
52 0x0034 1 JBUS Address - U8
53 0x0035 1 JBUS BaudRate - U8
54 0x0036 1 Tension Alim - U8
55 0x0037 1 Diagnostique - U8
56 0x0038 1 Backligth Force - U8
57 0x0039 1 Segment Force - U8

Table Indus


Dec start address Hex start address Type Size Lock level Locked fcts Unlocked fcts
40912 0x9FD0 Settings 45 NONE READ | WRITE | WRITE_MANY READ | WRITE | WRITE_MANY

Dec address Hex address Words count Description Unit Data type
40912 0x9FD0 2 Courant Inject? en Calib - U32
40914 0x9FD2 2 Tension simple Inject? en Calib - U32
40916 0x9FD4 1 Action Calib A U8
40917 0x9FD5 1 Set Relais Impul A U8
40918 0x9FD6 1 Clr Relais Impulsion A U8
40919 0x9FD7 2 Code Constructeur - U32
40921 0x9FD9 4 Coef G?n?rale Courant A U16[]
40925 0x9FDD 4 Coef G?n?rale Tension A U16[]
40929 0x9FE1 4 D?phasage Phase 1 A U16[]
40933 0x9FE5 4 D?phasage Phase 2 A U16[]
40937 0x9FE9 4 D?phasage Phase 3 A U16[]
40941 0x9FED 1 Offset IN - U8
40942 0x9FEE 1 Gain IN - U8
40943 0x9FEF 1 Offset I1 - U8
40944 0x9FF0 1 Gain I1 - U8
40945 0x9FF1 1 Offset I2 - U8
40946 0x9FF2 1 Gain I2 - U8
40947 0x9FF3 1 Offset I3 - U8
40948 0x9FF4 1 Gain I3 - U8
40949 0x9FF5 1 Offset VN - U8
40950 0x9FF6 1 Gain VN - U8
40951 0x9FF7 1 Offset V1 - U8
40952 0x9FF8 1 Gain V1 - U8
40953 0x9FF9 1 Offset V2 - U8
40954 0x9FFA 1 Gain V2 - U8
40955 0x9FFB 1 Offset V3 - U8
40956 0x9FFC 1 Gain V3 - U8