Power for operating theatres
As group 2 locations compliant with IEC 60364-7-710, operating theatres are the most sensitive areas to electrical failures and faults within medical facilities. Depending on national standards, the required transfer between sources in group 2 locations can be within 0 or 0.5 seconds. As a manufacturer of both Uninterruptible Power Supplies (UPS) and Isolated Power Supplies (IPS), Socomec is uniquely positioned to ensure the availability and the quality of power delivered to these critical group 2 locations.