EN | FR
UPS INDIA New Products All products Application areas Services Partner area  
Home > UPS  : New Products
MODULYS GREEN POWER

  
Green Power UPS
 

Only invest in what you need. Modulys Green Power 20-240 kVA is an on-line three phase double conversion UPS system, with high power density, with a totally versatile redundant modular architecture for both power and batteries, with exceptional vertical and horizontal scalability.

see further...
 

 

DELPHYS MX

 

The new Delphys MX 250/900 kVA from Socomec UPS is specifically designed for large Data Centre applications. Available up to a maximum system size of 5.4MVA (putting 6 units in parallel) with flexible architecture and the smallest footprint on the market - less than 3.2 meters per unit (including internal bypass).

 see further

 

GREEN POWER 2.0 10-400 kVA/kW

The ultimate solution for data centre 

Green Power 2.0 has been developed to meet the increasingly needs of data centres operators.
It provides unbeatable ultra high energy efficiency at full rated power in online double conversion mode (VFI), the only technology able to provide maximum availability and total protection.
Thanks to Socomec’ innovative 3-level technology, it provides efficiency - independently verified-
of 96% (99% efficiency mode is available as option).

With a true Power Factor of 1; Green Power 2 provides 11% more power compared to UPS with PF=0.9. It also means maximum power available with the same size of UPS (kW=kVA).
 UPS GREEN POWER 2.0 10-120 kVA/kW

 UPS GREEN POWER 2.0 160-400 kVA/kW 


 

 
 

 Absolute green

 

 


Frost & Sullivan 2009 Best Practices Award

 

Our main 2010 events