EN | FR
New Products All products Application areas Services Partner area  
Home > UPS > All products > Our Products  : GREEN POWER

GREEN POWER


Masterys Green Power (10-40 kVA)

For strategic applications.

Data Centers, prodigious consumers of electrical energy for their operational functions and air conditioning systems, are among the economic sectors that are first and foremost concerned.

 

Masterys Green Power (60-120 kVA)

The protection for Data Centers, Telecommunications and Service sector thanks to:
• Ultra high efficiency of 96%
• Extended battery life and performance
• Wide range of network connection and user friendly interface

 
 

DELPHYS Green Power 160-400 kVA

The protection for Data Centres, Telecommunications and Service sector thanks to:
• High efficiency with very low CO2 impact
• Flexible energy storage solutions
• Application-driven user-friendly interface

 
 
MODULYS GREEN POWER 20 to 240kVA  

MODULYS GREEN POWER (modular from 20 to 240kVA)

The granularity of the system for small power ratings and autonomies gives a sure and fast return on investment. This is aided by the system’s high efficiency (96%) which yields reduced air conditioning expenses and further improves the performance of the entire system, with consequently reduced total cost of ownership (TCO).
Standard long life batteries improve the reliability of MODULYS GP, reduce maintenance costs and reduce environmental costs. The intelligent battery controller further optimizes your investment’s lifespan.