|
|
MASTERYS BC is the ideal protection for medium-sized businesses: your company is kept safe with the same advanced technology as all the range.
|
|
|
|
for Critical IT and industrial applications.
MASTERYS MC easily adapts to the protection of those critical applications which would compromise the entire operability of the company if they were not working.
|
|
|
|
|
The MASTERYS IP+ UPS enables you to effectively protect your industrial equipment against electrical power faults and thus prevent the interruption of the production,the loss of data, or even the destruction or damages of hardware.
|
|
|
|
Your protection up to 1 200 kVA
To meet your requirements for three-phase high quality energy from 60 to 200 kVA (up to 1200 kVA with parallel connection).
|
|
|
|
|
The MaXi solution
• A "clean rectifier" with low THDI to meet your requirements for three-phase high quality energy from 250 to 900 kVA (up to 5.4 MVA with parallel connection).
• The 0.9 rated output leading to lagging power factor responds perfectly to computer system high power factor load requirements.
• Valuable space saving with its reduced footprint and exceptional high power density (the most compact unit of its class): 900 kVA in less than 3.2 meters (width) per unit including the by-pass.
|
|
|
|
The granularity of the system for small power ratings and autonomies gives a sure and fast return on investment. This is aided by the system’s high efficiency (96%) which yields reduced air conditioning expenses and further improves the performance of the entire system, with consequently reduced total cost of ownership (TCO).
Standard long life batteries improve the reliability of MODULYS GP, reduce maintenance costs and reduce environmental costs. The intelligent battery controller further optimizes your investment’s lifespan.
|
|