New Products All products Application areas Services Partner area  
Home > UPS > All products > UPS size range  : Uninterruptible Power Supply (UPS)      1/1 phase

UPS (Single/single-phase)


UPS NETYS PL  

NETYS PL 550-750 VA

Versatile and effective UPS with common sockets
• PC/LCD or CRT monitors /scanners/ printers
• cash registers

• ATM drives

 
UPS NETYS PE  

NETYS PE 600 - 2000 VA

Pratical and cost effective UPS
The integrated AVR function (Automatic Voltage Regulation) allows the stabilization of the output voltage and avoids the switching to Battery Mode operation for saving the battery life to support the black out.

 
 
UPS NETYS PR  

NETYS PR 1000-3000 VA

Professional protection with a sine wave output
• electrical and professional IT systems
• servers and Networking devices
• CAD/ Graphic workstations with monitors and peripherals
• control systems

 
 
NETYS PR (1000-1500 VA Rack 1U)  

NETYS PR 1000-1500 VA Rack 1U

High density power slim UPS
Professional protection with a sine wave output
Designed for professional environments, protection against power cuts and over voltage is ensured by Line Interactive technology with automatic voltage regulation (AVR)

 
 
UPS NETYS RT  

NETYS RT 1100 - 3000 VA

The high-performance, versatile and comprehensive UPS system:

• Switching
• Storage
• Servers and networking devices
• VoIP communication systems
• Structured cabling systems
• Control systems
• Video surveillance systems

 
 
UPS NETYS RT  

NETYS RT 5000 - 11000 VA

The professional UPS system for high power density, high availability and complete integration.

• Switching
• Storage
• Servers and networking devices
• VoIP communication systems
• Structured cabling systems
• Control systems
• Video surveillance systems

 
 
UPS ITYS  

ITYS 1000-10 000 VA

Business IT and industrial applications continuity solutions
• Professional work stations
• Server and corporate networks
• Storage systems
• Industrial automation
• Security systems
• Telecom systems

 
 
UPS MODULYS RM  

MODULYS RM 1500-9000 VA

Standard 19" Rack applications
• Local networks
• Telecom equipment
• LAN/WAN
• Departmental protection

 
 
UPS MODULYS MC  

MODULYS MC 1500-24000 VA

Mission critical applications for professional uses

• Critical equipment
• Chemical plants
• Production plants
• Mainframes
• Data storage centres.

 
 
UPS MODULYS EB  

MODULYS EB 9-24 kVA

Power and redundancy for advanced IT uses
• Internet network equipment

• Server farms
• ISP/ASP
• Call centres

 
 
UPS MODULYS TC  

MODULYS TC 4500 VA-9 kVA

Telecom applications and long back up times
• Telecom infrastructure
• Network nodes
• Radio links

• Call centres
• Mobile networks

 
 
UPS MASTERYS BC 8-12 kVA  

MASTERYS BC 8-10 kVA

MASTERYS BC is the ideal protection for medium-sized businesses:
your company is kept safe with the same advanced technology as all the range

 
 
Fire safety regulations MODULYS EM  

MODULYS EM

from 3 to 6 kVA single-phase

A centralised power supply for your emergency systems.