EN | FR
New Products All products Application areas Services Partner area  
Home > UPS > All products > UPS size range  : UPS from 400 VA to 24 kVA (Single/Single-phase)

UPS 400 VA-24 kVA (Single/single-phase)


UPS NETYS PE  

NETYS PE (400-1000 VA)

Effective, stabilized protection
• multimedia workstations and peripherals
• graphic/CAD workstations
• PC/LCD or CRT monitor
• electronic scales

 

1400 VA model (*)
(*) only available in South Asia pacific Region

 
UPS NETYS PL  

NETYS PL (550-750 VA)

Versatile and effective UPS with common sockets
• PC/LCD or CRT monitors /scanners/ printers
• cash registers

• ATM drives

 
 
UPS NETYS PR  

NETYS PR (1000-3000 VA)

Professional protection with a sine wave output
• electrical and professional IT systems
• servers and Networking devices
• CAD/ Graphic workstations with monitors and peripherals
• control systems

 
 
UPS NETYS RT  

NETYS RT (1100 - 3000 VA)

The high-performance, versatile and comprehensive UPS system:

• Switching
• Storage
• Servers and networking devices
• VoIP communication systems
• Structured cabling systems
• Control systems
• Video surveillance systems

 
 
UPS NETYS RT  

NETYS RT (5000 - 11000 VA)

The professional UPS system for high power density, high availability and complete integration.

• Switching
• Storage
• Servers and networking devices
• VoIP communication systems
• Structured cabling systems
• Control systems
• Video surveillance systems

 
 
UPS ITYS  

ITYS (1000-10 000 VA)

Business IT and industrial applications continuity solutions
• Professional work stations
• Server and corporate networks
• Storage systems
• Industrial automation
• Security systems
• Telecom systems

 
 
UPS MASTERYS BC (8-10 kVA)  

MASTERYS BC (8-10 kVA)

MASTERYS BC is the ideal protection for medium-sized businesses: your company is kept safe with the same advanced technology as all the range.

 
 
UPS MODULYS RM  

MODULYS RM (1500-9000 VA)

Standard 19" Rack applications
• Local networks
• Telecom equipment
• LAN/WAN
• Departmental protection

 
 
UPS MODULYS MC  

MODULYS MC (1500-24000 VA)

Mission critical applications for professional uses

• Critical equipment
• Chemical plants
• Production plants
• Mainframes
• Data storage centres.

 
 
UPS MODULYS EB  

MODULYS EB (9-24 kVA)

Power and redundancy for advanced IT uses
• Internet network equipment

• Server farms
• ISP/ASP
• Call centres

 
 
UPS MODULYS TC  

MODULYS TC (4500 VA-9 kVA)

Telecom applications and long back up times
• Telecom infrastructure
• Network nodes
• Radio links

• Call centres
• Mobile networks