New Products All products Application areas Services Partner area  
Home > UPS > All products > UPS size range  : Uninterruptible Power Supply (UPS) 3/1 phase

UPS (three/single phase)


UPS MASTERYS BC 8-12 kVA  

MASTERYS BC 8-12 kVA

MASTERYS BC is the ideal protection for medium-sized businesses:
your company is kept safe with the same advanced technology as all the range

 
UPS MASTERYS BC 15-20 kVA  

MASTERYS BC 15-20 kVA

Online double conversion mode with an output power factor of 0.9, dual input mains, 1+1 redundant parallel configuration: MASTERYS BC is the complete cost-effective solution for the protection of business critical applications.

 
 
GREEN POWER 2.0  

GREEN POWER 2.0 10-20 kVA/kW

Providing ultra high energy efficiency at full rated power, Green Power 2.0 is the ultimate solution for data centre.
Thanks to the innovative 3-level technology, Green Power 2.0 provides 96% efficiency in online double conversion mode (VFI), the only technology able to provide maximum availability and total protection.
Power factor 1 means maximum power available with the same size of UPS (kW=kVA).

 
 
UPS MASTERYS IP+ (10-80 kVA)  

MASTERYS IP+ 10-60 kVA

The MASTERYS IP+ UPS enables you to effectively protect your industrial equipment against electrical power faults and thus prevent the interruption of the production,the loss of data, or even the destruction or damages of hardware.

 
 
Fire safety regulations MASTERYS EM  

MASTERYS EM

from 10 to 20 kVA single-phase
from 10 to 80 kVA three-phase
A centralised power supply for your emergency systems.