New Products All products Application areas Services Partner area  
Home > UPS > All products > UPS size range  : Uninterruptible Power Supply (UPS) 3/3 phase

UPS (three/three phase)


UPS MASTERYS BC 8-12 kVA  

MASTERYS BC 10-12 kVA

MASTERYS BC is the ideal protection for medium-sized businesses:
your company is kept safe with the same advanced technology as all the range

 
UPS MASTERYS BC 15-120 kVA  

MASTERYS BC 15-120 kVA

Online double conversion mode with an output power factor of 0.9, dual input mains, 1+1 redundant parallel configuration: MASTERYS BC is the complete cost-effective solution for the protection of business critical applications.

 
 
UPS DELPHYS BC 160-200 kVA  

DELPHYS BC 160-200 kVA

Online double conversion mode with an output power factor of 0.9, dual input mains, 1+1 redundant parallel configuration: Delphys BC is the complete cost-effective solution for the protection of business critical applications.

 
 
MODULYS GREEN POWER 20 to 240kVA  

MODULYS GREEN POWER (modular from 20 to 360 kVA)

The granularity of the system for small power ratings and autonomies gives a sure and fast return on investment. This is aided by the system’s high efficiency (96%) which yields reduced air conditioning expenses and further improves the performance of the entire system, with consequently reduced total cost of ownership (TCO).
Standard long life batteries improve the reliability of MODULYS GP, reduce maintenance costs and reduce environmental costs. The intelligent battery controller further optimizes your investment’s lifespan.

 
 
GREEN POWER 2.0  

GREEN POWER 2.0 10-120 kVA/kW

Providing ultra high energy efficiency at full rated power, Green Power 2.0 is the ultimate solution for data centre.
Thanks to the innovative 3-level technology, Green Power 2.0 provides 96% efficiency in online double conversion mode (VFI), the only technology able to provide maximum availability and total protection.
Power factor 1 means maximum power available with the same size of UPS (kW=kVA).

 
 
Green Power 2.0 160-400 kVA/kW  

Green Power 2.0 160-400 kVA/kW

Providing ultra high energy efficiency at full rated power, Green Power 2.0 is the ultimate solution for data centre.
Thanks to the innovative 3-level technology, Green Power 2.0 provides 96% efficiency in online double conversion mode (VFI), the only technology able to provide maximum availability and total protection. 99% efficiency mode is available as option.
Power factor 1 means maximum power available with the same size of UPS (kW=kVA).

 
 
UPS MASTERYS IP+ (10-80 kVA)  

MASTERYS IP+ 10-80 kVA

The MASTERYS IP+ UPS enables you to effectively protect your industrial equipment against electrical power faults and thus prevent the interruption of the production,the loss of data, or even the destruction or damages of hardware.

 
 
UPS DELPHYS MP Elite (60-200 kVA)  

DELPHYS MP Elite 60-200 kVA

Your protection up to 1 200 kVA

To meet your requirements for three-phase high quality energy from 60 to 200 kVA (up to 1200 kVA with parallel connection).

 
 
UPS DELPHYS MX (250-900 kVA)  

DELPHYS MX 250-900 kVA

The MaXi solution
• A "clean rectifier" with low THDI to meet your requirements for three-phase high quality energy from 250 to 900 kVA (up to 5.4 MVA with parallel connection).
• The 0.9 rated output leading to lagging power factor responds perfectly to computer system high power factor load requirements.
• Valuable space saving with its reduced footprint and exceptional high power density (the most compact unit of its class): 900 kVA in less than 3.2 meters (width) per unit including the by-pass.

 
 
Fire safety regulations DELPHYS EF  

DELPHYS EM Elite

from 100 to 200 kVA three-phase

A centralised power supply for your emergency systems

 
 
Smart PowerPort  

Smart PowerPort

from 100kW to 2.4 M
UPS power infrastructure in container.