EN | FR
New Products All products Application areas Services Partner area  
Home > UPS > All products > UPS size range  : UPS from 10 to 800 kVA (Three/Three-phase)

UPS from 10 to 800 kVA (three/three phase)


UPS MASTERYS BC (10-40 kVA)  

MASTERYS BC (10-40 kVA)

MASTERYS BC is the ideal protection for medium-sized businesses: your company is kept safe with the same advanced technology as all the range.

 
UPS MASTERYS MC (10-80 kVA)  

MASTERYS MC (10-80 kVA)

for Critical IT and industrial applications.
MASTERYS MC easily adapts to the protection of those critical applications which would compromise the entire operability of the company if they were not working.

 
 
UPS MASTERYS MC (100-120 kVA)  

MASTERYS MC (100-120 kVA)

UPS from 100 to 120 kVA for Critical IT applications.
Your protection for : Data centers, Telecommunications, Service sector

 
 
UPS MASTERYS IP (10-40 kVA)  

MASTERYS IP (10-40 kVA)

for applications in environments with specific constraints and industrial processes

Designed to protect industrial processes. A compact solution with isolation transformer and batteries integrated into the UPS cabinet.

 
 
UPS MASTERYS EB (30-90 kVA)  

MASTERYS EB (30-90 kVA)

MASTERYS EB is the solution for your evolving business: power continuity guaranteed by a scalable and modular NO SINGLE POINT OF FAILURE system.

 
 
UPS DELPHYS MP (60-200 kVA)  

DELPHYS MP (60-200 kVA)

Protects you up to 1 200 kVA

To meet your requirements for three-phase high quality energy from 60 to 200 kVA (up to 1200 kVA with parallel connection).

 
 
UPS DELPHYS MX (250-500 kVA)  

DELPHYS MX (250-500 kVA)

A rectifier with low THDI to meet your requirements for three-phase high quality energy from 250 to 500 kVA (up to 3000 kVA with parallel connection).

 
 
UPS Green Power (100-120 kVA)  

Green Power (100-120 kVA)

The protection for Data Centers, Telecommunications and Service sector thanks to:
• High efficiency with very low CO2 impact
• Extended battery life and performance
• Application-driven user-friendly interface

 
 
UPS Green Power (160-200 kVA)  

Green Power (160-200 kVA)

The protection for Data Centers, Telecommunications and Service sector thanks to:
• High efficiency with very low CO2 impact
• Flexible energy storage solutions
• Application-driven user-friendly interface

 
 
UPS Green Power (10-40 kVA)  

Green Power (10-40 kVA)

For strategic applications.

Data Centers, prodigious consumers of electrical energy for their operational functions and air conditioning systems, are among the economic sectors that are first and foremost concerned.