 RANGE
| Model |
In / Out |
VA |
Typical B.U.T (1) |
| NRT-5000K |
1/1 |
5000 |
10' |
| NRT-7000K |
1/1 |
7000 |
7' |
| NRT-9000K |
1/1 |
9000 |
10' |
| NRT-11000K |
1/1 |
11000 |
7' |
(1) Back-up time at 75% of the load
|
 TECHNICAL DATA
| TECHNOLOGY |
Online double conversion VFI with input PFC and automatic bypass |
| |
|
| INPUT |
|
| Voltage |
230 V (1ph)
|
| Frequency |
50/60 Hz +/-10% (Auto-Selectable)
|
| OUTPUT |
|
| Voltage (settable) |
230 V (1ph) selectable 220/208/220/240 V
|
| Efficiency |
up to 92% online mode
|
| Frequency |
50 Hz or 60 Hz +/- 2% (+/- 0.05 Hz in battery mode)
|
| Output connections |
terminals
|
| STANDARDS |
|
| Performance & topology |
IEC 62040-3 (VFI-SS-111)
|
| Safety / EMC |
IEC 62040-1-1 (TÜV-GS certified) IEC 62040-2
|
| Product certifications |
CE, TÜV-GS, C-Tick
|
| IP rating |
IP20 |
|
|
 COMMUNICATION
| FEATURES |
|
| Mimic panel |
LCD 6 languages
|
| RS232 (DB9 port) Jbus protocol |
available
|
| WEB/SNMP (Ethernet RJ45 port) |
available
|
| COMM slot |
available
|
| Dry contacts card |
option
|
| EPO input (RJ11 port) |
available
|
| Parallel port |
available
|
|
|
 BACK-UP TIME
| Features |
NRT-5000K |
NRT-7000K |
NRT-9000K |
NRT-11000K |
| Standard autonomy* |
10 |
7 |
12 |
8 |
| Sealed lead acid maintenance free |
16 pcs *12 V* 5 Ah |
16 pcs *12 V* 5 Ah |
20 pcs*12 V*9 Ah |
20 pcs*12 V*9 Ah |
| Voltage |
192 Vdc |
192 Vdc |
240 Vdc |
240 Vdc |
| Recharge time |
< 4h to recover 90% capacity |
(1) Back-up time at 75% of the load
|
 DIMENSIONS & WEIGHT
| Features |
NRT-5000K |
NRT-7000K |
NRT-9000K |
NRT-11000K |
| Tower mode (WxDxH mm) |
|
|
|
|
| UPS size std BUT |
177.4x670x440 |
177.4x670x440 |
261.2x623x440 |
261.2x623x440 |
| UPS weight std BUT (kg) |
15.5+40 |
16+40 |
19.5+66 |
20+66 |
| Rack mode (U) |
|
|
|
|
| UPS size std BUT |
2U+2U |
2U+2U |
3U+3U |
3U+3U |
| Extension battery module mode (WxDxH mm) |
|
|
|
|
| EBM module size |
88.7x608x440 |
88.7x608x440 |
130.6x623x440 |
130.6x623x440 |
| EBM module RACK U |
2U |
2U |
3U |
3U |
| EBM module weight (kg) |
40 |
40 |
66 |
66 |
|