Single unit & parallel UPS systems

MASTERYS GP - Green Power 2.0 range

High-efficiency protection without compromise
Three/single and three/three phase from 10 to 120 kVA/kW

Providing ultra high energy efficiency at full rated power, Green Power 2.0 is the ultimate solution for data centre.
Thanks to the innovative 3-level technology, Green Power 2.0 provides 96% efficiency in online double conversion mode (VFI), the only technology...

See Further

DELPHYS GP - Green Power 2.0 range

High-efficiency protection without compromise
Three/three phase UPS from 160 to 1000 kVA/kW

Providing ultra high energy efficiency at full rated power, Green Power 2.0 is the ultimate solution for data centre.
Thanks to the innovative 3-level technology, Green Power 2.0 provides 96% efficiency in online double conversion mode (VFI), the only technology...

See Further