EN | FR
New Products All products Application areas Services Partner area  
Home > UPS > All products > UPS size range  : Rectifiers

Rectifiers


Power system SHARYS micro and mini  

SHARYS micro and mini

DC systems from 7.5 to 200 A

SHARYS MICRO and MINI are a direct-current (48 V DC) power system designed for installation in 19" cabinets.

 
Power system SHARYS ELITE  

SHARYS ELITE

DC systems from 7.5 to 600 A

The SHARYS ELITE system can be fitted with up to 14 SHARYS rectifier modules with a maximum output of 600A, and the SHARYS PLUS controller.

 
 
SHARYS IP ENCLOSURE  

SHARYS IP Enclosure

From 15 to 100 A

Supplying your industrial apllications with DC power

 
 
Power station SHARYS IP SYSTEM  

SHARYS IP SYSTEM

From 60 to 200 A

Supplying your industrial apllications with customisable DC power