Reliable, simple and ready-to-use power protection
Three/single and three/three phase from 15 to 80 kVA

The solution for

• Server rooms
• Service sector
• Infrastructure
• Healthcare sector
• Light industrial applications


A complete, cost-effective solution

• Online double conversion mode with an output power factor of 0.9 providing 12% more active power compare to UPS with a power factor of 0.8.
• Dual input mains allows you to manage independent power sources.
• Increased system availability placing two UPS in parallel for 1+1 redundancy
• Internal manual bypass for easy maintenance without power interruption.
• Internal batteries providing more than 1 hour runtime.
• Multilanguage display.

Tailored to your environment

• Saves space with a reduced footprint and optimized cabinet size.
• Low noise level.
• Flexible battery solutions
• Compact, lightweight and easy to install
• Extended battery life and performance with exclusive EBS battery charging management for increased battery life.