masterysbc15-120

MASTERYS BC (15-80 kVA)

from 15 to 80 kVA
Reliable, simple and ready-to-use power protection

The solution for

• Data servers
• Telecommunications
• Service sector

Advantages

A complete, cost-effective solution

• Online double conversion mode with an output power factor of 0.9 providing 12% more active power compare to UPS with a power factor of 0.8.
• Dual input mains allows you to manage independent power sources.
• Increased system availability placing two UPS in parallel for 1+1 redundancy
• Internal manual bypass for easy maintenance without power interruption.
• Internal batteries providing more than 1 hour runtime.
• Multilanguage display.

Tailored to your environment

• Saves space with a reduced footprint and optimized cabinet size.
• Low noise level.
• Flexible battery solutions
• Compact, lightweight and easy to install
• Extended battery life and performance with exclusive EBS battery charging management for increased battery life.

  • Standard and option features

  • Technical Data

     

    UPS and internal batteries

     

     
     
    Cabinet type S height 800 mm
    Cabinet type M height 1000 mm
    Cabinet type T height 1400 mm

     

    Technical data

     

    Sn [kVA] 15 20 30 40 60 80
    Pn [kW] 13.5 18 27 36 54 72
    Input / output 3/1 - - - -
    Input / output 3/3 • 
    Parallel configuration 1+1 (1)
    Input
    Rated voltage 400 V (3ph + N)
    Voltage tolerances 240 V to 480 V(2)
    Rated frequency 50/60 Hz ± 10%
    Power factor / THDI 0.99 / < 3%
    Output
    Rated voltage 1ph + N: 230 V (can be configured 220/240 V)
    3ph + N: 400 V (can be configured 380/415 V)
    Voltage tolerance  static load ±1% dynamic load in accordance with VFI-SS-111
    Rated frequency 50/60 Hz
    Frequency tolerance ± 2% (configurable from 1% to 8%)
    Overload 125% for 10 minutes, 150% for 1 minute
    Crest factor 3:1
    Bypass
    Rated voltage rated output voltage
    Voltage tolerance ± 15% (configurable with from 10% to 20%)
    Rated frequency 50/60 Hz
    Frequency tolerance ± 2% (configurable for Genset compatibility)
    Efficiency
    Online mode @ 100 % of load up to 94.5%
    Environment
    Operating ambient temperature from 0 °C up to 40(2) °C (from 15 °C to 25 °C for maximum battery life)
    Relative humidity 0% - 95% without condensation
    Maximum altitude 1000 m without derating (max. 3000 m)
    Acoustic level at 1 m
    (ISO 3746)
    < 52 dBA < 55 dBA < 62 dBA
    UPS cabinet  
    Dimensions W x D x H 444 x 795 x 800  / 1000 / 1400 mm 444 x 795 x 1400 mm
    Weight 105 kg(3) 110 kg(3) 135 kg(3) 152 kg(3) 180 kg(3) 200 kg(3)
    Degree of protection IP20
    Colours RAL 7012
    Standards
    Safety IEC/EN 62040-1 (TÜV SÜD certified), EN 60950-1, AS 62040.1.1, AS 62040.1.2
    EMC IEC/EN 62040-2, AS 62040.2
    Performance VFI-SS-111 - IEC/EN 62040-3, AS 62040.3
    Product declaration CE, RCM (E2376)

    (1) The standard model is prepared for a 1+1 redundant system. Upon request, it is possible to have connected up to 6 modules in a parallel system.
    (2) Conditions apply.
    (3) Without batteries.