NETYS PR 1700-3300 VA

NETYS PR (1700-3300 VA)

High performance protection on rack or tower
Single/single phase UPS from 1700 to 3300 VA - Rack/Tower

The solution for

• Professional and IT equipment
• Servers and networking devices
• CAD/ Graphic workstations with monitors and peripherals
• Control systems


A secure and professional supply continuity

• Ideal solution for protecting small servers, networking devices and peripherals.
• Assures service continuity to critical applications.
• Designed for professional applications: the sinevawe inverter technology assures full compatibility with any kind of load and power supply.

Tailored to IT networking

• The space and time-saving tower/rack conversion option means it can be installed easily either in tower mode or inside standard 19” rack cabinets depending on the user’s needs.

Simple to install

• No configuration needed on first startup.
• Compact footprint (2U/89 mm) for installation in rack cabinets.
• Attractive design for visible installation in offices.
• USB port and HID protocol as standard for direct interfacing with Windows systems®, without the need for additional specialist software.

Protection for your data line

• Integrated NTP protection for LAN/ADSL connection against the risk of data line overvoltage.

Meets practical needs

• Optional battery extension modules (EBM) to meet all back-up time requirements, even after installation.
• Clear and uncluttered LCD interface, with buzzers that immediately indicate the operating status of the UPS, even for less specialist users.
• Simplified maintenance and Battery `hot swap’, without closing down other applications.

Easy to use and to integrate

• Wide range of communication protocols available in options (including JBUS, TCP/ IP and SNMP) for integration into LAN networks or building management systems (BMS)
• Easy connections to the applications (depending on power) via 8 or 8+1 IEC 320 (IT standard) sockets.
• Load segmentation function to prioritize loads and manage critical situations.
• EPO (Emergency Power Off) emergency stop.
• RS232 advanced connections for the management of the power supply and local/ remote shutdown of applications.