NETYS PR 1000-2000 VA

NETYS PR (1000 to 2000 VA)

Space saving reliable protection
Single/single phase UPS from 1000 to 2000 VA - Mini Tower

The solution for

• Professional and IT equipment
• Servers and networking devices
• CAD/ Graphic workstations with monitors and peripherals
• Control systems


Professional line interactive UPS

• Ideal solution for protecting small servers and high performance CAD or graphic workstations.
• Assures service continuity to critical applications.
• Designed for professional applications: the sinevawe inverter technology assures full compatibility with any kind of load and power supply.
• Minitower case to easily fit close to the IT load to be supplied and protected.

A solution for network power cuts and voltage fluctuations

• The integrated AVR function (Automatic Voltage Regulation) stabilizes the output voltage and avoids the switching to Battery Mode operation, therefore saving the battery to support critical power cut events.

Easy to use

• Control panel with graphical icons LCD allowing the operating mode to be easily monitored.

Simplified connection

• Several IEC 320 sockets (IT standard) simplify the connectivity to computer and IT peripherals.

Protection for your data line

• Integrated NTP protection for LAN/ADSL connection against the risk of data line overvoltage.