Reliable and versatile power protection
Single/single and three/single phase UPS from 1 to 10 kVA

The solution for

• Professional workstations
• Server and corporate networks
• Storage systems
• Industrial automation
• Security systems
• Telecom systems


High protection and availability

• True online double conversion technology (VFI) assures high availability and total load protection.
• Constant output voltage and frequency regulation makes ITYS compatible with different applications, operating environments and generator sets.
• Automatic bypass supplies the loads in the event of overloads or faults.

Robust and versatile

• Compact tower UPS system saves space in the operating environment.
• No particular configuration on first startup.
• Easy connections via IEC 320 sockets or terminals.
• Wide input voltage tolerance limits the switchovers to battery mode prolonging the battery life.
• Manual bypass for periodic or emergency maintenance.

Wide battery configurability

• Flexible battery management available for all ITYS models to ensure power supply continuity in the event of an outage.
• Modular battery extension meets a wide variety of power back-up times according to the load to be supplied.
• Modular battery extension enables limitless increases in autonomy, even after installation.
• Powerful battery charger models guarantee constant and reliable operation using external high capacity batteries, therefore providing supply continuity during long outages.