asys_006_a_pro_jpg

ASYS

Compact 19’’ transfer switch for power redundancy
16 A, 19" Rack mounted

Applications

Permanent back-up for mission-critical, IT and telecommunications equipment within the INTERNET server field.

Advantages

• Dual power supply for redundancy : based on a double power supply system, ASYS monitors voltage quality and automatically transfers the load from the priority source to a back-up source without any interruption.
• Provides redundant power supply to single corded equipment, servers, routers, switches, hubs, etc.
• Powered by two separate independent sources (UPS).
• Permanent source monitoring.
• Automatic switching to alternate source.
• Preferred source selection on front panel
• Fast switching with synchronised or out of phase source
• Compact 19’’ rack 1U system.