Insulated copper braids


SOCOMEC insulated copper braids are mainly utilised for providing the power connections between distribution busbars and the devices within an electrical panel.
Their flexibility is particularly suited to complex and diverse connections in confined spaces.


Easy to install
• Compact design.
• Length and orientation are easily adapted.
• Prewired.

Wide range of applications
• Amperage up to 1000 A.
• Suitable for various connection ranges.
• Lengths from 200 to 800 mm.

• With SOCOMEC devices.
• With most commercial circuit breakers.