EN | FR
New Products All products Application areas Services Partner area  
Home > UPS > All products > Our Products  : Fire safety regulations

Fire Safety Regulation


Fire safety regulations MODULYS EM  

MODULYS EM

from 3 to 6 kVA single-phase

A centralised power supply for your emergency systems.

 
Fire safety regulations MASTERYS EM  

MASTERYS EM

from 10 to 20 kVA single-phase
from 10 to 80 kVA three-phase
A centralised power supply for your emergency systems.

 
 
Fire safety regulations DELPHYS EF  

DELPHYS EM Elite

from 100 to 200 kVA three-phase

A centralised power supply for your emergency systems