EN | FR
New Products All products Application areas Services Partner area  
Home > UPS > Application areas > Data center > UPS > DELPHYS Green Power 160-400 kVA  : Presentation

DELPHYS Green Power

from 160 to 400 kVA

Presentation Technical Data Documentation Pictures

 

The charter that SOCOMEC promises to respect is based on the following 3 themes:
• to reduce electrical infrastructure costs by improving output, reducing equipment space, and better management and optimisation of the battery (energy saver);
• to improve exploitation of the electrical infrastructure upstream and downstream by using a "clean" rectifier and equipment functioning that is adapted to leading loads (e.g. servers);
• to define "best practices" when designing and building the Data Centers, especially concerning airflow.

 

ADVANTAGES

Significant cost savings (TCO)

Maximum energy saving
• The 96 % output efficiency means you can save thousands euros of on your annual energy bill
Highly compact UPS and battery
• The reduced footprint of the UPS and its battery saves you valuable floor space
Extended battery life and performance
• EBS battery charging management improves the battery lifespan
• DC bus optimum voltage

 

High availability and flexibility

Second generation global IGBT controlled technology
Flexible modular upgrades

• Easy to add supplementary (units up to 8)
Battery health check (BHC)
• For optimum battery reliability
High availability architectures
• Parallel redundant architecture
• Internal Automatic Cross Synchronisation (ACS)

 

Electrical network optimised

Smaller upstream installation, due to very low input current
• Input power factor > 0.99 and input current harmonic distortion < 2.5 %
12 % more active power for servers
• Due to the 0.9 output power factor, all the power canbe used with the latest servers
Designed to work with latest-generation servers
• Suitable for leading power factor loads of up to 0.9 without derating

 

User-friendly and advanced communication facility

User-friendly interface with graphic colour display
Remote monitoring via standard network connection

• Web server, SNMP agent, email reporting, MODBUS TCP protocol
Flexible communication boards (com-slot), with up to 6 options
• Dry contacts, MODBUS serial link, PROFIBUS, DEVICENET…
Tele-maintenance connection via modem to our T.Service centre SMS alert
Advanced server shutdown option

• For stand-alone and virtual servers
Language customization by the user
• Via USB memory key

 

 
UPS Green Power (160-200 кVА)