EN | FR
New Products All products Application areas Services Partner area  
Home > UPS > All products > Our Products > MODULYS > MODULYS TC (3-9 kVA)  : Presentation

MODULYS TC

from 3 to 9 kVA
Telecom applications and long back up times

Presentation Technical Data Documentation PICTURE

With its special architecture, specifically designed for the telecommunications sector, and the long back-up time guaranteed by its standard "Long Life" batteries, the Mod-TC 245 is also the ideal solution for installations in remote unmanned places such as radio links, radio mobile stations for cellular phone networks, and GSM - GPRS - UMTS - repeaters.

The two versions provided:

Mod-TC 230 (1 x 3000VA) / MOD-TC 245 (1 x 4500VA) / Mod-TC 260 (1 x 6000VA)

MODULYS TC2xx is a Stand Alone UPS, with power ratings of 3000VA (TC230), 4500VA (TC245) or 6000VA (TC260) with the option of installing a second completely independent UPS of the same power.

Mod-TC360 (2 X 3000VA) / Mod-TC390 (2 x 4500VA)

MODULYS TC3xx is a scalable and modular UPS, which can be expanded in both power and redundancy. Because of its modular nature, the 6000VA system (TC360) can in fact be increased to 9000VA, or offer a 6000VA N+1 redundant system. In the same way, with the installation of a third 4500VA module, the 9000VA system (TC390) can operate as a 9000VA N+1 redundant system.
Furthermore, in order to guarantee continuous and reliable operation, the specific battery charger installed as standard enables the fast and stable recharging of the batteries after any use in autonomous operation.
The VFI (Voltage Frequency Independent) architecture means that the Mod-TC can also be used as a frequency converter, making it particularly suitable for the power of all equipment requiring different power supply frequency. This UPS can in fact receive 50 Hz frequency input and supply 60 Hz in output, and vice versa.
Also available is the ECO-MODE function which amplifies these features and offers considerable energy savings, ideal during periods when the priority loads are off. This function can be programmed by the user and means that the level of protection offered by the UPS when the mains line is down remains unaltered.

ADVANTAGES

Flexible: the UPS that grows with your company

MODULYS offers total adaptability, fitting to existing architecture and installations, facilitating their evolution, and even making it possible to migrate from a tower to a rack configuration.
Specifically designed for optimal modularity, MODULYS can be adapted to fit all dimensions and to meet all requirements.

Economical: the system modularity safeguards your initial investment

No matter what the nature of your evolution is (power, autonomy), each unit of your MODULYS system can be re-used to recompose your new power supply protection..

Simple: the simplest UPS that has it all

Easy to install and use, MODULYS is a functional UPS design. All the power and autonomy units are "plug in", meaning they can be connected without interrupting your power supply.

Reliable: the UPS that is ahead of the pack

Fully digital circuits, guaranteeing the highest possible operating reliability under all environmental conditions, support all the control and monitoring operations. If one unit dysfunctions, it does not affect the general system operation.

 
UPS MODULYS TC