EN | FR
New Products All products Application areas Services Partner area  
Home > UPS > All products > UPS size range > UPS from 550 VA to 24 kVA (Single/Single-phase) > MODULYS RM (1.5-9 kVA)  : Presentation

MODULYS RM

from 1.5 to 9 kVA

Standard 19" Rack applications

Presentation Technical Data Documentation Picture

The Mod-RM series enhances the flexibility of being able to integrate in a single 19" Rack both the UPS and all the protected devices (HUB, server, back-up units, etc.). The wirings are preset to simplify all connections.
Mod-RM has been specifically designed for those uses up to 9 kVA that need a flexible and extremely reliable system.
The availability of free slots in Mod-RM 315 and Mod-RM 330 enables the use of other Mod-Power of the same power to obtain system redundancy or to increase the system's power.

The space available to insert the Battery pack allows the Mod-RM to sustain long periods of operating back-up, as shown in the back-up configuration on the previous page.
The ease of managing these units is further enhanced by the availability of the NET VISION option. The SNMP/Web Manager IT enables control of the UPS via a simple Internet Web Browser or by using an NMS (Network Management Station).

From Tower to Rack mounted

As your requirements change, MODULYS® changes with them. A simple Kit is all that is needed to transform Mod-Tower into Mod-Rack. The ideal solution if your UPS is a Mod-Tower and the evolution of your IT environment forces you to transfer all your IT equipment such as Servers, HUBs, UPS and so on, into 19" cabinets.
Moreover, the single units purchased as Mod-TW or Mod-RK can subsequently be installed in the Mod-System, supporting in this way your requirements for modularity, redundancy and flexibility.

ADVANTAGES

Flexible: the UPS that grows with your company

MODULYS offers total adaptability, fitting to existing architecture and installations, facilitating their evolution, and even making it possible to migrate from a tower to a rack configuration.
Specifically designed for optimal modularity, MODULYS can be adapted to fit all dimensions and to meet all requirements.

Economical: the system modularity safeguards your initial investment

No matter what the nature of your evolution is (power, autonomy), each unit of your MODULYS system can be re-used to recompose your new power supply protection.

Reliable: the UPS that is ahead of the pack

Fully digital circuits, guaranteeing the highest possible operating reliability under all environmental conditions, support all the control and monitoring operations. If one unit dysfunctions, it does not affect the general system operation.

Simple: the simplest UPS that has it all

Easy to install and use, MODULYS is a functional UPS design. All the power and autonomy units are "plug in", meaning they can be connected without interrupting your power supply.

 
UPS MODULYS RM