EN | FR
New Products All products Application areas Services Partner area  
Home > UPS > All products > Our Products > MODULYS > MODULYS MC (1.5-24 kVA)  : Presentation

MODULYS MC

from 1.5 to 24 KVA

Mission critical applications for professional uses.

Presentation Technical Data Documentation Picture

Available in three different Mod-Systems, with 4, 6 and 9 slots, MODULYS MC adapts perfectly to particularly strategic and sensitive, present and future corporate load protection requirements, where the need for total availability 24 hrs x 7 days makes the applications truly "Mission Critical".

Mod-MC 415 AND MC 430

Designed for users with low power needs but who want the possibility of having redundant operation, they use 1.5 and 3 kVA Mod-Power. With N+1 Mod-Power inserted, providing an extremely secure and economical redundant system.

Mod-MC 645, MC 660 AND MC 660 six

These advanced UPS units use higher power Mod-Power. The perfect combination of power and back-up makes this system the pivotal configuration of the whole range, while the high number of available slots allows for further expansion.

Mod-MC 960, MC 990 AND MC 912 six

These are certainly the most powerful and most expandable UPS units of the whole MC range. This configuration has been designed for users who require power and operating back-up. The NET VISION provided as standard with the units meets the requirements of those users who must have a 99.999 % guaranteed reliable service for all the critical uses they handle, as it allows for the remote management of the UPS.
This enables the use of the e-SERVICE program, which represents a further concrete advantage that SOCOMEC UPS is able to offer its clients.

Mod-MC 645, MC 660, MC 990 AND MC 912 six

 can also be installed with three-phase input power supply.

ADVANTAGES

Flexible: the UPS that grows with your company

MODULYS offers total adaptability, fitting to existing architecture and installations, facilitating their evolution, and even making it possible to migrate from a tower to a rack configuration.
Specifically designed for optimal modularity, MODULYS can be adapted to fit all dimensions and to meet all requirements.

Economical: the system modularity safeguards your initial investment

No matter what the nature of your evolution is (power, autonomy), each unit of your MODULYS® system can be re-used to recompose your new power supply protection.

Simple: the simplest UPS that has it all

Easy to install and use, MODULYS is a functional UPS design. All the power and autonomy units are "plug in", meaning they can be connected without interrupting your power supply.

Reliable: the UPS that is ahead of the pack

Fully digital circuits, guaranteeing the highest possible operating reliability under all environmental conditions, support all the control and monitoring operations. If one unit dysfunctions, it does not affect the general system operation.

 
UPS MODULYS MC