EN | FR
New Products All products Application areas Services Partner area  
Home > UPS > All products > UPS size range > Uninterruptible Power Supply (UPS) 3/3 phase > MODULYS Green Power (20-360 кVА)  : Presentation

MODULYS GREEN POWER

from 20 to 360 Kva
A modular, scalable UPS solution for the latest virtual data centres

Presentation Standard and option features Technical Data Documentation Pictures

Today's business environment is characterised by rapid, unpredictable changes. IT infrastructures must scale reapidly and automatically to address marketplace changes. Modulys Green Power match with an energy efficiency and dynamic infrastructure able to reduce operational costs, resolve space limitation, increase agility and eliminate power constrains.
Modulys Green Power, a new modular UPS range especially designed for the new modern virtualized data centre generation and mission critical application.
 

APPLICATION

• Virtual datacenter
• IT Networks/infrastructures
• Mission critical application

 

Play video

ADVANTAGES

Designed for continual change

• Dynamic power infrastructure able to closely align power capacity required by ICT businesses.
• Fully modular architecture based on power and battery modules.
• Fast deployment with repeatable hot pluggable and hot swap modules.

Change management without affecting availability

• No risk of downtime to upgrade power capacity or battery capacity.
• Superior availability during normal operation and maintenance by using redundant and independent components.

Performance optimisation while changing

• Power granularity to deploy the right number of modules and get all the necessary power protection at the right time.
• Extensive upgradability to maintain maximum power quality and manage costs simultaneously from now on.
• Reduced complexity, enhanced serviceability, and responsiveness in the case of module failure for a very low MTTR (Mean Time To Repair).

Energy savings and granularity of investment

• Modularity and energy efficiency design meet the new ROI (Return Of Investment) metric perfectly, based on TCO that incorporates initial investment, full lifecycle infrastructures and facility costs.
• Energy efficiency means reduced energy losses, electricity operation costs, heat dissipation, cooling resources required and operational costs: significant cost savings in energy bills.
• Modularity minimises capital and expenses: no prior expenditure required for spare capacity or additional installation costs for future extensions.