EN | FR
New Products All products Application areas Services Partner area  
Home > UPS > All products > UPS size range > UPS from 550 VA to 24 kVA (Single/Single-phase) > MODULYS EB (9-24 kVA)  : Presentation

MODULYS EB

from 9 to 24 kVA
Power and redundancy for advanced IT uses

Presentation Technical Data Documentation Picture

The MODULYS EB is the most flexible system and most modular system in the entire range.
Genuinely powerful and high-performance, MODULYS EB fully meets the needs of the most demanding user. Data processing centres, ISPs and ASPs, Call Centres and other major IT users can rely on the MODULYS EB as the only system able to guarantee the continuity of the service they offer their clients. It is totally reliable and easy to manage and these make it the "tailor-made" UPS for the most powerful IT applications.

Offering a large number of slots, it can be easily updraded in terms of power and back-up time, and provides the essential redundancy required by these strategic applications.

T-SERVICE

This service plays a strategic role in the availability of your power supply. With MODULYS SOCOMEC UPS leads the way by providing an innovative high level service, close to the user and based on the most up-to-date Internet technology. Also available is the T-SERVICE program, which enables the system to send e-mails autonomously to the local Service Centre to report any operating faults in real time. In this way, the local Service Centre will be able to react in the most appropriate way to resolve the problem, with notable advantages in terms of speed and efficiency of the service.
Depending on customer requirements, this service can be used to configure a "preventative maintenance" true and proper: automatic control and advanced diagnostics of the various environmental and operating parameters can for example enable the Service Centre to carry out "hot swap" replacement of malfunctioning units, before the client has even had time to realize that there is a malfunction!

T.SERVICE in conjunction with SOCOMEC UPS maintenance services provides effective protection for your installation and assures the continuing high availability of the UPS, with a much-reduced technical intervention time.

MODULYS EB comes with T-SERVICE as standard.

 

ADVANTAGES

Flexible: the UPS that grows with your company

MODULYS offers total adaptability, fitting to existing architecture and installations, facilitating their evolution, and even making it possible to migrate from a tower to a rack configuration.
Specifically designed for optimal modularity, MODULYS can be adapted to fit all dimensions and to meet all requirements.

Economical: the system modularity safeguards your initial investment

No matter what the nature of your evolution is (power, autonomy), each unit of your MODULYS system can be re-used to recompose your new power supply protection..

Simple: the simplest UPS that has it all

Easy to install and use, MODULYS is a functional UPS design. All the power and autonomy units are "plug in", meaning they can be connected without interrupting your power supply.

Reliable: the UPS that is ahead of the pack

Fully digital circuits, guaranteeing the highest possible operating reliability under all environmental conditions, support all the control and monitoring operations. If one unit dysfunctions, it does not affect the general system operation.

 
UPS MODULYS EB