EN | FR
New Products All products Application areas Services Partner area  
Home > UPS > Application areas > Electro medical > UPS > MASTERYS MC (10-20 kVA)  : Presentation

MASTERYS MC

from 10 to 20 kVA
for Critical IT and industrial applications

Presentation Technical Data Documentation Animations Picture

It has been designed to protect the most strategic and sensitive IT loads and production processes.
The embedded LAN connection* makes it a highly interactive product, capable of interacting fully with users and contributing to the prevention of system failures.
The IGBT rectifier is of course an essential component, making it possible not only to drastically cut electric pollution in respect of the mains but also enabling perfect interaction with generators, without having to overrate the system.
* available only on 3/3 models.

ADVANTAGES

• mounted on wheels for ease of handling
• flexible back-up times: different back-up time configurations are available either within the UPS standard cabinet or by using taller UPS cabinets, where only the height increases, floor space remaining exactly as before ( WxD = 444x795 mm)
• up to 6 units can be placed in parallel: scalability in power or High Availability using redundancy

• IGBT rectifier reducing harmonic distortion to a value of less than 3%
• intelligent: embedded LAN connection for improved UPS supervision.
• advanced graphics display for total system control
• redundant batteries: the battery packs are connected to each other in two distinct strings. If one battery in a string is not functioning, it does not compromise the back-up time provided by all the batteries belonging to the other string

• EXPERT BATTERY SYSTEM
• ALWAYS-ON MODE
• GLOBAL SUPPLY SYSTEM
• ENERGY SAVER
• backfeed protection (internal or external)
• separate back-up mains

• internal manual by-pass

• temperature control of external battery 
 

 
UPS MASTERYS MC