EN | FR
New Products All products Application areas Services Partner area  
Home > UPS > All products > UPS size range > UPS from 10 to 900 kVA (Three/Three-phase) > MASTERYS IP (10-40 kVA)  : Presentation

MASTERYS IP

from 10 to 40 kVA
Designed for the most demanding environments.

Presentation Technical Data Documentation Animations Pictures

This model is characterised by its isolation transformer, which makes it ideal for all those industrial processes requiring a high level of safety and protection.
Undoubtedly, the most compact product of its type, with galvanic transformer and batteries housed in the same cabinet as the UPS and still occupying very little floor space.
Moreover, the metal cabinet and the high degree of protection (IP 21 standard, can be increased) guarantee performance better than anything previously used even in the industrial environments most at risk.

ADVANTAGES

• mounted on wheels for easy handling
• unique on the market for its extremely compact size, with integrated isolation transformer and batteries
• up to 6 units can be placed in parallel: scalability in power or High Availability using redundancy
• IGBT rectifier able to reduce harmonic distortion to a value of less than 3%
• intelligent: embedded LAN connection for improved UPS supervision

• advanced graphics display for total system control
• redundant batteries: the battery packs are connected to each other in two distinct strings. If one battery in a string is not functioning, it does not compromise the back-up time provided by all the batteries belonging to the other string;
• EXPERT BATTERY SYSTEM
• ALWAYS-ON MODE
• GLOBAL SUPPLY SYSTEM
• ENERGY SAVER
• backfeed protection (internal or external)
• separate back-up mains
• internal manual by-pass
• advanced Dry Contact (ADC)

 
UPS MASTERYS IP