Centralised power supply systems are designed for buildings subject to fire safety regulations
They comply with EN 50171.
The CPSS are designed chiefly to supply emergency lighting in the event of a failure in the normal power supply, but can also be used to supply other emergency systems, for example:
• automatic fire extinguishing installations,
• emergency detection and warning units,
• smoke extraction equipment,
• carbon monoxide detection systems,
• specific safety installations in sensitive areas.
COMPLIES WITH STANDARDS
The EMergency EM range has been developed in compliance with European standards. The product is defined as a "Central Supply System" running on AC current under 1000 V and employing batteries as a backup power source
Using a centralised power supply system
• reduces installation costs
• simplifies mandatory periodic test operations
• eliminates the drawbacks caused by thermal stress on back-up batteries located in high places
• reduces the cost of your investment
• reduces operational costs (long-term reliability).
Emergency : improved RELIABILITY
The battery is a vital part of Backup Power Supply systems.
The innovative battery charging feature offered by SOCOMEC UPS provides optimum service life by reducing the effects of temperature and corrosion of the plates.
ADVANTAGES
• centralised power source EN 50171
• on line double conversion technology (VFI-SS-111)
• supply to leading loads up to PF 0.9 without de-rating the active power.
• high capacity batteries with a 10 year life
• batteries with two independent and redundant branches
• battery inspection by automatic and manual testing
• control panel with graphic display.
• LAN interface (Ethernet)
• RS 232/ 485 serial interface
• dry contacts interface
OPERATING MODES
• changeover mode
• mode without interruption
• changeover mode with additional control switching device for central and partial switching of the load (on request)
• non-maintained changeover mode
ACCESSORIES (on request)
• galvanic isolation transformer
• permanent isolation controller