EN | FR
New Products All products Application areas Services Partner area  
Home > UPS > All products > UPS size range > UPS from 10 to 800 kVA (Three/Three-phase) > MASTERYS EB (30-90 kVA)  : Presentation

MASTERYS EB

from 2x15 to 3x30 kVA

For industrial and IT applications

Presentation Technical Data Documentation Animations Pictures Configurator

MASTERYS EB is the top-of-the-range system, satisfying the most demanding requirements. It is yet another confirmation of SOCOMEC UPS’s technological supremacy.

A flexible and modular NO SINGLE POINT OF FAILURE system which, since all its components are redundant (power unit, controller, batteries, battery charger, etc.), is able to guarantee unequalled availability of power supply for the most powerful and sensitive IT applications: data processing centres, ISPs, ASPs, Server Farms and other major IT applications.

The concept of vertical modularity, which has already been applied by SOCOMEC UPS very successfully, represents security of investment for users. The increasing need for protection is adequately satisfied by the scalability of the number of UPS modules, while the initial investment is safeguarded.

ADVANTAGES

• mounted on wheels for ease of handling

• redundancy of all the main components to guarantee maximum operating reliability

• power modules can be removed and replaced on site

•  IGBT rectifier able to reduce harmonic distortion to a value of less than 3%

• intelligent: embedded LAN connection for improved UPS supervision

• advanced graphics display for total system control

•  redundant batteries: the battery packs are connected to each other in two distinct strings. If one battery in a string is not functioning, it does not compromise the back-up time provided by all the batteries belonging to the other string.

• expert Battery System

• always-On Mode

• global Supply System

• energy Saver

• backfeed protection (internal or external)

• internal manual by-pass

 

 
UPS MASTERYS EB (30-90 kVA)