EN | FR
New Products All products Application areas Services Partner area  
Home > UPS > Application areas > Electro medical > UPS > MASTERYS BC (8-40 kVA)  : Presentation

MASTERYS BC

from 8 to 40 kVA
Business Critical and industrial applications

Presentation Technical Data Documentation Pictures

This model offers an excellent ratio between size, power supplied and back-up times provided, making it ideal for operation in situations requiring specific attention to the protection of the business. It is suitable for medium sized businesses and for professional applications in general, and is particularly suitable for protection in IT environments due to the flexibility of back-up time.

 

ADVANTAGES

• simple and reliable protection
• easy to install
• unique on the market for its extremely compact size
• flexible back-up times: different back-up time configurations are available either within the UPS standard cabinet or by using taller UPS cabinets, where only the height increases, floor space remaining exactly as before ( WxD = 444x795 mm)
• up to 2 units can be placed in parallel: scalability in power or High Availability using redundancy
• Combi Concept: the MAS-BC108 and MAS-BC110 models accept either single-phase or three-phase input, selected at installation time comes with multilanguage LCD display
• hot swap batteries
• EXPERT BATTERY SYSTEM
• separate back-up mains

 
UPS MASTERYS BC (8-10 kVA